1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Step-Adjusting Fixture DK-5

TME JOINT FOR PIPE FLAME

Step-Adjusting Fixture DK-5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,013.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A ladder-shaped fixture for adjusting the height of steps/stages.
[Features]
· Change the height of steps/stages by mounting 4 of these fixtures (2 at the back and 2 at the front).
· The height can be raised or lowered at a pitch of 50 mm.
· Inclines can be applied by changing the height individually at the front or back respectively.
· To mount a single Step-Adjusting Fixture, 4 pcs of G-7AS, 2 sets of BN06 and 4 pcs of M8 nuts are required.
[Applications]
· Used when you want to have an easy way to change the height of work benches or shelves.

 
Part Number
DK-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,013.87

TME JOINT FOR PIPE FLAME 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Accessory Accessory Type Hook/Hanger Accessory Material SPHC
Accessory Surface Treatment Trivalent chromate

Please check the type/dimensions/specifications of the part DK-5 in the Step-Adjusting Fixture DK-5 series.