1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vibration Damping Casters (Fixed/Swivel) (Part Number)

TME CASTER FOR PIPE FLAME

Vibration Damping Casters (Fixed/Swivel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,202.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Heavy-duty casters that use springs to help reduce the effects of shock caused by traveling over different floor surfaces.
[Features]
· Reduces the effects of impact or shock on carried loads caused by the undulations and bumpy surfaces found on outdoor floor surfaces.
· Minimal wheel abrasion and noise damping effects.
· Used for the box tow carts. (Cannot be mounted to dolly carts created using pipe racks)
[Applications]
· Suitable for dolly carts used for transporting heavy objects using a powered tow cart.
· Effective when mounted to outdoor-use dolly carts used for transporting heavyweight objects.

 
Part Number
P685R-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,202.95

TME CASTER FOR PIPE FLAME 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Casters Body Caster Mounting Type Plate Caster Type_2 fixation
Max. Load(N) 3,530 Color Red Material Urethane
Wheel Diameter(Inch) 5

Please check the type/dimensions/specifications of the part P685R-2 in the Vibration Damping Casters (Fixed/Swivel) series.