1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hanging Hook L PH-D

TME JOINT FOR PIPE FLAME

Hanging Hook L PH-D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 306.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A straight hook for hanging tools with hook holes in them.
[Features]
· Can be easily mounted to pipe racks and its position and mounting position fixed.
· The hook is made of stainless steel and so does not easily rust, even in places where water is ever present.
[Applications]
· Used to hang and manage items such as tools on structures built using a pipe rack system.
· Insert numbered cards and the like to store them.

 
Part Number
PH-D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 306.93

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Accessory Accessory Type Hook/Hanger Accessory Material ABS / SUS304
Accessory Color Gray

Please check the type/dimensions/specifications of the part PH-D in the Hanging Hook L PH-D series.