1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Corner Plate (Part Number)

TMEH CASTER FOR PIPE FLAME

Metal Corner Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 503.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A metal corner plate consisting of an integrated metal joint and caster plate.
[Features]
· When mounting 2 or 3-inch bolt type casters, it is possible to mount them without them projecting out beyond the outer dimensions of the dolly cart or shelf.
· Only available in silver (color) (trivalent chrome plating).
· The nuts required for mounting bolt type casters are not included.
· Requires bolts (not included) that are compatible with the caster.
· In order to prevent them from becoming loose, it is recommended to mount using spring washers.
[Applications]
· Ideal for situations in which you need to store small dolly carts and the like along side each other without any gaps.

 
Part Number
MCP-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 503.82

TMEH CASTER FOR PIPE FLAME 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Mounting bracket Caster Mounting Type Bolt Applicable Pipe Outer Diameter (Insertion Type)(φ) 28
Specifications Bracket separately

Please check the type/dimensions/specifications of the part MCP-F in the Metal Corner Plate series.