1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metal Joint GA-65S (Part Number)

TME JOINT FOR PIPE FLAME

Metal Joint GA-65S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 305.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A metal joint for mounting cylindrical rods to piping in pipe systems.
[Features]
· Enables easy mounting of cylindrical rod‑shaped objects with a diameter of around 5 mm to pipes.
· Available in black or silver.
[Applications]
· Used when mounting objects such as grid type metal meshes and meshed panels to pipes.

 
Part Number
GA-65S-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 305.52

TME JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Electrodeposition Baked Paint Type Metal Joint
Joint Type Middle Material Plastic Intermediate Joint Type Through
Operating Environment Standard Color Black

Please check the type/dimensions/specifications of the part GA-65S-BK in the Metal Joint GA-65S series.