1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metal Joint GA-45S

TME JOINT FOR PIPE FLAME

Metal Joint GA-45S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 325.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

4 variations of metal joint available.
[Features]
· Materials: steel.
· Mass: 152 g.

 
Part Number
GA-45S-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 325.43

TME JOINT FOR PIPE FLAME 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Electrodeposition Baked Paint Type Metal Joint
Joint Type Middle Material Plastic Intermediate Joint Type Angled
Operating Environment Standard

Please check the type/dimensions/specifications of the part GA-45S-BK in the Metal Joint GA-45S series.