1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Joint GAP-66

TME JOINT FOR PIPE FLAME

Plastic Joint GAP-66
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 115.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A plastic joint for shelf board installation.
[Features]
· Use the GAP-66 together with the CM-A Corner Support when installing shelf boards within pipe frames.
· Simply place the shelf board (one whose dimensions match the internal dimensions of the pipe frame) to install.
· There is no need to cut the 4 corners of the top board or do any other additional machining as the top board itself also fits within the pipe frame. This is also beneficial from a safety perspective.
[Applications]
· Ideal for installing shelf boards within pipe frames when creating shelving units.

 
Part Number
GAP-66-IV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 115.16

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle Corner
Material Soft rubber (MRB synthetic rubber) Intermediate/Corner Type T Type (1 Direction Through) Operating Environment Standard
Color Ivory

Please check the type/dimensions/specifications of the part GAP-66-IV in the Plastic Joint GAP-66 series.