1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Joint GAP-30A

TME JOINT FOR PIPE FLAME

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 104.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A 90‑degree intersecting plastic joint. Plugged on one side.
[Features]
· Made of ASA resin.
[Applications]
· Install onto column pipes on walls or other surfaces to fix and rotate the arm part perpendicularly to the wall surface when in use.
· Stows away parallel to the wall surface when not in use.

 
Part Number
GAP-30A-IV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 104.52

TME JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle Corner
Material Soft rubber (MRB synthetic rubber) Intermediate/Corner Type T Type (1 Direction Through) Operating Environment Standard
Color Ivory

Please check the type/dimensions/specifications of the part GAP-30A-IV in the Plastic Joint GAP-30A series.