1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster Support CMAL-200K (Part Number)

TME JOINT FOR PIPE FLAME

Caster Support CMAL-200K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 632.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Caster supports for mounting plate type casters which only have mounting holes in the 4 corners.
[Features]
· Includes a number of bolt mounting holes, enabling the mounting of a variety of plate type casters.
· Allows for the mounting of typical 4-hole plate‑type casters.
[Applications]
· For mounting plate‑type casters from a variety of manufacturers.

 
Part Number
CMAL-200K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 632.14

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Mounting bracket

Please check the type/dimensions/specifications of the part CMAL-200K in the Caster Support CMAL-200K series.