1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Urethane Cap GAP-4R-BK (Part Number)

TME JOINT FOR PIPE FLAME

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 122.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An inner urethane cap (made of urethane) for mounting to pipe ends.
[Features]
· The tip shape of the cap is hemispherical.
· Depending on the type of pipe, some objects might be difficult to install. In such a case, try knocking it in with a plastic hammer, etc.
· Thicker than other type of cap, allowing it to take heavier loads without breaking.
· Compatible with 2807 Series ECO, SUH and resin‑coated pipes.
· Use a hammer to install resin‑coated pipes.
[Applications]
· For caps at points at which large loads or impact are applied to the pipe tip.

 
Part Number
GAP-4R-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 122.90

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Accessory Accessory Type Cap End

Please check the type/dimensions/specifications of the part GAP-4R-BK in the Inner Urethane Cap GAP-4R-BK series.