1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
SKY Series SKY-2R Model (Rigid Wheel) (Part Number)

CASTER

SKY Series SKY-2R Model (Rigid Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,755.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Absorbs shock and vibration, reduces damage to what is being carried.
· With little wear to the wheels, achieves a long operating life.
· With great turning startability, reduces work burden.
· Keeps shimmying under control, pleasant with low noise.

SKY series SKY-2R model (fixed wheel): related image

 

SKY series SKY-2R model (fixed wheel): related image

Part Number
SKY-2R200AW-G-B-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Width
(mm)
Wheel color Foil material Wheel specifications

฿ 6,437.95

CASTER 1 Piece(s) 15 Day(s) 246 to 236140.01~220.00200RubberAbrasion Resistance112 (140)50 (63)180110-GreenAluminumStandard

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed / With buffer Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck Wheel Bearings Yes

Please check the type/dimensions/specifications of the part SKY-2R200AW-G-B-2 in the SKY Series SKY-2R Model (Rigid Wheel) series.

Products with similar specification

Part Number
SKY-2R150AW-G-A-2
SKY-2R150UWF(INJ)-A-1
SKY-2R150UWF(INJ)-A-2
SKY-2R200UWF(INJ)-A-1
SKY-2R200UWF(INJ)-A-2
SKY-2R200UWF(INJ)-B-1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Width
(mm)
Wheel color Foil material Wheel specifications

฿ 5,920.16

1 Piece(s) 15 Day(s) 193 to 183140.01~220.00200RubberAbrasion Resistance---114-GreenAluminumStandard

฿ 5,693.78

1 Piece(s) 15 Day(s) 193 to 18380.01~140.00100[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance---114-GreenSteel plateInjection

฿ 5,655.34

1 Piece(s) 15 Day(s) 193 to 183140.01~220.00200[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance---114-GreenSteel plateInjection

฿ 6,211.57

1 Piece(s) 15 Day(s) 246 to 23680.01~140.00100[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance---114-GreenSteel plateInjection

฿ 6,211.57

1 Piece(s) 15 Day(s) 246 to 236140.01~220.00200[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance---114-GreenSteel plateInjection

฿ 6,211.57

1 Piece(s) 15 Day(s) 246 to 23680.01~140.00100[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance112 (140)50 (63)180110-GreenSteel plateInjection