(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Absorbs shock and vibration, reduces damage to what is being carried.
· With little wear to the wheels, achieves a long operating life.
· With great turning startability, reduces work burden.
· Keeps shimmying under control, pleasant with low noise.
Part Number |
---|
SKY-2R200WF-B-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Width (mm) | Wheel color | Foil material | Wheel specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,213.05 | CASTER | 1 Piece(s) | 15 Day(s) | 246 to 236 | 140.01~220.00 | 200 | Rubber | Abrasion Resistance | 112 (140) | 50 (63) | 180 | 110 | 43 | Black | Steel plate | Standard |
Loading...
Caster Type | Plate Type Fixed / With buffer | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | Streamlining of Logistics, Hand Truck | Wheel Bearings | Yes |
Please check the type/dimensions/specifications of the part SKY-2R200WF-B-2 in the SKY Series SKY-2R Model (Rigid Wheel) series.
Part Number |
---|
SKY-2R150AW-G-A-2 |
SKY-2R150UWF(INJ)-A-1 |
SKY-2R150UWF(INJ)-A-2 |
SKY-2R200WF-G-A-1 |
SKY-2R200WF-G-A-2 |
SKY-2R200WF-G-B-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Width (mm) | Wheel color | Foil material | Wheel specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,920.16 | 1 Piece(s) | 15 Day(s) | 193 to 183 | 140.01~220.00 | 200 | Rubber | Abrasion Resistance | - | - | - | 114 | - | Green | Aluminum | Standard | ||
฿ 5,693.78 | 1 Piece(s) | 15 Day(s) | 193 to 183 | 80.01~140.00 | 100 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | - | - | - | 114 | - | Green | Steel plate | Injection | ||
฿ 5,655.34 | 1 Piece(s) | 15 Day(s) | 193 to 183 | 140.01~220.00 | 200 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | - | - | - | 114 | - | Green | Steel plate | Injection | ||
฿ 5,575.87 | 1 Piece(s) | 15 Day(s) | 246 to 236 | 80.01~140.00 | 100 | Rubber | Abrasion Resistance | - | - | - | 114 | 43 | Green | Steel plate | Standard | ||
฿ 5,575.87 | 1 Piece(s) | 15 Day(s) | 246 to 236 | 140.01~220.00 | 200 | Rubber | Abrasion Resistance | - | - | - | 114 | 43 | Green | Steel plate | Standard | ||
฿ 5,575.87 | 1 Piece(s) | 15 Day(s) | 246 to 236 | 80.01~140.00 | 100 | Rubber | Abrasion Resistance | 112 (140) | 50 (63) | 180 | 110 | 43 | Green | Steel plate | Standard |
How can we improve?
How can we improve?