LinearClamper-Zee for Miniature Guideway miniHK

Brand :
NBK

Caution

    Product Description

    A linear guide accessory brake that can also be tightened with a straight-slot screwdriver.
    [Features]
    · It is made entirely of stainless steel for increased rigidity.
    · Compact design.
    · Easy to install in existing systems.
    · No design changes required, such as extending the linear guideway rail or changing the table size.
    [Applications]
    · For retaining the table, positioning, and vibration prevention.
    · For Miniature Linear Guideways.

    Drawing

    LinearClamper-Zee Manual dimensional drawing for miniature guide

    LinearClamper-Zee Manual dimensional drawing for miniature guide

    Dimensional drawing of HK-1500-MW

    Dimensional drawing of HK-1500-MW

    Product Specification

    Appearance of the LinearClamper-Zee Manual for Miniature Guideways

    *Product images are representational models.

    Structure

    Structural drawing of the LinearClamper-Zee Manual for Miniature Guideway after installation

    Structural drawing of the LinearClamper-Zee Manual for Miniature Guideway after installation

    Structural drawing of the LinearClamper-Zee Manual for Miniature Guideway

    Structural drawing of the LinearClamper-Zee Manual for Miniature Guideway

    Material and Finish

    • Main body: SUS304
    • Knob: SUS303 or SUS304
    • Spring: SUS304-WPB
    • Contact section: SUS304

    Product Specification

    • Control method: Manual
    • Operating temperature: 0 to +50°C
    • Compatible rail nominal: #5 to #25, #5W to #15W

    Installation

    • Nominal thread size M2: tightening torque 0.3 N⋅m
    • Nominal thread size M3: tightening torque 1.2 N⋅m
    • Nominal thread size M4: tightening torque 2.8 N⋅m
    • Nominal thread size M6: tightening torque 6 N⋅m

    *Please use screws with strength class 8.8 or A2-70 or higher.

    Specifications Table

    (Unit: mm)

    Part numberholding force*
    (N)
    Screw Tightening Torque
    (N⋅m)
    AA1A2BB1B2GKHH1Weight
    (kg)
    HK-0500-M400.07128514102M24-3.40.01
    HK-0500-MW400.071713514102M24-3.40.01
    HK-0700-M650.11171271282M26-4.30.01
    HK-0700-MW650.11251971282M26-4.30.02
    HK-0900-M1000.172015917113M38-5.350.02
    HK-0900-MW1000.173023917113M38-5.850.04
    HK-1200-M1500.3527201019133M310-7.150.04
    HK-1200-MW1500.3540301019133M310-7.650.07
    HK-1500-M1800.7532251420143M312-8.050.05
    HK-1500-MW1800.7560451422153.5M4124.58.650.99
    HK-1510-MW1800.754835142214.53.75M412-8.550.09
    HK-2000-M2201.346381426193.5M414-9.60.13
    HK-2500-M3002.548351635245.5M616-14.90.2

    *The above values are based on tightening with the specified tightening torque.

    Cautions and Prohibitions

    Cautions and Prohibitions

    • The listed dimension, shape, and other specifications are subject to change without notice for improvement.
    • We strive for accuracy in the creation of product information, but we cannot be held responsible for any damages caused by typographical errors or omissions.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    LinearClamper-Zee for Miniature Guideway miniHK | NBK | MISUMI Thailand