1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pulse Blow Air Gun PAG Series (Part Number)

KOG PULSE BLOW AIR GUN

Pulse Blow Air Gun PAG Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 260.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compressed air isn't free.
[Features]
Reduces compressed air usage by 50%.
Improves dust removal efficiency.
World's first. Built-in pulse air generation unit that doesn't require electricity.
Includes trimmer, and can be adjusted using a pulse frequency adjustment screwdriver.
Helps reduce use of factory air.

No electricity required with built-in pulse air generator.

· Energy savings with pulse blow mechanism.
· Greater efficiency with the utilization of continuous shock wave
· Compact size with only 165g weight

Comparison video between the regular blow and pulse blow

(Click to play video)
Part Number
PAG-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Nozzle Shape Features Connection Type of Air Supply Port Connecting Port Type of Nozzle Body Material Nozzle Material Max. Operating Pressure
(MPa)
Round Nozzle Dia.
(Ø)
Piping connection diameter (nozzle side) Piping connection diameter (piping side) Nozzle length
(mm)
Pulse frequency range
(Hz)

฿ 10,150.83

KOG PULSE BLOW AIR GUN 1 Piece(s) 16 Day(s) Air Blow Gun Body with NozzleStandard-TappedThreadedPolypropyleneBrass0.74G1/8Rc1/4125 to 15

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part PAG-4 in the Pulse Blow Air Gun PAG Series series.

Products with similar specification

Part Number
PAG-N
PAGZ-2
PAGZ-3
PAGZ-4
PAGZ-45X150
PAGZ-45X200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Nozzle Shape Features Connection Type of Air Supply Port Connecting Port Type of Nozzle Body Material Nozzle Material Max. Operating Pressure
(MPa)
Round Nozzle Dia.
(Ø)
Piping connection diameter (nozzle side) Piping connection diameter (piping side) Nozzle length
(mm)
Pulse frequency range
(Hz)

฿ 9,890.83

1 Piece(s) 14 Day(s) Air Blow Gun Main Body, without Nozzle--Tapped-Polypropylene-0.7-G1/8Rc1/4-5 to 15

฿ 260.00

1 Piece(s) 12 Day(s) NozzleStandard--Threaded-Brass-2--12-

฿ 260.00

1 Piece(s) 12 Day(s) NozzleStandard--Threaded-Brass-3--12-

฿ 260.00

1 Piece(s) 12 Day(s) NozzleStandard--Threaded-Brass-4--12-

฿ 465.83

1 Piece(s) Same day NozzleLong--Threaded-Brass-2.3--170-

฿ 509.17

1 Piece(s) 12 Day(s) NozzleLong--Threaded-Brass-2.3--220-