1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Clamper-Zee MKS (MKS-2001-A)

CLAMPING ELEMENTS

Linear Clamper-Zee MKS (MKS-2001-A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Table retention, positioning, anti-chatter.
● Normally closed type.
 When air is supplied: open the clamp.
 When discharging air: clamp the linear guideway rail using the spring force.
● Products with minimum open pressure of 0.3 MPA and 0.4 MPA standardized.
● Compact design.
● Can also be used for square shafts.

Part Number
MKS-2001-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Part Number Holding Force
(N)

฿ 49,808.33

CLAMPING ELEMENTS 1 Piece(s) 21 Day(s) -20600/1,300

Loading...

  1. 1

Basic Information

Type_01 R Guide Body Material SCr415 equivalent Surface Treatment Electroless nickel plating
Control Method Air pressure, normally closed Operating Temperature 0°C to 70°C

Please check the type/dimensions/specifications of the part MKS-2001-A in the Linear Clamper-Zee MKS series.

Products with similar specification

Part Number
MKS-2501-A
MKS-3001-A
MKS-3501-A-04
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Part Number Holding Force
(N)

฿ 51,133.33

1 Piece(s) 15 Day(s) 10--

฿ 56,858.33

1 Piece(s) 21 Day(s) -301,050/2,600

฿ 65,675.00

1 Piece(s) 15 Day(s) -351,100/1,900