LinearClamper-Zee MK

Brand :
NBK

Caution

    Product Description

    LinearClamper-Zee used for table retaining, arbitrary position setting, and vibration prevention.
    [Features]
    · Normally open type.
    · When air pressure is supplied: clamps the linear guideway rail.
    · When exhausted: releases the clamping.
    · Compact design.
    · Can also be used with square shafts.
    · Easy to install in existing systems.
    · No design changes required, such as extending the linear guideway rail or changing the table size.

    Drawing

    MK dimensional drawing
    LinearClamper-Zee MK external shape drawing

    Product Specification

    Easy to install on existing systems. No design changes are required for extending the linear guideway rail or changing the table size.

    MK, external appearance

    Structure

    Structure during assembly

    Product Specification

    Material/Finish

    • Control method: pneumatic, normally open
    • Min. operating pressure: 0.3 MPa
    • Maximum Operating Pressure: 0.6 MPa
    • Response time: max. 0.06s
    • · Clamping lifespan*: 5,000,000 cycles
    • Operating temperature: 0 to 70°C
    • Compatible rail nominal: #12 to #100
      *The values are reference values and are not guaranteed values.
    • Main body: SCr415 equivalent, electroless nickel plating
    • Air filter: brass
    • Contact section: SUJ2 equivalent, no surface treatment
    • Adjust screw: SUJ2 equivalent, no surface treatment
    • Cap: SUS303

    Specifications Table

    Dimensions/Performance

    unit: mm
    Part numberHolding Force*1
    (N)
    AA1A2B1B2B3GHWeight
    (kg)
    MK-1201-A35048.615-501520.5M44.50.2
    MK-1501-A65055155391515.5M44.50.24
    MK-1501-E65055156391515.5M44.50.23
    MK-1501/30065064155391515.5M44.50.28
    MK-1502-K65055155391515.5M44.50.24
    MK-1502-KB65077155491521.5M550.27
    MK-1503-BM65055156391515.5M44.50.23
    MK-1504-F65055156391515.5M44.50.23
    MK-1505-AK65055155391515.5M44.50.23
    MK-1510-B65055155391515.5M44.50.23
    MK-1701-B35070155481511.5M57.50.25
    MK-2001-A1,0006620539205M55.50.3
    MK-2001-E1,0006620539209M660.33
    MK-2001-G65060155592522M560.33
    MK-2002-K1,0006620539205M55.50.3
    MK-2002-KB1,0008820539205M55.50.36
    MK-2003-BM1,0006620539209M660.33
    MK-2004-F1,0006620539209M660.33
    MK-2005-A1,0006620539205M55.50.31
    MK-2005-AK1,0006620539209M660.33
    MK-2005-KB65080205392015.5M44.50.33
    MK-2007-AR65063205422011M55.50.46
    MK-2010-B1,0006620539209M660.33
    MK-2012-F1,0006620539209M660.33
    MK-2014-D1,00066206392010M54.20.28
    MK-2101-B65077155491521.5M550.31
    MK-2501-A1,2007520535205M680.35
    MK-2501-E1,2007520535205M67.50.33
    MK-2501-G1,20075205542022M680.43
    MK-2501-N1,2007520535205M680.43
    MK-2501/10001,2008420535205M680.4
    MK-2502-K1,2007520535205M680.35
    MK-2502-KB1,20012150536205M8100.58
    MK-2502-R1,2007520535205M680.35
    MK-2503-B1,2007520535205M680.42
    MK-2503-MR1,2007520535205M680.42
    MK-2505-A1,2007520535205M680.35
    MK-2505-AK1,2007520535205M680.42
    MK-2505-AR1,2007520535205M680.42
    MK-2505-KB1,20012050535205M680.55
    MK-2512-F1,2007520535205M680.42
    MK-2514-D1,2007520535205M680.35
    MK-2514-E1,2007520535205M680.35
    MK-2701-B1,00088205532019.5M660.46
    MK-3001-A1,7509022539228.5M8100.62
    MK-3001-E1,2009022539228.5M890.7
    MK-3001-G1,75090225592223.5M880.67
    MK-3002-K1,7509022539228.5M8100.63
    MK-3002-KB1,75014222539228.5M881.1
    MK-3003-BM1,7509022539228.5M890.7
    MK-3004-F1,2009022539228.5M890.7
    MK-3005-A1,7509022539228.5M870.6
    MK-3005-AK1,7509022539228.5M890.72
    MK-3012-F1,2009022539228.5M890.7
    MK-3014-E1,2009022539228.5M890.7
    MK-3501-A2,00010024539247.5M8100.7
    MK-3501-B1,20012150536205M8100.58
    MK-3501-E2,00010024539247.5M8100.88
    MK-3501-G1,75096205542020M8100.71
    MK-3501/10002,00011424539247.5M8100.83
    MK-3502-D2,00010024539247.5M8100.88
    MK-3502-K2,00010024539247.5M8100.71
    MK-3502-KB2,00015660542209.5M10101.33
    MK-3503-BM2,00010024539247.5M8100.88
    MK-3503-MR2,00010024539247.5M8100.88
    MK-3504-F2,00010024539247.5M8100.88
    MK-3505-A2,00010024539247.5M8100.88
    MK-3505-AK2,00010024539247.5M8100.88
    MK-3505-AR2,00010024539247.5M8100.88
    MK-3505-KB2,00015660539209.5M10101.37
    MK-3507-AR8007920536205M670.7
    MK-3512-F2,00010024539247.5M8100.88
    MK-3514-D2,00010024539247.5M8100.7
    MK-3514-E2,00010024539247.5M8100.88
    MK-4501-A2,250120265492611.5M10151.35
    MK-4501-E2,250120265492611.5M10151.63
    MK-4501/10002,250130265492611.5M10151.48
    MK-4502-K2,250120265492611.5M10151.36
    MK-4502-R2,250120265492611.5M10151.37
    MK-4503-BM2,250120265492611.5M10151.64
    MK-4503-MR2,250120265492611.5M10151.64
    MK-4504-F2,250120265492611.5M10151.63
    MK-4505-A2,250120265492611.5M10151.35
    MK-4505-AK2,250120265492611.5M10151.63
    MK-4505-AR2,250120265492611.5M10151.64
    MK-4512-F2,250120265492611.5M10151.63
    MK-4514-D2,250120265492611.5M10151.35
    MK-4514-E2,250120265492611.5M10151.35
    MK-5001-B2,00015660539209.5M10101.32
    MK-5501-A2,25012830549309.5M10181.64
    MK-5501-F2,25012830549309.5M10151.74
    MK-5501-SR2,25012830549309.5M10181.65
    MK-5502-K2,25012830549309.5M10181.65
    MK-5502-R2,25012830549309.5M10151.91
    MK-5503-MR2,25012830549309.5M10151.9
    MK-5504-F2,25012830549309.5M10151.9
    MK-5505-AK2,25012830549309.5M10151.9
    MK-5505-AR2,25012830549309.5M10151.9
    MK-5514-E2,25012830549309.5M10151.9
    MK-5515-A2,25012830549309.5M10151.73
    MK-6501-A2,25013830549309.5M10152.42
    MK-6501-E2,25013830549309.5M10202.62
    MK-6501-F2,25013830549309.5M10152
    MK-6501-N2,25013830549309.5M10112.21
    MK-6501/10002,25015030549309M10152.69
    MK-6502-R2,25013830549309.5M10192.45
    MK-6503-MR2,25013830549309.5M10202.84
    MK-6504-F2,25013830549309.5M10202.64
    MK-6505-AK2,25013830549309.5M10202.63
    MK-6505-AR2,25013830549309.5M10202.64
    MK-6512-F2,25013830549309.5M10202.63
    MK-6514-E2,25013830549309.5M10202.64
    MK-8501-A2,25016030549309.5M10152.83

    *1: Value at a pressure of 0.6 MPa. The holding force is proportional to the pressure in the range of 0.3 MPa to 0.6 MPa.

    Usage Example

    MK usage example

    Performance / Test Information

    Holding Power

    Graph of Holding Force and Pressure

    Graph of Holding Force and Pressure

    The holding force is the value when the pressure is 0.6 MPa.
    The holding force is proportional to the pressure in the range of 0.3 to 0.6 MPa.

    The large holding force of the MK is generated by the wedge effect of the wedge slide gear.

    The large holding force of the MK is generated by the wedge effect of the wedge slide gear.

    When the force F from air pressure is applied to the piston, it is converted into force N by the wedge effect of the wedge slide gear. At this time, the force N becomes 1/tanθ (where θ is the wedge angle) times the force F. This force N generates a frictional force R between the linear guideway rail and itself, resulting in the large holding force of the MK.

    Cautions and Prohibitions

    Precautions for use

    When using the LinearClamper-Zee for R guides, make sure that the extension of the dotted line in the diagram below aligns with the center of the rail's arc.

    When using the LinearClamper-Zee for R guides, make sure that the extension of the dotted line aligns with the center of the rail's arc.
    • MK-1501/300: X = 8 mm
    • MK-2501/1000: X = 19 mm
    • MK-3501/1000: X = 19.5 mm
    • MK-4501/1000: X = 16.5 mm
    • MK-6501/1000: X = 21 mm

    Cautions and Prohibitions

    *The listed dimensions, shape, and other specifications are subject to change without notice for improvement.
    *We are not responsible for any damages caused by typographical errors or omissions.
    *Information listed is only for some part numbers.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat