1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Clamper-Zee HKC Low Cost Type

NBK CLAMPING ELEMENTS

Linear Clamper-Zee HKC Low Cost Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,475.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Manual type. Clamp mechanism, inexpensive as a single purchase.
● When the lever is lowered, the rail is clamped by the force of the cam.
● HKC-A is a retaining force fixed type. Retention force has already been adjusted to match the adaptation linear guideway.
The retention force is constant regardless of the position over 360° at which the lever is used.
● HKC-Z is retention adjustable type. The retention force can be adjusted depending on the object being clamped.
● Retention force is constant based on cam force. Suitable for work standardization.
● Table retention, positioning, anti-chatter.

Part Number
HKC-2501-Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,475.00

NBK CLAMPING ELEMENTS 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Type_01 Clamper Nominal Part Number 25 Body Material A6063 equivalent
Surface Treatment Anodized aluminum processing Control Method Manual Operating Temperature -10°C to 50°C
Fixed lever Cam lever type Holding Force(N) Adjustment type

Please check the type/dimensions/specifications of the part HKC-2501-Z in the Linear Clamper-Zee HKC Low Cost Type series.