LinearClamper-Zee Manual HK series

Caution
Product Description
Manual type linear guide brake.
[Features]
· For retaining the table, positioning, and vibration prevention.
· Low-cost type.
· With a compact design, it is easy to install into existing systems.
[Applications]
· For arbitrary positioning purpose.
· Vibration prevention and increased rigidity.
Drawing

*The shape of the clamping part differs depending on the product number.
Product Specification

Material/Finish
- Main body: SCr415 equivalent, electroless nickel plating
- Contact section: S45C equivalent, no surface treatment
- Lever: Nylon 6 (matte black)
Product Specification
- Control method: Manual
- Operating temperature: 0 to 70°C
- Compatible rail nominal: #15 to #65
Installation
- Nominal thread size M4: tightening torque 2.8 N⋅m
- Nominal thread size M5: tightening torque 5.5 N⋅m
- Nominal thread size M6: tightening torque 9.5 N⋅m
- Nominal thread size M8: tightening torque 23 N⋅m
- Nominal thread size M10: tightening torque 46 N⋅m
- Nominal thread size M14: tightening torque 125 N⋅m
- Nominal thread size M16: tightening torque 195 N⋅m
- *Please use screws with a strength class of 8.8 or higher.
- *Please check the safety precautions, design precautions, and installation procedures in advance.
Structure

Specifications Table
Dimensions/Performance
| Part number | Holding Force*1 (N) | Tightening torque (N⋅m) | A | A1 | A2 | A3 | B | B1 | B2 | G | L | H | H1 | Weight (kg) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HK-1501-A | 1,200 | 5 | 47 | 17 | 39 | 35.5 | 24 | 17 | 3.5 | M4 | 45 | 5 | 12.5 | 0.23 |
| HK-1501-G | 1,200 | 4 | 32 | 17 | 39 | 35.5 | 25 | 17 | 4 | M4 | 45 | 5 | 7.8 | 0.12 |
| HK-1501 / 150 | 1,200 | 5 | 47 | 17 | 39 | 35.5 | 24 | 17 | 4 | M4 | 45 | 5 | 12.5 | 0.17 |
| HK-1502-K | 1,200 | 5 | 47 | 17 | 39 | 35.5 | 24 | 17 | 3.5 | M4 | 45 | 5 | 12.5 | 0.17 |
| HK-1502-KB | 1,200 | 5 | 69 | 17 | 39 | 35.5 | 25 | 17 | 4 | M4 | 45 | 5 | 12.5 | 0.21 |
| HK-1503-BM | 1,200 | 4 | 47 | 17 | 39 | 35.5 | 24 | 17 | 4 | M4 | 45 | 5 | 14.3 | 0.16 |
| HK-1505-F | 130 | 3 | 34 | 10 | 33.3 | 29.8 | 20 | 10 | 5 | M3 | 40 | 6 | 12.9 | 0.07 |
| HK-1505-KR | 1,200 | 4 | 47 | 17 | 39 | 35.5 | 24 | 17 | 4 | M4 | 45 | 5 | 14.3 | 0.16 |
| HK-1511-A | 250 | 5 | 47 | 15 | 39 | 35.5 | 23 | 15 | 4 | M4 | 45 | 5 | 14.9 | 0.09 |
| HK-1514-D | 1,200 | 5 | 47 | 17 | 39 | 35.5 | 24 | 17 | 4 | M4 | 45 | 5 | 13.3 | 0.15 |
| HK-1701-B | 1,200 | 4 | 60 | 17 | 39 | 35.5 | 25 | 17 | 4 | M4 | 45 | 5 | 10 | 0.14 |
| HK-2001-A | 1,200 | 7 | 60 | 15 | 52.4 | 46.3 | 24 | 15 | 4.5 | M5 | 63 | 6 | 13 | 0.21 |
| HK-2001-G | 1,200 | 5 | 43 | 15 | 39 | 35.5 | 24 | 15 | 4.5 | M5 | 45 | 6 | 8.8 | 0.14 |
| HK-2002-K | 1,200 | 4 | 60 | 15 | 39 | 35.5 | 24 | 15 | 4.5 | M5 | 45 | 5 | 12.5 | 0.2 |
| HK-2003-BM | 1,200 | 5 | 60 | 15 | 39 | 35.5 | 24 | 15 | 4.5 | M5 | 45 | 6 | 17.5 | 0.25 |
| HK-2005-F | 250 | 3 | 44 | 12 | 33.3 | 29.8 | 24 | 12 | 6 | M4 | 40 | 6 | 16 | 0.19 |
| HK-2005-KB | 1,200 | 4 | 80 | 15 | 33 | 30 | 24 | 15 | 4.5 | M5 | 45 | 7.3 | 18.8 | 0.26 |
| HK-2005-KR | 1,200 | 5 | 60 | 15 | 39 | 35.5 | 24 | 15 | 4.5 | M5 | 45 | 6 | 17.5 | 0.22 |
| HK-2006-A | 1,200 | 7 | 60 | 15 | 39 | 35.5 | 24 | 15 | 4.5 | M5 | 45 | 6 | 17.5 | 0.24 |
| HK-2010-B | 1,200 | 5 | 60 | 15 | 39 | 35.5 | 24 | 15 | 4.5 | M5 | 45 | 6 | 17.5 | 0.25 |
| HK-2011-A | 350 | 5 | 63 | 15 | 39 | 35.5 | 28 | 15 | 6.5 | M5 | 45 | 6 | 17 | 0.18 |
| HK-2016-C | 750 | 5 | 42 | 15 | 39 | 35.5 | 24 | 15 | 4.5 | M5 | 45 | 5 | 13.6 | 0.16 |
| HK-2101-B | 1,200 | 4 | 77 | 24 | 39 | 35.5 | 24 | 15 | 4.5 | M5 | 45 | 6 | 12.5 | 0.4 |
| HK-2501-A | 1,200 | 7 | 70 | 20 | 52.4 | 40.6 | 30 | 20 | 5 | M6 | 63 | 8 | 16.2 | 0.33 |
| HK-2501-G | 1,200 | 7 | 47 | 20 | 52.4 | 46.3 | 30 | 20 | 5 | M6 | 63 | 7 | 9.5 | 0.2 |
| HK-2502-KB | 1,200 | 7 | 118 | 20 | 52.4 | 46.3 | 30 | 20 | 5 | M6 | 63 | 8 | 13.5 | 0.6 |
| HK-2503-BM | 1,200 | 7 | 70 | 20 | 52.4 | 46.3 | 30 | 20 | 5 | M6 | 63 | 7 | 22.3 | 0.4 |
| HK-2505-F | 330 | 3 | 48 | 15 | 33.3 | 29.8 | 30 | 15 | 8 | M6 | 45 | 7 | 19.6 | 0.2 |
| HK-2505-KB | 1,200 | 7 | 120 | 50 | 52.4 | 46.3 | 39 | 25 | 7 | M6 | 63 | 11 | 23.2 | 0.7 |
| HK-2505-KR | 1,200 | 7 | 70 | 20 | 52.4 | 46.3 | 30 | 20 | 5 | M6 | 63 | 7 | 22.3 | 0.4 |
| HK-2507-A | 1,200 | 5 | 70 | 20 | 39.0 | 35.5 | 30 | 20 | 5 | M6 | 45 | 6 | 18.3 | 0.3 |
| HK-2511-A | 500 | 10 | 70 | 20 | 52.4 | 46.3 | 35 | 20 | 8 | M6 | 63 | 8 | 21.2 | 0.2 |
| HK-2701-B | 1,200 | 4 | 80 | 20 | 39.0 | 35.5 | 30 | 20 | 5 | M6 | 45 | 6 | 17.0 | 0.3 |
| HK-3001-A | 2,000 | 15 | 90 | 22 | 59.4 | 55.4 | 39 | 22 | 9 | M6 | 78 | 8 | 21.5 | 0.8 |
| HK-3001-E | 2,000 | 15 | 90 | 22 | 59.4 | 55.4 | 39 | 22 | 9 | M6 | 78 | 8 | 25.0 | 0.9 |
| HK-3001-G | 2,000 | 15 | 57 | 18 | 59.4 | 55.4 | 29 | 18 | 6 | M6 | 78 | 8 | 13.0 | 0.4 |
| HK-3002-K | 2,000 | 15 | 90 | 22 | 59.4 | 55.4 | 39 | 22 | 9 | M6 | 78 | 8 | 21.5 | 0.8 |
| HK-3003-BM | 2,000 | 15 | 90 | 22 | 59.4 | 55.4 | 39 | 22 | 9 | M6 | 78 | 8 | 25.0 | 0.9 |
| HK-3005-KR | 2,000 | 15 | 90 | 22 | 59.4 | 55.4 | 39 | 22 | 9 | M6 | 78 | 8 | 25.0 | 0.9 |
| HK-3011-A | 800 | 12 | 90 | 20 | 59.4 | 55.4 | 38 | 20 | 9 | M6 | 78 | 8 | 25.9 | 0.7 |
| HK-3014-D | 2,000 | 15 | 90 | 22 | 59.4 | 55.4 | 39 | 22 | 9 | M6 | 78 | 8 | 25.0 | 0.9 |
| HK-3014-E | 2,000 | 15 | 90 | 22 | 59.4 | 55.4 | 39 | 22 | 9 | M6 | 78 | 8 | 25.0 | 0.9 |
| HK-3501-A | 2,000 | 15 | 100 | 24 | 59.4 | 55.4 | 39 | 24 | 8 | M8 | 78 | 10 | 21.5 | 1.2 |
| HK-3501-B | 2,000 | 15 | 135 | 50 | 59.4 | 55.4 | 39 | 20 | 10 | M8 | 78 | 10 | 20.5 | 1.1 |
| HK-3501-G | 2,000 | 15 | 68 | 24 | 59.4 | 55.4 | 39 | 24 | 8 | M8 | 78 | 10 | 15.0 | 0.5 |
| HK-3501 / 1000 | 2,000 | 15 | 100 | 24 | 59.4 | 55.4 | 39 | 24 | 8 | M8 | 78 | 10.0 | 21.5 | 1 |
| HK-3502-K | 2,000 | 15 | 100 | 24 | 59.4 | 55.4 | 39 | 24 | 8 | M8 | 78 | 10 | 21.5 | 0.9 |
| HK-3502-KB | 2,000 | 15 | 145 | 60 | 59.4 | 55.4 | 39 | 20 | 10 | M8 | 78 | 11 | 26.9 | 1.2 |
| HK-3502-R | 2,000 | 15 | 100 | 24 | 59.4 | 55.4 | 39 | 24 | 8 | M8 | 78 | 10 | 21.5 | 0.9 |
| HK-3503-BM | 2,000 | 15 | 100 | 24 | 59.4 | 55.4 | 39 | 24 | 8 | M8 | 78 | 10 | 31.0 | 1.1 |
| HK-3505-KB | 2,000 | 15 | 145 | 60 | 59.4 | 55.4 | 39 | 20 | 10 | M8 | 78 | 11 | 26.9 | 1.3 |
| HK-3505-KR | 2,000 | 15 | 100 | 24 | 59.4 | 55.4 | 39 | 24 | 8 | M8 | 78 | 10 | 31.0 | 1.1 |
| HK-3507-A | 1,200 | 7 | 100 | 24 | 52.4 | 46.3 | 39 | 24 | 8 | M8 | 63 | 10 | 27.3 | 1.0 |
| HK-4501-A | 2,000 | 15 | 120 | 26 | 59.4 | 55.4 | 44 | 26 | 9 | M10 | 78 | 14 | 32.6 | 1.5 |
| HK-4503-BM | 2,000 | 15 | 120 | 26 | 59.4 | 55.4 | 44 | 26 | 9 | M10 | 78 | 14 | 35.0 | 1.7 |
| HK-4503-MR | 2,000 | 15 | 120 | 26 | 59.4 | 55.4 | 44 | 26 | 9 | M10 | 78 | 14 | 35.0 | 1.7 |
| HK-4505-KR | 2,000 | 15 | 120 | 26 | 59.4 | 55.4 | 44 | 26 | 9 | M10 | 78 | 14 | 32.6 | 1.7 |
| HK-4507-A | 1,200 | 5 | 120 | 26 | 52.4 | 46.3 | 44 | 26 | 9 | M10 | 63 | 14 | 36.5 | 0.9 |
| HK-5001-B | 2,000 | 15 | 145 | 60 | 59.4 | 55.4 | 39 | 20 | 10 | M8 | 78 | 11 | 26.9 | 1.2 |
| HK-5501-A | 2,000 | 22 | 140 | 30 | 70.0 | 66.0 | 49 | 30 | 10 | M14 | 92 | 14 | 37.5 | 1.4 |
| HK-5501-E | 2,000 | 22 | 140 | 30 | 70.0 | 66.0 | 49 | 30 | 10 | M14 | 92 | 14 | 37.5 | 1.6 |
| HK-5505-KR | 2,000 | 22 | 140 | 30 | 70.0 | 66.0 | 49 | 30 | 10 | M14 | 92 | 14 | 37.5 | 1.6 |
| HK-6501-A | 2,000 | 22 | 160 | 35 | 70.0 | 66.0 | 64 | 35 | 15 | M16 | 92 | 20 | 45.5 | 2.6 |
| HK-6504-F | 2,000 | 22 | 160 | 35 | 70.0 | 66.0 | 64 | 35 | 15 | M16 | 92 | 20 | 45.5 | 2.5 |
| HK-6505-KR | 2,000 | 22 | 160 | 35 | 70.0 | 66.0 | 64 | 35 | 15 | M16 | 92 | 20 | 45.5 | 2.7 |
*1: These values are based on tightening performed at the specified tightening torque.
Usage Example

Installation image of HK series