1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GFLED Option, Harness with Connector

GF ACCESSORIES

GFLED Option, Harness with Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 499.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Green Frame N (can be used with GF series)
· Use for branching and connecting such items as LED lighting with connectors
· Harness Length: 1,000 mm
[Connector] RCY (JST) 2P, 250 V - 2 A
[Harness] U-TKVV AWG24X1P (TACHII) 

GFLED LEDコネクタ付ハーネス(ストレート)L=1000:関連画像

Part Number
C1K-410S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 499.65

฿ 210.30

GF ACCESSORIES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Length(mm) 1000 Frame type Green Frame N Harness Length(mm) 1000

Please check the type/dimensions/specifications of the part C1K-410S in the GFLED Option, Harness with Connector series.