1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Knurled Nut (Flanged / Cap Type) NBNT-T/TB/TC/TG (Part Number)

Brass Knurled Nut (Flanged / Cap Type) NBNT-T/TB/TC/TG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 69.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal thread (M)] 3/4/5/6
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Nickel plating (Ni) / Chrome plating (buff polishing) / Gold plating (Over Ni base) / Micro Black (Black coating over nickel base)

 
Part Number
NBNT-310TB
NBNT-310TB-10
NBNT-315TB
NBNT-315TB-10
NBNT-320TB
NBNT-320TB-10
NBNT-412TB
NBNT-412TB-12
NBNT-415TB
NBNT-415TB-12
NBNT-420TB
NBNT-420TB-12
NBNT-515TB
NBNT-515TB-14
NBNT-520TB
NBNT-520TB-14
NBNT-525TB
NBNT-525TB-14
NBNT-620TB
NBNT-620TB-16
NBNT-625TB
NBNT-625TB-16
NBNT-630TB
NBNT-630TB-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Outer diameter
(ø)
Overall length
(mm)

฿ 69.70

HSK WASHER 50 Piece(s) 12 Day(s) 10M3810

฿ 70.71

HSK WASHER 50 Piece(s) 12 Day(s) 10M31010

฿ 70.20

HSK WASHER 50 Piece(s) 12 Day(s) 10M3815

฿ 71.72

HSK WASHER 50 Piece(s) 12 Day(s) 10M31015

฿ 72.22

HSK WASHER 50 Piece(s) 12 Day(s) 10M3820

฿ 74.24

HSK WASHER 50 Piece(s) 12 Day(s) 10M31020

฿ 71.72

HSK WASHER 50 Piece(s) 12 Day(s) 10M41012

฿ 74.75

HSK WASHER 50 Piece(s) 12 Day(s) 10M41212

฿ 74.24

HSK WASHER 50 Piece(s) 12 Day(s) 10M41015

฿ 77.78

HSK WASHER 50 Piece(s) 12 Day(s) 10M41215

฿ 75.76

HSK WASHER 50 Piece(s) 12 Day(s) 10M41020

฿ 81.31

HSK WASHER 50 Piece(s) 12 Day(s) 10M41220

฿ 77.78

HSK WASHER 50 Piece(s) 12 Day(s) 10M51215

฿ 83.33

HSK WASHER 50 Piece(s) 12 Day(s) 10M51415

฿ 81.31

HSK WASHER 50 Piece(s) 12 Day(s) 10M51220

฿ 88.89

HSK WASHER 50 Piece(s) 12 Day(s) 10M51420

฿ 85.86

HSK WASHER 50 Piece(s) 12 Day(s) 10M51225

฿ 96.46

HSK WASHER 50 Piece(s) 12 Day(s) 10M51425

฿ 88.89

HSK WASHER 50 Piece(s) 12 Day(s) 10M61420

฿ 98.48

HSK WASHER 50 Piece(s) 12 Day(s) 10M61620

฿ 96.46

HSK WASHER 50 Piece(s) 12 Day(s) 10M61425

฿ 106.06

HSK WASHER 50 Piece(s) 12 Day(s) 10M61625

฿ 102.53

HSK WASHER 50 Piece(s) 12 Day(s) 10M61430

฿ 115.66

HSK WASHER 50 Piece(s) 12 Day(s) 10M61630

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment Nickel Plating Thread Type Metric, Coarse
Applications, Functions Standard Sales Unit Low Quantity (Available beginning with 1 pc.) Material details Free-cutting brass (C3604BD), cadmium content less than 75 ppm
Surface treatment details Micro Black (black coating over nickel base)