1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Knurled Nut (Cap Type) NBNT-N/NB/NC/NG (NBNT-315NB)

HSK WASHER

Brass Knurled Nut (Cap Type) NBNT-N/NB/NC/NG (NBNT-315NB)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal thread (M)] 3/4/5/6
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Nickel plating (Ni) / Chrome plating (buff polishing) / Gold plating (Over Ni base) / Micro Black (Black coating over nickel base)

 
Part Number
NBNT-315NB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Surface Treatment (Details) Outer diameter
(ø)
Overall length
(mm)
Material details Surface treatment details

฿ 56.37

HSK WASHER 50 Piece(s) 12 Day(s) 10M3-815Free-cutting brass (C3604BD), cadmium content less than 75 ppmMicro Black (black coating over nickel base)

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment Nickel Plating Thread Type Metric, Coarse
Applications, Functions Standard Sales Unit Low Quantity (Available beginning with 1 pc.)

Please check the type/dimensions/specifications of the part NBNT-315NB in the Brass Knurled Nut (Cap Type) NBNT-N/NB/NC/NG series.

Products with similar specification

Part Number
NBNT-310NB
NBNT-310NB-10
NBNT-315N-10
NBNT-315NB-10
NBNT-320NB
NBNT-320NB-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal of Thread (M) Surface Treatment (Details) Outer diameter
(ø)
Overall length
(mm)
Material details Surface treatment details

฿ 69.70

50 Piece(s) 12 Day(s) 10M3-810Free-cutting brass (C3604BD), cadmium content less than 75 ppmMicro Black (black coating over nickel base)

฿ 70.71

50 Piece(s) 12 Day(s) 10M3-1010Free-cutting brass (C3604BD), cadmium content less than 75 ppmMicro Black (black coating over nickel base)

฿ 41.67

50 Piece(s) 15 Day(s) 103Nickel Plating1015Free-cutting brass (C3604BD)-

฿ 71.72

50 Piece(s) 12 Day(s) 10M3-1015Free-cutting brass (C3604BD), cadmium content less than 75 ppmMicro Black (black coating over nickel base)

฿ 72.22

50 Piece(s) 12 Day(s) 10M3-820Free-cutting brass (C3604BD), cadmium content less than 75 ppmMicro Black (black coating over nickel base)

฿ 74.24

50 Piece(s) 12 Day(s) 10M3-1025Free-cutting brass (C3604BD), cadmium content less than 75 ppmMicro Black (black coating over nickel base)