(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Nickel plating (Ni) / Chrome plating (buff polishing) / Gold plating (Over Ni) / Micro Black (Black coating over nickel base)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Outer diameter (ø) | Overall length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 69.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M3 | 8 | 10 | ||
฿ 70.71 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M3 | 10 | 10 | ||
฿ 70.20 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M3 | 8 | 15 | ||
฿ 71.72 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M3 | 10 | 15 | ||
฿ 72.22 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M3 | 8 | 20 | ||
฿ 74.24 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M3 | 10 | 20 | ||
฿ 71.72 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M4 | 10 | 12 | ||
฿ 74.75 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M4 | 12 | 12 | ||
฿ 74.24 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M4 | 10 | 15 | ||
฿ 77.78 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M4 | 12 | 15 | ||
฿ 75.76 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M4 | 10 | 20 | ||
฿ 81.31 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M4 | 12 | 20 | ||
฿ 77.78 | HSK WASHER | 50 Piece(s) | 10 Day(s) | 10 | M5 | 12 | 15 | ||
฿ 83.33 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M5 | 14 | 15 | ||
฿ 81.31 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M5 | 12 | 20 | ||
฿ 88.89 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M5 | 14 | 20 | ||
฿ 85.86 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M5 | 12 | 25 | ||
฿ 96.46 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M5 | 14 | 25 | ||
฿ 88.89 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M6 | 14 | 20 | ||
฿ 98.48 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M6 | 16 | 20 | ||
฿ 96.46 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M6 | 14 | 25 | ||
฿ 106.06 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M6 | 16 | 25 | ||
฿ 102.53 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M6 | 14 | 30 | ||
฿ 115.66 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | M6 | 16 | 30 |
Loading...
Material | Brass | Surface Treatment | Nickel Plating | Thread Type | Metric, Coarse |
---|---|---|---|---|---|
Applications, Functions | Standard | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Material details | Free-cutting brass (C3604BD), cadmium content less than 75 ppm |
Surface treatment details | Micro Black (black coating over nickel base) |
How can we improve?
How can we improve?