(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Nickel plating (Ni) / Chrome plating (buff polishing) / Micro Black (black coating over nickel base)
Material | Brass | Surface Treatment | Nickel Plating | Thread Type | Metric, Coarse |
---|---|---|---|---|---|
Applications, Functions | Standard | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Material details | Free-cutting brass (C3604BD), cadmium content less than 75 ppm |
Surface treatment details | Micro Black (black coating over nickel base) |
Please check the type/dimensions/specifications of the part NBNT-308B in the Brass Knurled Nut (Flanged / Fully-Threaded Through Hole) NBNT/B/C series.
Part Number |
---|
NBNT-306B |
NBNT-306B-10 |
NBNT-308B-10 |
NBNT-310B |
NBNT-310B-10 |
NBNT-312B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Outer diameter (ø) | Overall length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 50.33 | 50 Piece(s) | 12 Day(s) | 10 | M3 | 8 | 6 | ||
฿ 65.66 | 50 Piece(s) | 12 Day(s) | 10 | M3 | 10 | 6 | ||
฿ 67.17 | 50 Piece(s) | 12 Day(s) | 10 | M3 | 10 | 8 | ||
฿ 67.17 | 50 Piece(s) | 12 Day(s) | 10 | M3 | 8 | 10 | ||
฿ 54.17 | 50 Piece(s) | 12 Day(s) | 10 | M3 | 10 | 10 | ||
฿ 68.18 | 50 Piece(s) | 12 Day(s) | 10 | M3 | 8 | 12 |
How can we improve?
How can we improve?