1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PBT Bushing (Molded Product)/Z0000-0000M

HSK BUSHING

PBT Bushing (Molded Product)/Z0000-0000M
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 77.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Materials] 2PBT Grade #1403G6 30% Glass Fiber Content
[Color] Grayish White
[Heat Distortion Temperature] 1.82 MPa...140°C
[UL Standard] UL94V-0 (material) Product

 
Part Number
Z8311-5123M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 77.34

HSK BUSHING 20 Piece(s) Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Shape With Shoulder O.D.(mm) 11 Inner Dia.(mm) 8.3
Thickness/Length 3.9 Material Resin Color White
Detailed Material PBT Grade #1403G6 Glass Fiber Content 30% Sales Unit Sold by Single Unit Color Details Grayish White

Please check the type/dimensions/specifications of the part Z8311-5123M in the PBT Bushing (Molded Product)/Z0000-0000M series.