1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Fully-Threaded Rod (Precision Long Screw) ERB-A/ERB-AC

Brass Fully-Threaded Rod (Precision Long Screw) ERB-A/ERB-AC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 48.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Material ] Brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Nickel plating (Ni) / Degreasing

 
Part Number
ERB-4110AC
ERB-550A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_ Cleaning method

฿ 102.50

HSK BUSHING 10 Piece(s) 20 Day(s) 104110Not ProvidedDegreasing

฿ 48.48

HSK BUSHING 10 Piece(s) 5 Day(s) 10550Nickel Plating-

Loading...

  1. 1

Basic Information

Basic Shape Fully Threaded Mounting Hole Shape Not Provided Material Brass
Additional Shape Standard Thread Type Metric, Coarse Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard Material details Brass (C3604BD)