(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 2/2.5/2.6/3/4/5
Pan-Head Screw
[Material] Stainless steel
[Surface treatment] Base material
Spring washer (SW)
[Material] Stainless steel
[Surface treatment] Base material
Flat washer (PW)
[Material] Stainless steel
[Surface treatment] Base material
Mounting Hole Shape | Phillips | Surface Treatment_02 | No | Detailed Shape | Pan |
---|---|---|---|---|---|
Material | Stainless Steel | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Low Quantity (can be purchased from one) | Tip Shape | Flat End | Additional Shape | Washer Included |
Application | Standard | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part U-0305-S1 in the Stainless Steel Pan-Head Set Screw (With SW / PW [Small]) / U-0000-S1 series.
Part Number |
---|
U-0205-S1 |
U-0208-S1 |
U-0212-S1 |
U-0306-S1 |
U-0308-S1 |
U-0310-S1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 6.95 | 50 Piece(s) | 3 Day(s) | 10 | 2 | 5 | 0.4 | ||
฿ 6.95 | 50 Piece(s) | 3 Day(s) | 10 | 2 | - | 0.4 | ||
฿ 5.87 | 50 Piece(s) | 3 Day(s) | 10 | 2 | 12 | 0.4 | ||
฿ 78.10 | 20 Piece(s) | Available | 3 Day(s) | 10 | 3 | - | 0.5 | |
฿ 78.10 | 20 Piece(s) | Available | 3 Day(s) | 10 | 3 | - | 0.5 | |
฿ 78.10 | 20 Piece(s) | Available | 3 Day(s) | 10 | 3 | - | 0.5 |
How can we improve?
How can we improve?