(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 3/4
[Material] Polycarbonate (PC)
[Color] Red
[Heat deformation temperature] 1.82 MPa, 130℃
[UL standard] UL94V-2 (material)
[Metal part] Material / stainless steel
Nominal of Thread (M) | 4 | Length L(mm) | 15 | Pitch(mm) | 0.7 |
---|---|---|---|---|---|
Detailed Shape | Knurling | Mounting Hole Shape | Not Provided | Basic Shape | Standard (Round) |
Material | Resin | Surface Treatment | Not Provided | Thread Type | Metric Coarse |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Box, Pkg. |
Application | Standard | Plastic Material | PC | Knob outer diameter(ø) | 11 |
Knob thickness(mm) | 6 | Material details | Polycarbonate |
Please check the type/dimensions/specifications of the part NBPU-415R in the Resin Knurled Knob (Red) / NBPU-R series.
How can we improve?
How can we improve?