1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Knurled Knob (Flanged) NB-C/C-N/CC/CC-N (NB-210IC)

HSK BUSHING

Brass Knurled Knob (Flanged) NB-C/C-N/CC/CC-N (NB-210IC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

◎ Knurled Knob
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Nickel plating (Ni) / Chrome plating (buff polishing)
◎ Nylon washer
[Material] Nylon 66
[Color] Translucent
[Heat distortion temperature] 1.82 MPa...75°C
[UL Standard] UL94V-2 (Materials)

 
Part Number
NB-210IC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)

฿ 50.00

HSK BUSHING 50 Piece(s) 20 Day(s) 1010

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 2.6 Pitch(mm) 0.45 Detailed Shape Knurling
Mounting Hole Shape Not Provided Basic Shape Standard (Round) Material Brass
Surface Treatment Nickel Plating Thread Type Metric Coarse Tip Shape Flat End
Additional Shape Standard Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard
Knob outer diameter D(ø) 8 Knob thickness H(mm) 7 Material details Free-cutting brass (C3604BD), cadmium content less than 75 ppm

Please check the type/dimensions/specifications of the part NB-210IC in the Brass Knurled Knob (Flanged) NB-C/C-N/CC/CC-N series.

Products with similar specification

Part Number
NB-208IC
NB-212IC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLength L
(mm)

฿ 41.67

50 Piece(s) 15 Day(s) 108

฿ 50.00

50 Piece(s) 20 Day(s) 1012