1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MC Nylon Bushing/M0000-0000【50 Pieces Per Package】 (Part Number)

MC Nylon Bushing/M0000-0000
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,269.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Bushing made by Hirosugi-Keiki Co., Ltd. [Materials]·MC Nylon. [Color]·Blue.

 
Part Number
M4250-9110SALE
M4250-9130SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThickness/Length

฿ 1,269.68

฿ 563.48

BUSHING 1 Pack(s)

50 Pieces Per Package

Same day 102

฿ 1,269.68

฿ 563.48

BUSHING 1 Pack(s)

50 Pieces Per Package

Same day 104

Loading...

  1. 1

Basic Information

Shape With Shoulder O.D.(mm) 5 Inner Dia.(mm) 4.2
Material MC Nylon Color Blue Sales Unit Sold by Single Unit