1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bushing D/D-B

Bushing D/D-B
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 6.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Materials] Duracon (POM)
[Color] Milky White / Black
[Heat Distortion Temperature] 1.82 MPa...110°C
[UL Standard] UL94-HB (material)

 
Part Number
D2030-5810
D2030-5815
D3035-6805
D3240-7110
D3250-0530
D4250-9120
D4250-9150
D5060-0115
D5260-2120
D5260-2130
D6068-4530
D6580-3510
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(mm)
Inner Dia.
(mm)
Thickness/Length

฿ 78.10

HSK BUSHING 20 Piece(s) Available 5 Day(s) 10321.8

฿ 78.10

HSK BUSHING 20 Piece(s) Available 5 Day(s) 10322.3

฿ 6.95

HSK BUSHING 50 Piece(s) 5 Day(s) 103.531.3

฿ 7.48

HSK BUSHING 50 Piece(s) 5 Day(s) 1043.22

฿ 25.00

HSK BUSHING 50 Piece(s) 15 Day(s) 1053.24.5

฿ 78.48

HSK BUSHING 20 Piece(s) 5 Day(s) 1054.23

฿ 78.86

HSK BUSHING 20 Piece(s) Available 5 Day(s) 1054.26

฿ 78.86

HSK BUSHING 20 Piece(s) Available 5 Day(s) 10652.5

฿ 9.10

HSK BUSHING 50 Piece(s) 5 Day(s) 1065.23

฿ 9.10

HSK BUSHING 50 Piece(s) 5 Day(s) 1065.24

฿ 14.50

SA11 FASTENING 1 Piece(s) Available Same day 106.864.5

฿ 25.00

HSK BUSHING 50 Piece(s) 15 Day(s) 1086.52.5

Loading...

  1. 1

Basic Information

Shape With Shoulder Material Resin Color Translucent White
Detailed Material Duracon (POM) Sales Unit Sold by Single Unit