1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic Plate CRP-0000-00

Ceramic Plate CRP-0000-00
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 232.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Materials] Alumina 96
[Color] White
[Resistant temperature] 1300°C
Ceramic plate made of inorganic alumina 96 that can be used as a print substrate
Depth and height can be customized (for a fee). Contact us for details

 
Part Number
CRP-0303-10
CRP-0310-10
CRP-0505-10
CRP-0707-10
CRP-1143-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Thickness
(mm)
Height
(mm)

฿ 232.12

HSK PIN HEADER 2 Piece(s) 3 Day(s) 1030130

฿ 647.47

HSK PIN HEADER 2 Piece(s) 3 Day(s) 10301100

฿ 345.95

HSK PIN HEADER 2 Piece(s) Available 3 Day(s) 1050150

฿ 650.88

HSK PIN HEADER 2 Piece(s) 17 Day(s) 1070170

฿ 595.45

HSK PIN HEADER 2 Piece(s) 3 Day(s) 10114.30.63114.3

Loading...

  1. 1

Basic Information

Material Alumina 96