(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pressure measuring device made by SMC.
[Features]
· Compact and lightweight
· Includes a backlight for easy viewing in dark locations
· Long service life of 12 months continuous operation
· With a convenient handstrap for carrying
· Zero/span calibration is possible
· Has a peak / bottom hold function
PPA Series external appearance
Display can be switched between peak and bottom values with a single action (illustration shows peak display)
Variations in supply pressure can be grasped instantly with a single-action switching of the display (illustration shows bottom display)
*The connector is not connected. It is supplied with the unit.
Application example 1: Confirmation of air line source pressure
Line pressure is displayed digitally, eliminating human reading errors.
It is also possible to check pulsation in the source pressure using the peak/bottom display function.
Application example 2: Confirmation of regulator set pressure
Looking at the digital display while setting the regulator allows for a more precise setting than with a dial gauge.
Furthermore, electrical wiring is not needed for this battery-operated unit.
Can also be used as an energy-saving related device
Used in combination with the pressure probe (KNP-1), total pressure can be easily measured.
Model | PPA100 for high pressure | PPA101 for vacuum | PPA102 for low pressure | |
---|---|---|---|---|
Rated pressure range | -0.1 to 1 MPa | -101 to 10 kPa | -10 to 100 kPa | |
Display | 3-digit LCD backlight | |||
Pressure display resolution | 1/100 | |||
Minimum display units*1 | kPa | - | 1 | 1 |
MPa | 0.01 | - | - | |
mmHg | - | 5 | - | |
kgf/cm2 | 0.1 | 0.01 | 0.01 | |
inHg | - | 0.2 | - | |
psi | 1 | 0.1 | 0.1 | |
bar | 0.1 | 0.01 | 0.01 | |
Error indication | Over pressure, memory data error, change battery sign | |||
Functions | Peak/bottom display, backlight, auto power OFF Zero clear, display unit switching | |||
Withstanding pressure | 1.5 MPa | 200 kPa | 200 kPa | |
Fluid | Air, non-corrosive gases, nonflammable gas | |||
Power supply voltage | 3 V (DC), type AA dry cell×2 pcs. | |||
Battery life | 12‑months continuous operation (without backlighting, temperature conditions: at 25°C) | |||
Response speed | 250 ms | |||
Display accuracy | ±2% F.S. or less (temperature conditions: at 25°C)*2 | |||
Repeatability | ±1% F.S. or less (temperature conditions: at 25°C) | |||
Temperature characteristics | ±3% F.S. or less (0 to 50°C with 25°C standard) | |||
Port size | M5 × 0.8 | |||
Operating temperature range | 0 to 50°C (no condensation) | |||
Operating Humidity Range | 35 to 85%RH (no condensation) | |||
Enclosure | IP40 | |||
Weight | Approx. 100 g (unit 50 g, batteries 50 g) | |||
Standards | CE, RoHS |
*2 pcs. of type AA dry cell batteries (zinc-carbon R6 or alkaline LR6) are not included.
*1: For the unit switching function (types without the unit switching function are fixed to the SI unit [kPa or MPA)
*2: In compliance with the compatibility condition of the EMC directives, the pressure display value variation is ±15% F.S. or less.
Description of parts
(Unit: mm)
PPA series (left: front, right: back) dimensional drawing
*Dimension X includes the single-action fitting
PPA series (side) dimensional drawing
Option: case holder (PPA-B) dimensional drawing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Maximum Indicated Pressure (Mpa) | Connection screw | Option | Indicated Pressure Range | Pressure Specifications | Applicable Tube Size | Unit Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,275.20 | COMPACT MANOMETER | 1 Piece(s) | 55 Day(s) | Bottom Mount / Compact / Mount-Type Pressure Gauge | 1 | Female thread (M5 × 0.8) | None | -0.1 to 1 MPa | For high pressure | - | With unit conversion function | ||
฿ 3,347.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Bottom Mount / Compact / Mount-Type Pressure Gauge | 1 | Single-action fittings | None | -0.1 to 1 MPa | For high pressure | ø4 | With unit conversion function | ||
฿ 3,498.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 3 Day(s) | - | - | Single-action fittings | With case holder (PPA-B) | -0.1 to 1 MPa | For high pressure | ø4 | With unit conversion function | ||
฿ 3,498.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | With case holder (PPA-B) | -0.1 to 1 MPa | For high pressure | ø4 | SI unit fixed | ||
฿ 3,866.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,347.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Bottom Mount / Compact / Mount-Type Pressure Gauge | 1 | Single-action fittings | None | -0.1 to 1 MPa | For high pressure | ø4 | SI unit fixed | ||
฿ 3,715.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,349.60 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Bottom Mount / Compact / Mount-Type Pressure Gauge | 1 | Single-action fittings | None | -0.1 to 1 MPa | For high pressure | ø6 | With unit conversion function | ||
฿ 3,500.80 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | With case holder (PPA-B) | -0.1 to 1 MPa | For high pressure | ø6 | With unit conversion function | ||
฿ 3,500.80 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | With case holder (PPA-B) | -0.1 to 1 MPa | For high pressure | ø6 | SI unit fixed | ||
฿ 3,868.80 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,868.80 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,349.60 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | None | -0.1 to 1 MPa | For high pressure | ø6 | SI unit fixed | ||
฿ 3,717.60 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 9,990.00 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,426.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Bottom Mount / Compact / Mount-Type Pressure Gauge | 1 | Female thread (M5 × 0.8) | With case holder (PPA-B) | -0.1 to 1 MPa | For high pressure | - | With unit conversion function | ||
฿ 3,426.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Female thread (M5 × 0.8) | With case holder (PPA-B) | -0.1 to 1 MPa | For high pressure | - | SI unit fixed | ||
฿ 3,794.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 9,990.00 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | ||
฿ 3,275.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Bottom Mount / Compact / Mount-Type Pressure Gauge | 1 | Female thread (M5 × 0.8) | None | -0.1 to 1 MPa | For high pressure | - | SI unit fixed | ||
฿ 3,643.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 9,990.00 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,275.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Bottom Mount / Compact / Mount-Type Pressure Gauge | 0.01 | Female thread (M5 × 0.8) | None | -101 to 10 kPa | For vacuum | - | With unit conversion function | ||
฿ 3,347.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | None | -101 to 10 kPa | For vacuum | ø4 | With unit conversion function | ||
฿ 3,498.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | With case holder (PPA-B) | -101 to 10 kPa | For vacuum | ø4 | With unit conversion function | ||
฿ 3,498.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | With case holder (PPA-B) | -101 to 10 kPa | For vacuum | ø4 | SI unit fixed | ||
฿ 3,347.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | None | -101 to 10 kPa | For vacuum | ø4 | SI unit fixed | ||
฿ 3,715.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,349.60 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Bottom Mount / Compact / Mount-Type Pressure Gauge | 0.01 | Single-action fittings | None | -101 to 10 kPa | For vacuum | ø6 | With unit conversion function | ||
฿ 3,500.80 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Bottom Mount / Compact / Mount-Type Pressure Gauge | 0.01 | Single-action fittings | With case holder (PPA-B) | -101 to 10 kPa | For vacuum | ø6 | With unit conversion function | ||
฿ 3,500.80 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | With case holder (PPA-B) | -101 to 10 kPa | For vacuum | ø6 | SI unit fixed | ||
฿ 3,868.80 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,868.80 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,349.60 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | None | -101 to 10 kPa | For vacuum | ø6 | SI unit fixed | ||
฿ 3,717.60 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,426.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Female thread (M5 × 0.8) | With case holder (PPA-B) | -101 to 10 kPa | For vacuum | - | With unit conversion function | ||
฿ 3,426.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Female thread (M5 × 0.8) | With case holder (PPA-B) | -101 to 10 kPa | For vacuum | - | SI unit fixed | ||
฿ 9,990.00 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | ||
฿ 3,275.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Female thread (M5 × 0.8) | None | -101 to 10 kPa | For vacuum | - | SI unit fixed | ||
฿ 3,643.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 9,990.00 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,275.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Bottom Mount / Compact / Mount-Type Pressure Gauge | 0.1 | Female thread (M5 × 0.8) | None | -10 to 100 kPa | For low pressure | - | With unit conversion function | ||
฿ 3,347.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | None | -10 to 100 kPa | For low pressure | ø4 | With unit conversion function | ||
฿ 3,498.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | With case holder (PPA-B) | -10 to 100 kPa | For low pressure | ø4 | With unit conversion function | ||
฿ 3,498.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | With case holder (PPA-B) | -10 to 100 kPa | For low pressure | ø4 | SI unit fixed | ||
฿ 3,866.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,347.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | None | -10 to 100 kPa | For low pressure | ø4 | SI unit fixed | ||
฿ 3,715.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,349.60 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | None | -10 to 100 kPa | For low pressure | ø6 | With unit conversion function | ||
฿ 3,500.80 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | With case holder (PPA-B) | -10 to 100 kPa | For low pressure | ø6 | With unit conversion function | ||
฿ 3,500.80 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | With case holder (PPA-B) | -10 to 100 kPa | For low pressure | ø6 | SI unit fixed | ||
฿ 3,868.80 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,868.80 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,349.60 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Single-action fittings | None | -10 to 100 kPa | For low pressure | ø6 | SI unit fixed | ||
฿ 3,717.60 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 9,990.00 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | ||
฿ 3,426.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Female thread (M5 × 0.8) | With case holder (PPA-B) | -10 to 100 kPa | For low pressure | - | With unit conversion function | ||
฿ 3,426.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Female thread (M5 × 0.8) | With case holder (PPA-B) | -10 to 100 kPa | For low pressure | - | SI unit fixed | ||
฿ 3,275.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | Female thread (M5 × 0.8) | None | -10 to 100 kPa | For low pressure | - | SI unit fixed | ||
฿ 3,643.20 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 9,990.00 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?