1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Digital Pressure Switch (Built-In Regulator Type) ISE35 Series (Part Number)

SMC ISE TYPE

Digital Pressure Switch (Built-In Regulator Type) ISE35 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 224.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

A pressure switch made by SMC.

[Features]
· Can be mounted to modular type
· Can be mounted to ARM10/11 series
· Pressure display unit can be changed
· Has a chatter-prevention function
· Power-saving mode

Specifications of Digital Pressure Switch (Built-in Regulator Type) ISE35 Series

External appearance of digital pressure switch (built-in regulator type)

External appearance of digital pressure switch (built-in regulator type)

Lead entry specification ISE35-N (Wiring bottom entry)

Lead entry specification ISE35-N (Wiring bottom entry)

Lead entry specification ISE35-R (Wiring top entry)

Lead entry specification ISE35-R (Wiring top entry)

Option 1: ISE35-□-□-□L (Lead with connector [2 m in length])

Option 1: ISE35-□-□-□L (Lead with connector [2 m in length])

Option 2: ISE35-□-□-□□A  (AR/AW Series installation kit)

Option 2: ISE35-□-□-□□A (AR/AW Series installation kit)

Option 2: ISE35-□-□-□□B  (ARM10/11 Series mounting kit)

Option 2: ISE35-□-□-□□B (ARM10/11 Series mounting kit)

Applicable Series

A product series that this product can be installed on.

Product series nameProduct series model
F.R.L. combinationAC20・AC25・AC30・AC50・AC55・AC60
AC20A・AC30A・AC40A・AC50A・AC60A
AC20B・AC25B・AC30B・AC50B・AC55B・ AC60B
AC20C・AC25C・AC30C・AC40C
AC20D・AC30D・AC40D
RegulatorAR20 (K)・AR25 (K)・AR30 (K)・AR40 (K)・ AR50 (K)・AR55 (K)・AR60 (K)
Filter RegulatorAW20 (K)・AW30 (K)・AW40 (K)・AW60 (K)
Mist separator
Regulator
AWM20・AWM30・AWM40
Micro mist separator
Regulator
AWD20・AWD30・AWD40
Small manifold
Regulator
ARM10・ARM11
Direct acting precision regulatorARP20 (K)・ARP30 (K)・ARP40 (P)

Model Number Notation

Output specifications

  • 25: NPN output
  • 65: PNP output

Unit specifications

  • Blank: With unit switching function * 1
  • M: SI unit fixed * 2
  • P: Pressure unit: psi (default) with unit switching function * 1
  1. * 1Under the New Measurement Act of Japan, units with the unit switching function cannot be used in Japan.
  2. * 2Fixed unit: MPa

Specifications

ModelISE35
Rated pressure range0 to 1 MPa
Display / Set pressure range-0.1 to 1 MPa
Withstand pressure1.5 MPa
Display / Minimum set unit0.01 MPa
FluidAir, non-corrosive gases, nonflammable gas
Power supply voltage12 to 24 V DC ± 10%, ripple (p-p) 10% or less (With reverse connection protection)
Current Consumption55 mA or less (At no load)
Switch outputNPN or PNP open collector output, 1 output
-Maximum load current80 mA
Maximum applied voltage30 V (at NPN output)
Residual voltage1 V or less (with load current of 80 mA)
Response Time1s (0.25, 0.5, 2, 3s selection)
Short-circuit protectionYes
Repeatability±1%F.S
HysteresisHysteresis modeAdjustable (can be set from 0)
Window Comparator Mode
Display3-digit 7-segment display, 2-color display (red/green) Linkable with switch
Display accuracy±2% F.S. ±1 digit (At 25°C ± 3°C)
Indicator lightOUT: Lights when ON (Green)
EnvironmentProtective EnclosureIP40
Operating temperature range-5 to 50℃ (No condensation or freezing)
Lead wire with connector
(Option: For L)
Oil-resistant cabtire cord
3-core ø3.4 (diameter: 3.4 mm) 2 m
Conductor cross-sectional area: 0.2 mm^2 (AWG25)
Insulator outer diameter: 1.16 mm
WeightApprox. 14 g (main unit only) Approx. 38 g (Including lead wire with connector)
StandardsCE UL/CSA (E216656)

Internal Circuit and Connection

-25 NPN  (1 Output)

-25 NPN (1 Output)

-65 PNP  (1 Output)

-65 PNP (1 Output)

Dimensions

 

(Units: mm)

 

Dimensional drawing of digital pressure switch (Built-in regulator type)

Dimensional drawing of digital pressure switch (Built-in regulator type)

Option 1: Dimensional drawing of lead wire with connector

Option 1: Dimensional drawing of lead wire with connector

  • *See the SMC catalog for specification details.
  • *The product image is a representative image only.
Part Number
ISE35-R-65-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Fluid Characteristics Pressure Type Number of Output Points Power Supply Type Power Supply Voltage
(V)
Protection Structure Unit Specifications Lead Wire Custom-made Specifications Rated Pressure Range Details Type Option Pressure Setting Range Wiring Specifications

฿ 2,666.45

SMC ISE TYPE 1 Piece(s) 55 Day(s) Pressure SwitchAir / Nitrogen Gas / Argon[Integrated Type] Integrated shapePNP Open CollectorNoncorrosive / IncombustiblePositive Pressure1DC[12~24] 12 to 24 ±10%IP40SI unit fixedNoneNone0 to 1 MPa-None-0.1 to 1 MPaTop entry

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ISE35-R-65-M in the Digital Pressure Switch (Built-In Regulator Type) ISE35 Series series.

Products with similar specification

Part Number
ISE35-N-25-B
ISE35-N-25-B-X501
ISE35-N-25-L
ISE35-R-65-MA
ISE35-R-65-ML
ISE35-R-65-MLA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Fluid Characteristics Pressure Type Number of Output Points Power Supply Type Power Supply Voltage
(V)
Protection Structure Unit Specifications Lead Wire Custom-made Specifications Rated Pressure Range Details Type Option Pressure Setting Range Wiring Specifications

฿ 2,739.55

1 Piece(s) 55 Day(s) Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapeNPN Open CollectorNoncorrosive / IncombustiblePositive Pressure1DC[12~24] 12 to 24 ±10%IP40With unit conversion functionNoneNone0 to 1 MPa-ARM10/11 Series mounting kit-0.1 to 1 MPaBottom entry

฿ 2,402.95

1 Piece(s) 55 Day(s) Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapeNPN Open CollectorNoncorrosive / IncombustiblePositive Pressure1DC[12~24] 12 to 24 ±10%IP40With unit conversion functionNoneLead wire length 3 m specification0 to 1 MPa-ARM10/11 Series mounting kit-0.1 to 1 MPaBottom entry

฿ 2,911.25

1 Piece(s) 55 Day(s) Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapeNPN Open CollectorNoncorrosive / IncombustiblePositive Pressure1DC[12~24] 12 to 24 ±10%IP40With unit conversion functionLead wire with connectorNone0 to 1 MPa-None-0.1 to 1 MPaBottom entry

฿ 2,739.55

1 Piece(s) 55 Day(s) Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapePNP Open CollectorNoncorrosive / IncombustiblePositive Pressure1DC[12~24] 12 to 24 ±10%IP40SI unit fixedNoneNone0 to 1 MPa-AR/AW Series mounting kit-0.1 to 1 MPaTop entry

฿ 2,911.25

1 Piece(s) 55 Day(s) Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapePNP Open CollectorNoncorrosive / IncombustiblePositive Pressure1DC[12~24] 12 to 24 ±10%IP40SI unit fixedLead wire with connectorNone0 to 1 MPa-None-0.1 to 1 MPaTop entry

฿ 2,984.35

1 Piece(s) 55 Day(s) Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapePNP Open CollectorNoncorrosive / IncombustiblePositive Pressure1DC[12~24] 12 to 24 ±10%IP40SI unit fixedLead wire with connectorNone0 to 1 MPa-AR/AW Series mounting kit-0.1 to 1 MPaTop entry