(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flex resistant cable specification flow sensor.
[Features]
・ Confirmation of adsorption of minute workpiece
・ Repeat accuracy ±2%F.S.
・ Response speed 5 ms or less, pressure resistance 500 kPa
・ Lubrication-free
・ It reduces piping space. Space saving installation is possible because there is no need to install a straight pipe section
[Applications]
・ Adsorption confirmation of minute workpiece, simple leak test are possible, simple seating confirmation is possible
External appearance of PFMV5 Series
Application of PFMV5 Series
(Units: mm)
Dimensional drawing of PFM5 Series
* When piping the flow sensor, use a wrench on the specified body part. Fitting tightening torque: 1.0 to 1.5 N·m
Dimensional drawing of one side bracket attached
Dimensional drawing of both side brackets attached
* The dimensional drawing is for PFMV5□□-1, but the same dimensions apply for PFMV5□□F-1.
Model | PFMV505 | PFMV510 | PFMV530 | PFMV505F | PFMV510F | PFMV530F | |
---|---|---|---|---|---|---|---|
Fluid | Dry air, N2 (Air quality classes are JIS B 8392-1 1.1.2 to 1.6.2:2003, ISO8573-1 1.1.2 to 1.6.2) | ||||||
Rated flow rate range (flow range) *1) | 0 to 0.5 L/min | 0 to 1 L/min | 0 to 3 L/min | -0.5 to 0.5 L/min *2) | -1 to 1 L/min *2) | -3 to 3 L/min *2) | |
Accuracy | ±5% F.S. *3) | ||||||
Repeatability | ±2% F.S. *3) | ||||||
Pressure characteristics (0 kPa reference *4)) | ±2%F.S. (0 to 300 kPa) ±5%F.S. (-70 to 0 kPa) | ||||||
Temperature characteristics (reference: 25°C) | ±2%F.S. (15 to 35℃) ±5%F.S. (0 to 50℃) | ||||||
Rated pressure range *5) | -70 kPa to 300 kPa | ||||||
Operating pressure range *6) | -100 kPa to 400 kPa | ||||||
Withstand pressure | 500 kPa | ||||||
Analog Output (Non-linear output) | Output voltage: 1 to 5 V, output impedance: Approx. 1 kΩ | ||||||
Response Time | 5 ms or less (90% response) | ||||||
Power supply voltage | 12 to 24 V DC ±10% (with polarity protection) | ||||||
Current Consumption | 16 mA or less | ||||||
Environment | Protective Enclosure | IP40 | |||||
Operating Fluid Temperature | 0 to 50℃ (No freezing or condensation) | ||||||
Operating temperature range | 0 to 50℃ (No freezing or condensation) | ||||||
Storage temperature range | -10 to 60℃ (No freezing or condensation) | ||||||
Operating Humidity Range | 35 to 85%R.H. (No condensation) | ||||||
Storage Humidity Range | 35 to 85%R.H. (No condensation) | ||||||
Withstand Voltage | 1,000 V AC for 1 min. between terminals and housing | ||||||
Insulation Resistance | 50 MΩ or more (500 V DC measured via insulation resistance tester) between terminals and housing | ||||||
Port Size | M5 × 0.8 (Tightening torque: 1 to 1.5 N⋅m) | ||||||
Wetted parts material | PPS,Si,Au,SUS316,C3604 (Electrolytic nickel plating) | ||||||
Standards | CE UL,CSA | ||||||
Lead | 3 core vinyl flexible cable ø2.6 (diameter: 2.6 mm), 0.15 mm^2, 2 m | ||||||
Weight | 10 g (It does not include lead) |
*1) Flow rates described in the specifications are the values at standard condition.
*2) The analog output shows 3 V when the flow rate is 0, changes to 5 V when the flow direction is from IN to OUT, and changes to 1 V when the direction is from OUT to IN.
*3) % F.S. in the table is based on the full scale of analog 4 V (1-5 V).
*4) 0 kPa means open air.
*5) It indicates the pressure range that satisfies the product specifications.
*6) It indicates the operable pressure range.
*7) Please contact the manufacturer for wiring.
*8) Even in striving to improve the quality, products may have small scratches, smears or variations in display color and brightness, etc., that do not affect the performance, verified as conforming products.
-1 Structural drawing of analog voltage output
Conductor | Nominal cross-sectional area | AWG26 |
---|---|---|
Outer diameter | 0.58 mm | |
Insulator | Outer diameter | 0.88 mm |
Hue | Brown/blue/black | |
Sheath | Material | Oil and heat resistant PVC |
Finishing outer diameter | 2.6 |
Circuit example for compressed air
Model | Tubing outer diameter mm | Port Size | Model |
---|---|---|---|
Male connector | 4 | M5 × 0.8 | KQ2H04-M5A |
Male elbow | KQ2L04-M5A |
Model | Tubing outer diameter mm | Port Size | Model |
---|---|---|---|
Barb fitting for nylon tubes | 4 | M5 × 0.8 | M-5AN-4 |
6 | M-5AN-6 |
Structural drawing of PFMV5 Series
Number | Name | Material |
---|---|---|
1 | Plumbing Fitting | C3604 (electroless nickel plated) |
2 | Mesh fixing screw | |
3 | Mesh | SUS316 |
4 | Body | PPS |
5 | Circuit board | GE4F |
6 | Sensor chip | Si, Au |
Pressure loss of PFMV505 (F)-1
Pressure loss of PFMV510 (F)-1
Pressure loss of PFMV530 (F)-1
Part Number |
---|
PFMV510-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Number of Output Points | Analog Voltage Output (V) | Power Supply Type | Power Supply Voltage (V) | Protection Structure | Bracket | Lead Wire | Rated Pressure Range | Rating Flow Range (L/min) | Instruction Manual | Accuracy (%F.S.) | Number of stations | Related Product Type | Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,240.65 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Flow Sensor | Air / Nitrogen Gas | [Integrated Type] Integrated shape | Analog | Voltage | [One-Touch Couplings] One-Touch Couplings | 1 | [DC1-5V] 1-5V | - | - | IP40 | L-shaped without bracket | Vinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m | -70 kPa to 300 kPa | 0.0 to 1.0 | With operation manual (Japanese and English) | ±5% F.S. | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part PFMV510-1 in the Flow Sensor PFMV5 Series series.
Part Number |
---|
PFMV505-1-NA |
PFMV505F-1 |
PFMV505F-1-A |
PFMV510-1-A |
PFMV510-1-N |
PFMV510-1-NA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Number of Output Points | Analog Voltage Output (V) | Power Supply Type | Power Supply Voltage (V) | Protection Structure | Bracket | Lead Wire | Rated Pressure Range | Rating Flow Range (L/min) | Instruction Manual | Accuracy (%F.S.) | Number of stations | Related Product Type | Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,436.15 | 1 Piece(s) | 55 Day(s) | Flow Sensor | Nitrogen Gas / Air | [Integrated Type] Integrated shape | Analog | Voltage | [One-Touch Couplings] One-Touch Couplings | 1 | [DC1-5V] 1-5V | - | - | IP40 | With L-type bracket | Vinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m | -70 kPa to 300 kPa | 0.0 to 0.5 | No Instruction Manual | ±5% F.S. | - | - | - | ||
฿ 4,240.65 | 1 Piece(s) | 55 Day(s) | Flow Sensor | Nitrogen Gas / Air | [Integrated Type] Integrated shape | Analog | Voltage | [One-Touch Couplings] One-Touch Couplings | 1 | [DC1-5V] 1-5V | - | - | IP40 | L-shaped without bracket | Vinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m | -70 kPa to 300 kPa | -0.5 to 0.5 | With operation manual (Japanese and English) | ±5% F.S. | - | - | - | ||
฿ 4,436.15 | 1 Piece(s) | 3 Day(s) | Flow Sensor | Nitrogen Gas / Air | [Integrated Type] Integrated shape | Analog | Voltage | [One-Touch Couplings] One-Touch Couplings | 1 | [DC1-5V] 1-5V | - | - | IP40 | With L-type bracket | Vinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m | -70 kPa to 300 kPa | -0.5 to 0.5 | With operation manual (Japanese and English) | ±5% F.S. | - | - | - | ||
฿ 4,436.15 | 1 Piece(s) | 55 Day(s) | Flow Sensor | Nitrogen Gas / Air | [Integrated Type] Integrated shape | Analog | Voltage | [One-Touch Couplings] One-Touch Couplings | 1 | [DC1-5V] 1-5V | - | - | IP40 | With L-type bracket | Vinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m | -70 kPa to 300 kPa | 0.0 to 1.0 | With operation manual (Japanese and English) | ±5% F.S. | - | - | - | ||
฿ 4,240.65 | 1 Piece(s) | 55 Day(s) | Flow Sensor | Nitrogen Gas / Air | [Integrated Type] Integrated shape | Analog | Voltage | [One-Touch Couplings] One-Touch Couplings | 1 | [DC1-5V] 1-5V | DC | [12~24] 12 to 24 ±10% | IP40 | L-shaped without bracket | Vinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m | -70 kPa to 300 kPa | 0.0 to 1.0 | No Instruction Manual | ±5% F.S. | - | - | - | ||
฿ 4,436.15 | 1 Piece(s) | 55 Day(s) | Flow Sensor | Nitrogen Gas / Air | [Integrated Type] Integrated shape | Analog | Voltage | [One-Touch Couplings] One-Touch Couplings | 1 | [DC1-5V] 1-5V | DC | [12~24] 12 to 24 ±10% | IP40 | With L-type bracket | Vinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m | -70 kPa to 300 kPa | 0.0 to 1.0 | No Instruction Manual | ±5% F.S. | - | - | - |
How can we improve?
How can we improve?