1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Flow Sensor PFMV5 Series (Part Number)

FLOW SWITCH

Flow Sensor PFMV5 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 135.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

Flex resistant cable specification flow sensor.
[Features]
・ Confirmation of adsorption of minute workpiece
・ Repeat accuracy ±2%F.S.
・ Response speed 5 ms or less, pressure resistance 500 kPa
・ Lubrication-free
・ It reduces piping space. Space saving installation is possible because there is no need to install a straight pipe section
[Applications]
・ Adsorption confirmation of minute workpiece, simple leak test are possible, simple seating confirmation is possible

Specifications of Flow Sensor PFMV5 Series

External appearance of PFMV5 Series

External appearance of PFMV5 Series

Application of PFMV5 Series

  • Confirmation of suction of small parts
  • Suitable for small nozzles
  • It can detect nozzle clogging and crushing
  • The sensor is installed as a manifold
  • Sensors can be mounted near the pad
  • It is possible to easily check the presence or absence of pinholes in molded products
  • Seating can be confirmed depending on the flow rate

Dimensions

 

(Units: mm)

 

Dimensional drawing of PFM5 Series

Dimensional drawing of PFM5 Series

* When piping the flow sensor, use a wrench on the specified body part. Fitting tightening torque: 1.0 to 1.5 N·m

Dimensional drawing of one side bracket attached

Dimensional drawing of one side bracket attached

Dimensional drawing of both side brackets attached

Dimensional drawing of both side brackets attached

* The dimensional drawing is for PFMV5□□-1, but the same dimensions apply for PFMV5□□F-1.

Specifications

ModelPFMV505PFMV510PFMV530PFMV505FPFMV510FPFMV530F
FluidDry air, N2
(Air quality classes are JIS B 8392-1 1.1.2 to 1.6.2:2003, ISO8573-1 1.1.2 to 1.6.2)
Rated flow rate range (flow range) *1)0 to 0.5 L/min0 to 1 L/min0 to 3 L/min-0.5 to 0.5 L/min *2)-1 to 1 L/min *2)-3 to 3 L/min *2)
Accuracy±5% F.S. *3)
Repeatability±2% F.S. *3)
Pressure characteristics (0 kPa reference *4))±2%F.S. (0 to 300 kPa)
±5%F.S. (-70 to 0 kPa)
Temperature characteristics (reference: 25°C)±2%F.S. (15 to 35℃)
±5%F.S. (0 to 50℃)
Rated pressure range *5)-70 kPa to 300 kPa
Operating pressure range *6)-100 kPa to 400 kPa
Withstand pressure500 kPa
Analog Output (Non-linear output)Output voltage: 1 to 5 V, output impedance: Approx. 1 kΩ
Response Time5 ms or less (90% response)
Power supply voltage12 to 24 V DC ±10% (with polarity protection)
Current Consumption16 mA or less
EnvironmentProtective EnclosureIP40
Operating Fluid Temperature0 to 50℃ (No freezing or condensation)
Operating temperature range0 to 50℃ (No freezing or condensation)
Storage temperature range-10 to 60℃ (No freezing or condensation)
Operating Humidity Range35 to 85%R.H. (No condensation)
Storage Humidity Range35 to 85%R.H. (No condensation)
Withstand Voltage1,000 V AC for 1 min. between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC measured via insulation resistance tester) between terminals and housing
Port SizeM5 × 0.8 (Tightening torque: 1 to 1.5 N⋅m)
Wetted parts materialPPS,Si,Au,SUS316,C3604 (Electrolytic nickel plating)
StandardsCE UL,CSA
Lead3 core vinyl flexible cable ø2.6 (diameter: 2.6 mm), 0.15 mm^2, 2 m
Weight10 g (It does not include lead)

*1) Flow rates described in the specifications are the values at standard condition.
*2) The analog output shows 3 V when the flow rate is 0, changes to 5 V when the flow direction is from IN to OUT, and changes to 1 V when the direction is from OUT to IN.
*3) % F.S. in the table is based on the full scale of analog 4 V (1-5 V).
*4) 0 kPa means open air.
*5) It indicates the pressure range that satisfies the product specifications.
*6) It indicates the operable pressure range.
*7) Please contact the manufacturer for wiring.
*8) Even in striving to improve the quality, products may have small scratches, smears or variations in display color and brightness, etc., that do not affect the performance, verified as conforming products.

Internal Circuit and Connection

-1 Structural drawing of analog voltage output

-1 Structural drawing of analog voltage output

ConductorNominal cross-sectional areaAWG26
Outer diameter0.58 mm
InsulatorOuter diameter0.88 mm
HueBrown/blue/black
SheathMaterialOil and heat resistant PVC
Finishing outer diameter2.6

Recommended pneumatic circuit example

Circuit example for compressed air

Circuit example for compressed air

Recommended fitting

Quick-Connect Fitting / KQ2 Series

ModelTubing outer diameter mmPort SizeModel
Male connector4M5 × 0.8KQ2H04-M5A
Male elbowKQ2L04-M5A

Miniature Pipe Fitting / M Series

ModelTubing outer diameter mmPort SizeModel
Barb fitting for nylon tubes4M5 × 0.8M-5AN-4
6M-5AN-6

Structural drawing of wetted part

Structural drawing of PFMV5 Series

Structural drawing of PFMV5 Series

NumberNameMaterial
1Plumbing FittingC3604 (electroless nickel plated)
2Mesh fixing screw
3MeshSUS316
4BodyPPS
5Circuit boardGE4F
6Sensor chipSi, Au

Pressure Loss

Pressure loss of PFMV505 (F)-1

Pressure loss of PFMV505 (F)-1

Pressure loss of PFMV510 (F)-1

Pressure loss of PFMV510 (F)-1

Pressure loss of PFMV530 (F)-1

Pressure loss of PFMV530 (F)-1

  • *Refer to the SMC catalog for product information other than what is detailed above.
  • *The product image is a representative image only.
Part Number
PFMV505F-1-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Number of Output Points Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Protection Structure Bracket Lead Wire Rated Pressure Range Rating Flow Range
(L/min)
Instruction Manual Accuracy
(%F.S.)
Number of stations Related Product Type Connection Type

฿ 4,436.15

FLOW SWITCH 1 Piece(s) 3 Day(s) Flow SensorAir / Nitrogen Gas[Integrated Type] Integrated shapeAnalogVoltage[One-Touch Couplings] One-Touch Couplings1[DC1-5V] 1-5V--IP40With L-type bracketVinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m-70 kPa to 300 kPa-0.5 to 0.5With operation manual (Japanese and English)±5% F.S.---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PFMV505F-1-A in the Flow Sensor PFMV5 Series series.

Products with similar specification

Part Number
PFMV505-1-N
PFMV505-1-NA
PFMV505F-1
PFMV505F-1-N
PFMV505F-1-NA
PFMV510-1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Number of Output Points Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Protection Structure Bracket Lead Wire Rated Pressure Range Rating Flow Range
(L/min)
Instruction Manual Accuracy
(%F.S.)
Number of stations Related Product Type Connection Type

฿ 4,240.65

1 Piece(s) 55 Day(s) Flow SensorNitrogen Gas / Air[Integrated Type] Integrated shapeAnalogVoltage[One-Touch Couplings] One-Touch Couplings1[DC1-5V] 1-5V--IP40L-shaped without bracketVinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m-70 kPa to 300 kPa0.0 to 0.5No Instruction Manual±5% F.S.---

฿ 4,436.15

1 Piece(s) 55 Day(s) Flow SensorNitrogen Gas / Air[Integrated Type] Integrated shapeAnalogVoltage[One-Touch Couplings] One-Touch Couplings1[DC1-5V] 1-5V--IP40With L-type bracketVinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m-70 kPa to 300 kPa0.0 to 0.5No Instruction Manual±5% F.S.---

฿ 4,240.65

1 Piece(s) 55 Day(s) Flow SensorNitrogen Gas / Air[Integrated Type] Integrated shapeAnalogVoltage[One-Touch Couplings] One-Touch Couplings1[DC1-5V] 1-5V--IP40L-shaped without bracketVinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m-70 kPa to 300 kPa-0.5 to 0.5With operation manual (Japanese and English)±5% F.S.---

฿ 4,240.65

1 Piece(s) 55 Day(s) Flow SensorNitrogen Gas / Air[Integrated Type] Integrated shapeAnalogVoltage[One-Touch Couplings] One-Touch Couplings1[DC1-5V] 1-5V--IP40L-shaped without bracketVinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m-70 kPa to 300 kPa-0.5 to 0.5No Instruction Manual±5% F.S.---

฿ 4,436.15

1 Piece(s) 55 Day(s) Flow SensorNitrogen Gas / Air[Integrated Type] Integrated shapeAnalogVoltage[One-Touch Couplings] One-Touch Couplings1[DC1-5V] 1-5V--IP40With L-type bracketVinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m-70 kPa to 300 kPa-0.5 to 0.5No Instruction Manual±5% F.S.---

฿ 4,240.65

1 Piece(s) 55 Day(s) Flow SensorNitrogen Gas / Air[Integrated Type] Integrated shapeAnalogVoltage[One-Touch Couplings] One-Touch Couplings1[DC1-5V] 1-5V--IP40L-shaped without bracketVinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m-70 kPa to 300 kPa0.0 to 1.0With operation manual (Japanese and English)±5% F.S.---