Mini Rotary Actuator CRJ Series

Caution
- Refer to the catalog for details on product specifications.
- The products shown in the image are representative. CAD data is not supported for some model numbers.
Product Description
SMC rotary actuator
[Features]
· Compact and lightweight
· Flexible mounting
Can be mounted from the top, bottom or sides
· Supports both front and side porting
· Improved allowable load
Uses a large roller bearing and large diameter output shaft
to ensure improved compactness and rigidity
· Even with a single-rack design, its special construction helps minimize backlash from the output shaft
Specifications of Mini Rotary Actuator CRJ Series

External appearance of CRJ Series
| Size | 05 | 1 | ||
|---|---|---|---|---|
| Basic Type | With external stopper | Basic Type | With external stopper | |
| Fluid | Air (non-lube) | |||
| Maximum operating pressure | 0.7 MPa | |||
| Minimum operating pressure | 0.15 MPa | |||
| Ambient and fluid temperature | 0°C to 60°C (no freezing) | |||
| Swing angle (*) | 90°(0~+8°), 100°(0~+10°) 180°(0~+8°), 190°(0~+10°) | 90°, 180° | 90°(0~+8°), 100°(0~+10°) 180°(0~+8°), 190°(0~+10°) | 90°, 180° |
| Angle adjustment range | - | Each swing end ±5° | - | Each swing end ±5° |
| Cylinder Internal Diameter | ø6 (Internal diameter 6 mm) | ø8 (Internal diameter 8 mm) | ||
| Port size | M3 × 0.5 | |||
*) If the swing angle accuracy is required, select with an external stopper.
Dimensions / Size 05, 1
(Units: mm)

Dimensional drawing of basic type / CRJB
*1) Shows the dimensions when using the D-M9 type (excluding the 2-color display type) auto switch.

Dimensional drawing of CRJU / with external stopper
*2) There is no shaded area for 180° specifications.
*3) Max dimension shows the dimension when the swing angle is adjusted to the maximum (100°, 190°).
(Units: mm)
| Size | Rotating angle | A | BA | BB | BC | BD | BE | BF | BG | BH | BI | CA | CB | D | DD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CRJB05 | 90° | 19.5 | 30 | 32.4 | 9.5 | 11 | 6.5 | 3.5 | 17.1 | 20 | 7 | 21.5 | 5.5 | 5g6 | 10h9 |
| 180° | 43.4 | 27 | |||||||||||||
| CRJB1 | 90° | 23.5 | 35 | 37.4 | 12.5 | 14 | 9 | 4.5 | 21.1 | 22 | 8.5 | 24 | 7.5 | 6g6 | 14h9 |
| 180° | 50.4 | 30.5 |
| Size | J | JA | JB | JC | JD | H | N | Q | S | SD | UU | W |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CRJB05 | M4 × 0.7 | 5.8 | 3.5 | M4 × 0.7 | 5 | 14.5 | 12.5 | 13.5 | 43 | 3.4 | 28 | 4.5 |
| 54 | ||||||||||||
| CRJB1 | M5 × 0.8 | 7.5 | 4.5 | M5 × 0.8 | 6 | 15.5 | 13.5 | 16.5 | 48 | 5.9 | 32 | 5.5 |
| 61 |
- CRJU05/EA: 5.6 mm, EB: 33.8 mm, HA: 6.5 mm
- CRJU1/EA: 5.6 mm, EB: 35.8 mm, HA: 7.5 mm
Diagram

Structural drawing of CRJU / with external stopper

Structural drawing of basic type / CRJB
| Number | Part Name | Material | Note |
|---|---|---|---|
| 1 | Main body | Aluminum alloy | Anodized aluminum |
| 2 | Piston | Stainless steel | - |
| 3 | Shaft | Stainless steel | - |
| 4 | Bearing stopper | Aluminum alloy | Anodized aluminum |
| 5 | Cover | Aluminum alloy | Anodized aluminum |
| 6 | Bearing | Bearing steel | - |
| 7 | Piston packing | NBR | - |
| 8 | “O" ring | NBR | - |
| 9 | Wear Ring | Resin | - |
- * 12 The mounting position of the hex socket head set screw varies depending on the position of the connection port.
- *Individual part cannot be shipped.
| Number | Part Name | Material | Note |
|---|---|---|---|
| 10 | Magnet | - | - |
| 11 | Cross-head, No. 0 pan head screw | Steel wire | - |
| 12 | Hex Socket Set Screw | Stainless steel | - |
| 13 | Stopper | Chrome molybdenum steel | Electroless nickel plating |
| 14 | Holder | Aluminum alloy | Anodized aluminum |
| 15 | Stopper push | Carbon steel | Zinc chromate |
| 16 | Hex Socket Set Screw | Steel wire | - |
| 17 | Hex Nut | Steel wire | - |
| 18 | Hex Socket Set Screw | Stainless steel | - |
Allowable Kinetic Energy and Rotation Time Adjustment Range
| Size | Allowable kinetic energy (J) | Swing time adjustment range that is stable in operation (s/90°) | ||
|---|---|---|---|---|
| 05 | Basic Type | CRJB05 | 0.00025 | 0.1 to 0.5 |
| With external stopper | CRJU05 | 0.001 | ||
| 1 | Basic Type | CRJB1 | 0.0004 | |
| With external stopper | CRJU1 | 0.002 | ||
Weight
| Type | Model | Weight *) (g) | |
|---|---|---|---|
| Basic Type | 05 | CRJB05-90 | 32 |
| CRJB05-100 | |||
| CRJB05-180 | 39 | ||
| CRJB05-190 | |||
| 1 | CRJB1-90 | 54 | |
| CRJB1-100 | |||
| CRJB1-180 | 67 | ||
| CRJB1-190 | |||
| With external stopper | 05 | CRJU05-90 | 47 |
| CRJU05-180 | 53 | ||
| 1 | CRJU1-90 | 70 | |
| CRJU1-180 | 81 | ||
*Values above do not include auto switch weight.
Rotation Direction and Rotation Angle

Image of swing direction and swing angle
- The shaft rotates clockwise when pressure is applied from port A, and counterclockwise when pressure is applied from port B.
- With the external stopper, the rotation end can be set within the range of the figure by adjusting the stopper bolt.
Basic Type

Swing direction and swing angle for 90° and 100°

Swing direction and swing angle for 180° and 190°
With external stopper

Swing direction and swing angle for 90°

Swing direction and swing angle for 180°
- * The figure shows the swing range of the single chamfered shaft.
- * The single chamfered position in the figure shows the counterclockwise end when the swing angle is 90° and 180°.
Notes
Adjusting the swing angle
For models with an external stopper, an angle adjustment screw that can adjust the swing angle is standard equipment.
The swing angle adjustment range with an external stopper is ±5° at each swing end. If the adjustment exceeds ±5°, the operation of the product may be impaired.
Size: Adjustment angle per rotation of angle adjustment screw
05・1 : 2.3°
Precautions for mounting speed controller / pipe fittings
Since the port uses M3 × 0.5, use the following series when connecting the speed controller and pipe fitting directly.
- Speed controller: AS12□1F / Elbow type, AS13□1F / Universal type
- Quick-connect fittings: Single-Action, Mini KQ2 Series
- Miniature pipe fittings: M3 Series
About maintenance and inspection
This product requires special tools and cannot be disassembled.
- *Refer to the SMC catalog for product information other than what is detailed above.
- *The product image is a representative image only.