(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An electric actuator with display setting functionality.
[Features]
· Pulse input type motor driver.
· Supported motor capacities: 100 W, 200 W, 400 W.
· Compatible encoders: incremental type and absolute type.
· Servo adjustment using auto gain tuning.
Incremental type LECSA Series external appearance
Pulse input type / Positioning type
Absolute type LECSB Series external appearance
Pulse input type
Absolute type LECSC Series external appearance
CC-Link direct input type
Absolute type LECSS Series external appearance
SSCNETIII type
(Units: mm)
LECSA□ dimensional drawing (Left image: for LECSA□-S1, S3 / Center image: for LECSA□-S4)
LECSB□ dimensional drawing (Right image: 135 [for LECSB□-S5, S7], 170 [for LECSB□-S8])
*Battery included.
LECSC□ dimensional drawing (Right image: 135 [for LECSC□-S5, S7], 170 [for LECSC□-S8])
*Battery included.
LECSS□ dimensional drawing (Right image: 135 [for LECSS□-S5, S7], 170 [for LECSS□-S8])
*Battery included.
Model | LECSA1-S1 | LECSA1-S3 | LECSA2-S1 | LECSA2-S3 | LECSA2-S4 | |
---|---|---|---|---|---|---|
Compatible Motor Capacity [W] | 100 | 200 | 100 | 200 | 400 | |
Compatible Encoder | Incremental 17‑bit encoder (Resolution: 131,072 pulses/rotation) | |||||
Main Power Supply | Voltage [V] | Single phase 100 to 120 AC (50/60 Hz) | Single phase 200 to 230 AC (50/60 Hz) | |||
Allowable Voltage Fluctuation [V] | Single phase 85 to 132 AC | Single phase 170 to 253 AC | ||||
Rated Current [A] | 3.0 | 5.0 | 1.5 | 2.4 | 4.5 | |
Control Power Supply | Control Power Supply Voltage [V] | 24 V DC | ||||
Control Power Supply Allowable Voltage Fluctuation [V] | 21.6 to 26.4 DC | |||||
Rated Current [A] | 0.5 | |||||
Parallel Input | 6 inputs | |||||
Parallel Output | 4 points | |||||
Maximum Input Pulse Frequency [pps] | 1 M (for differential receiver), 200 k (for open collector) *2 | |||||
Function | In-position Range Setting [Pulse] | 0 to ±65,535 (command pulse unit) | ||||
Error Excess | ±3 rotations | |||||
Torque Limit | Parameter setting | |||||
Communication | USB communication | |||||
Operating Temperature Range [°C] | 0 to 55 (no freezing) | |||||
Operating Humidity Range [%RH] | 90 or less (no condensation) | |||||
Storage Temperature Range [°C] | −20 to 65 (no freezing) | |||||
Storage Humidity Range [%RH] | 90 or less (no condensation) | |||||
Insulation Resistance [MΩ] | Between the case and SG: 10 (500 V DC) | |||||
Weight [g] | 600 | 700 |
Model | LECSB1-S5 | LECSB1-S7 | LECSB2-S5 | LECSB2-S7 | LECSB2-S8 | |
---|---|---|---|---|---|---|
Compatible Motor Capacity [W] | 100 | 200 | 100 | 200 | 400 | |
Compatible Encoder | Absolute 18‑bit encoder (Resolution: 262,144 pulses/rotation) | |||||
Main Power Supply | Voltage [V] | Single phase 100 to 120 AC (50/60 Hz) | Three phase 200 to 230 AC (50/60 Hz), Single phase 200 to 230 AC (50/60 Hz) | |||
Allowable Voltage Fluctuation [V] | Single phase 85 to 132 AC | Three phase 170 to 253 AC, Single phase 170 to 253 AC | ||||
Rated Current [A] | 3.0 | 5.0 | 0.9 | 1.5 | 2.6 | |
Control Power Supply | Control Power Supply Voltage [V] | Single phase 100 to 120 AC (50/60 Hz) | Single phase 200 to 230 AC (50/60 Hz) | |||
Control Power Supply Allowable Voltage Fluctuation [V] | Single phase 85 to 132 AC | Single phase 170 to 253 AC | ||||
Rated Current [A] | 0.4 | 0.2 | ||||
Parallel Input | 10 points | |||||
Parallel Output | 6 inputs | |||||
Maximum Input Pulse Frequency [pps] | 1 M (for differential receiver), 200 k (for open collector) *2 | |||||
Function | In-position Range Setting [Pulse] | 0 to ±10,000 (command pulse unit) | ||||
Error Excess | ±3 rotations | |||||
Torque Limit | Parameter setting or external analog input setting (0 to 10 V DC) | |||||
Communication | USB communication, RS422 communication *1 | |||||
Operating Temperature Range [°C] | 0 to 55 (no freezing) | |||||
Operating Humidity Range [%RH] | 90 or less (no condensation) | |||||
Storage Temperature Range [°C] | −20 to 65 (no freezing) | |||||
Storage Humidity Range [%RH] | 90 or less (no condensation) | |||||
Insulation Resistance [MΩ] | Between the case and SG: 10 (500 V DC) | |||||
Weight [g] | 800 | 1,000 |
Item | LECSC1-S5 | LECSC1-S7 | LECSC2-S5 | LECSC2-S7 | LECSC2-S8 | ||
---|---|---|---|---|---|---|---|
Compatible Motor Capacity [W] | 100 | 200 | 100 | 200 | 400 | ||
Compatible Encoder | Absolute 18‑bit encoder (Resolution: 262,144 pulses/rotation) | ||||||
Main Power Supply | Voltage [V] | Single phase 100 to 120 AC (50/60 Hz) | Three phase 200 to 230 AC (50/60 Hz), Single phase 200 to 230 AC (50/60 Hz) | ||||
Allowable Voltage Fluctuation [V] | Single phase 85 to 132 AC | Three phase 170 to 253 AC, Single phase 170 to 253 AC | |||||
Rated Current [A] | 3.0 | 5.0 | 0.9 | 1.5 | 2.6 | ||
Control Power Supply | Control Power Supply Voltage [V] | Single phase 100 to 120 AC (50/60 Hz) | Single phase 200 to 230 AC (50/60 Hz) | ||||
Control Power Supply Allowable Voltage Fluctuation [V] | Single phase 85 to 132 AC | Single phase 170 to 253 AC | |||||
Rated Current [A] | 0.4 | 0.2 | |||||
Communication Specifications | Applicable Fieldbus Protocol (Version) | CC-Link communication (Ver. 1.10) | |||||
Connection Cable | CC-Link Ver. 1.10 compliant cable (shielded 3-core twisted-pair cable) *1 | ||||||
Remote Station Number | 1 to 64 | ||||||
Cable Length | Communication Speed [bps] | 16 k | 625 k | 2.5 M | 5 M | 10 M | |
Maximum Overall Cable Length [m] | 1,200 | 900 | 400 | 160 | 100 | ||
Cable Length Between Stations [m] | 0.2 or more | ||||||
Occupation Area (Inputs/Outputs) | 1 station occupied (remote I/O: 32 points / 32 points) / (remote register: 4 words / 4 words) 2 stations occupied (remote I/O: 64 points / 64 points) / (remote register: 8 words / 8 words) | ||||||
Number of Connectible Drivers | Up to 42 (when 1 station is occupied by 1 driver), or up to 32 (when 2 stations are occupied by 1 driver) with only remote device stations | ||||||
Command Method | Remote Register Input | Available with CC-Link communication (2 stations occupied) | |||||
Point Table No. Input | Available with CC-Link communication, RS-422 communication CC-Link communication (1 station occupied): 31 points, CC-Link communication (2 stations occupied): 255 points RS-422 communication: 255 points | ||||||
Indexer Positioning Input | Available with CC-Link communication CC-Link communication (1 station occupied): 31 points, CC-Link communication (2 stations occupied): 255 points | ||||||
Communication Function | USB communication, RS-422 communication *2 | ||||||
Operating Temperature Range [°C] | 0 to 55 (no freezing) | ||||||
Operating Humidity Range [%RH] | 90 or less (no condensation) | ||||||
Storage Temperature Range [°C] | -20 to 65 (No freezing) | ||||||
Storage Humidity Range [%RH] | 90 or less (no condensation) | ||||||
Insulation Resistance [MΩ] | Between the case and SG: 10 (500 V DC) | ||||||
Weight [g] | 800 | 1,000 |
Item | LECSS1-S5 | LECSS1-S7 | LECSS2-S5 | LECSS2-S7 | LECSS2-S8 | |
---|---|---|---|---|---|---|
Compatible Motor Capacity [W] | 100 | 200 | 100 | 200 | 400 | |
Compatible Encoder | Absolute 18‑bit encoder (Resolution: 262,144 pulses/rotation) | |||||
Main Power Supply | Voltage [V] | Single phase 100 to 120 AC (50/60 Hz) | Three phase 200 to 230 AC (50/60 Hz), Single phase 200 to 230 AC (50/60 Hz) | |||
Allowable Voltage Fluctuation [V] | Single phase 85 to 132 AC | Three phase 170 to 253 AC, Single phase 170 to 253 AC | ||||
Rated Current [A] | 3.0 | 5.0 | 0.9 | 1.5 | 2.6 | |
Control Power Supply | Control Power Supply Voltage [V] | Single phase 100 to 120 AC (50/60 Hz) | Single phase 200 to 230 AC (50/60 Hz) | |||
Control Power Supply Allowable Voltage Fluctuation [V] | Single phase 85 to 132 AC | Single phase 170 to 253 AC | ||||
Rated Current [A] | 0.4 | 0.2 | ||||
Applicable Fieldbus Protocol | SSCNET III (High-speed optical communication) | |||||
Communication Function | USB communication | |||||
Operating Temperature Range [°C] | 0 to 55 (no freezing) | |||||
Operating Humidity Range [%RH] | 90 or less (no condensation) | |||||
Storage Temperature Range [°C] | -20 to 65 (No freezing) | |||||
Storage Humidity Range [%RH] | 90 or less (no condensation) | |||||
Insulation Resistance [MΩ] | Between the case and SG: 10 (500 V DC) | |||||
Weight [g] | 800 | 1,000 |
LECSA□-□ power supply wiring example
LECSB1-□, LECSC1-□, LECSS1-□ power supply wiring example
Part Number |
---|
LECSA1-S1 |
LECSA1-S3 |
LECSA2-S1 |
LECSA2-S3 |
LECSA2-S4 |
LECSB2-S5 |
LECSS1-S5 |
LECSS1-S7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Input Power Supply | Position Detection | Motor type | Controller/driver type |
---|---|---|---|---|---|---|---|---|---|
฿ 22,228.00 | ELECTRIC CONTROL BOARD | 1 Piece(s) | 55 Day(s) | AC Single-phase 100 ~ 120V | Incremental | AC servo motor (S2) | Pulse input type / Positioning type | ||
฿ 23,336.80 | ELECTRIC CONTROL BOARD | 1 Piece(s) | 55 Day(s) | AC Single-phase 100 ~ 120V | Incremental | AC servo motor (S3) | Pulse input type / Positioning type | ||
฿ 22,228.00 | ELECTRIC CONTROL BOARD | 1 Piece(s) | 55 Day(s) | AC Single-Phase, 200 ~ 230V | Incremental | AC servo motor (S2) | Pulse input type / Positioning type | ||
฿ 23,336.80 | ELECTRIC CONTROL BOARD | 1 Piece(s) | 55 Day(s) | AC Single-Phase, 200 ~ 230V | Incremental | AC servo motor (S3) | Pulse input type / Positioning type | ||
฿ 24,279.20 | ELECTRIC CONTROL BOARD | 1 Piece(s) | 55 Day(s) | AC Single-Phase, 200 ~ 230V | Incremental | AC servo motor (S4) | Pulse input type / Positioning type | ||
฿ 25,997.60 | ELECTRIC CONTROL BOARD | 1 Piece(s) | 55 Day(s) | AC Single-Phase, 200 ~ 230V | Absolute | AC servo motor (S6) | Pulse input type | ||
฿ 29,600.80 | ELECTRIC CONTROL BOARD | 1 Piece(s) | 55 Day(s) | AC Single-phase 100 ~ 120V | Absolute | AC servo motor (S6) | SSCNET III type | ||
฿ 32,040.00 | ELECTRIC CONTROL BOARD | 1 Piece(s) | 55 Day(s) | AC Single-phase 100 ~ 120V | Absolute | AC servo motor (S7) | SSCNET III type |
Loading...
Main Body, Peripheral Components | Peripheral Components |
---|
How can we improve?
How can we improve?