(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A motorless specification electric actuator.
[Features]
· The motorless design permits the mounting of various servo motors.
· Compatible with motors/drivers that have been conventionally used.
· Slider type.
· RoHS compliant.
· Size 25 - stroke: 50 to 800 mm.
· Size 32 - stroke: 50 to 1,000 mm.
· Size 40 - stroke: 150 to 1,200 mm.
Electric Actuator, Slider Type, Ball Screw Drive LEFS Series external appearance
Model | LEFS25 | LEFS32 | LEFS40 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Actuator Specifications | Stroke [mm] Note 1: | 50 to 800 | 50 to 1,000 | 150 to 1,200 | |||||||
Work Load [kg] | Horizontal | 10 | 20 | 20 | 30 | 40 | 45 | 30 | 50 | 60 | |
Vertical | 4 | 8 | 15 | 5 | 10 | 20 | 7 | 15 | 30 | ||
Return to Origin Speed [mm/s] | 30 or less | ||||||||||
Positioning Repeatability [mm] | Basic Type | ±0.02 | |||||||||
High Precision Type | ±0.01 | ||||||||||
Lost Motion Note 3: [mm] | Basic Type | 0.1 or less | |||||||||
High Precision Type | 0.05 or less | ||||||||||
Ball Screw Specifications | Thread Diameter [mm] | ø10 mm | ø12 (diameter 12 mm) | ø15 (diameter 15 mm) | |||||||
Lead [mm] | 20 | 12 | 6 | 24 | 16 | 8 | 30 | 20 | 10 | ||
Shaft Length [mm] | Stroke + 150 | Stroke + 185 | Stroke + 235 | ||||||||
Maximum Acceleration/Deceleration [mm/s2] | 20,000 Note 4: | ||||||||||
Impact/Vibration Resistance [m/s2] Note 6: | 50/20 | ||||||||||
Actuation Type | Ball screw (LEFS□), ball screw + belt (LEFS□R LEFS□L) | ||||||||||
Guide Type | Linear guide | ||||||||||
Operating Temperature Range [°C] | 5 to 40 | ||||||||||
Operating Humidity Range [%RH] | 90 or less (no condensation) | ||||||||||
Other Specifications Note 5: | Drive Weight [kg] | 0.2 | 0.3 | 0.55 | |||||||
Other Inertia [kg/cm2] | 0.02 (LEFS25) 0.02 (LEFS25R LEFS25L) | 0.08 (LEFS32) 0.06 (LEFS32R LEFS32L) | 0.08 (LEFS40) 0.17 (LEFS40R LEFS40L) | ||||||||
Friction Coefficient | 0.05 | ||||||||||
Mechanical Efficiency | 0.8 | ||||||||||
Reference Motor Specifications | Motor Type | □40 | □60 | ||||||||
Motor type | AC servo motor (100 V / 200 V) | ||||||||||
Rated Output Capacity [W] | 100 | 200 | 400 | ||||||||
Rated Torque [Nm] | 0.32 | 0.64 | 1.3 | ||||||||
Rated Rotation [rpm] | 3,000 |
Note 1: Non-standard strokes are manufactured as custom orders.
Note 2: Do not allow collision at either end of the table movement distance at speeds exceeding the "return to origin speed."
In addition, when performing positioning, do not set within a 2 mm range of either end.
Note 3: A reference value for correcting an error in reciprocal operation.
Note 4: Maximum acceleration/deceleration differs depending on the work load. Refer to the "Work Load−Acceleration/Deceleration Graph" in the ball screw drive section of the catalog.
Note 5: Values are guidelines only. Use these values for selecting the motor capacity, etc.
Note 6: Impact resistance: No malfunction occurred when the actuator was tested with a drop tester in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.)
Vibration resistance: No malfunction occurred in a test ranging between 45 and 2,000 Hz (1 sweep), performed in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.)
(Units: mm)
LEFS25 dimensional drawing
Note: When mounting the actuator using the body mounting reference plane, set the height of the opposite surface or pin to be 3 mm or more. (Recommended height: 5 mm)
Motor type: NZ/NY/NX dimensional drawing
Motor type: NM1/NM2 dimensional drawing
(Units: mm)
Stroke | L | A | B | n | D | E | F |
---|---|---|---|---|---|---|---|
50 | 201.5 | 56 | 160 | 4 | - | - | 20 |
100 | 251.5 | 106 | 210 | 4 | - | - | 35 |
150 | 301.5 | 156 | 260 | 4 | - | - | 35 |
200 | 351.5 | 206 | 310 | 6 | 2 | 240 | 35 |
250 | 401.5 | 256 | 360 | 6 | 2 | 240 | 35 |
300 | 451.5 | 306 | 410 | 8 | 3 | 360 | 35 |
350 | 501.5 | 356 | 460 | 8 | 3 | 360 | 35 |
400 | 551.5 | 406 | 510 | 8 | 3 | 360 | 35 |
450 | 601.5 | 406 | 560 | 10 | 4 | 480 | 35 |
500 | 651.5 | 506 | 610 | 10 | 4 | 480 | 35 |
550 | 701.5 | 556 | 660 | 12 | 5 | 600 | 35 |
600 | 751.5 | 606 | 710 | 12 | 5 | 600 | 35 |
650 | 801.5 | 656 | 760 | 12 | 5 | 600 | 35 |
700 | 851.5 | 706 | 810 | 14 | 6 | 720 | 35 |
750 | 901.5 | 756 | 860 | 14 | 6 | 720 | 35 |
800 | 951.5 | 806 | 910 | 16 | 7 | 840 | 35 |
(Units: mm)
Motor type | FA | FB | FC | FD | FE | FF | FG | FH |
---|---|---|---|---|---|---|---|---|
NZ/NX | M4 × 0.7 | 8 | 46 | 30 | 3.5 | 35.5 | - | - |
NY | M3 × 0.5 | 8 | 45 | 30 | 3.5 | 35.5 | - | - |
NM1 | 3.4 | - | 31 | 22 * | 2.5* | 24 | 6.5 | 13.5 |
NM2 | 3.4 | - | 31 | 22 * | 2.5* | 33.1 | 6.5 | 22.6 |
*Dimension after attaching ring spacer.
Part Number |
---|
LEFS32RNZA-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Table Width W1 (mm) | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,932.34 | SMC ACTUATOR | 1 Piece(s) | 20 Day(s) | 100 | 20.1~50.0 | 40 | 5.1~10.0 | 10 | 16 | 60 | 122 | ±20 | 1,000 | 32 | Basic Type | Mounting type Z | Right side parallel |
Loading...
Main Body, Peripheral Components | Main Body | Type | Slider | Guide | Provided |
---|---|---|---|---|---|
Position Detection | Incremental | Brake | Not Provided | Cable | Not Provided |
Noise Filter | Not Provided | Operating Environment | Standard |
How can we improve?
How can we improve?