(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Angular Type Air Gripper.
[Features]
· A compact design in which a large amount of gripping force is provided through the use of a double piston mechanism.
· Built-in variable throttle.
· A solid state auto switch with an indicator light can be mounted.
MHC2-16S external appearance
MHC2-10D external appearance
Fluid | Air | |
---|---|---|
Operating pressure | Double acting | 0.1 to 0.6 MPa |
Single acting | 0.25 to 0.6 MPa | |
Ambient and fluid temperature | -10 to 60°C | |
Repeatability | ±0.01 mm | |
Maximum operating frequency | 180 c.p.m | |
Lubrication | Non-lube | |
Action | Double acting / single acting | |
Auto switch (option)* | Solid state auto switch (3-wire, 2-wire) |
*See the manufacturer's catalog for detailed specifications of auto switches.
(Unit: mm)
MHC2-10□ dimensional drawing
MHC2-16□ dimensional drawing
(Unit: mm)
MHC2-20□ dimensional drawing
MHC2-25□ dimensional drawing
*In the case of single acting, one side port is a breathing hole. Does not include finger speed adjustment needle.
*When auto switches are used, through hole mounting is not available.
Action | Model | Cylinder Inner diameter (mm) | Gripping moment N·m *1 (Effective value) | Opening/closing angle (both sides) | Weight *2 g |
---|---|---|---|---|---|
Double acting | MHC2-10D | 10 | 0.10 | +30° to -10 ° | 39 |
MHC2-16D | 16 | 0.39 | 91 | ||
MHC2-20D | 20 | 0.70 | 180 | ||
MHC2-25D | 25 | 1.36 | 311 | ||
Single acting | MHC2-10S | 10 | 0.070 | +30° to -10 ° | 39 |
MHC2-16S | 16 | 0.31 | 92 | ||
MHC2-20S | 20 | 0.54 | 183 | ||
MHC2-25S | 25 | 1.08 | 316 |
*1 Value at the pressure of 0.5 MPa. For the gripping force at each gripping point, refer to the data in "Effective Gripping Force" on p. 677 of the manufacturer's catalog.
*2 Values do not include auto switch weight.
Double acting / with fingers open structure drawing
Double acting / with fingers closed structure drawing
Single acting structure drawing
With auto switch structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodizing |
2 | Piston A | Aluminum alloy | Hard anodizing |
3 | Piston B ass’y | - | - |
4 | Finger | ø10 to 20 (diameter 10 to 20 mm): stainless steel ø25 (diameter 25 mm): carbon steel | Heat treated |
5 | Side roller | Carbon steel | Nitrided |
6 | Lever shaft | Stainless steel | Nitrided |
7 | Center roller | Carbon steel | Nitrided |
8 | Center pin | Carbon steel | Nitrided |
9 | Cap | Resin | - |
10 | Bumper | Urethane rubber | - |
11 | Rubber magnet | Synthetic rubber | - |
12 | Type C retaining ring | Carbon steel | Phosphate coated |
13 | Needle roller | High carbon chrome bearing steel | - |
14 | Needle ass’y | Brass | Electroless nickel plating |
15 | Exhaust plug | Brass | Electroless nickel plating |
16 | Plug | Brass | Electroless nickel plating |
17 | Spring | Stainless steel spring wire | - |
18 | Piston seal | NBR | - |
19 | Piston seal | NBR | - |
20 | Piston seal | NBR | - |
21 | Gasket | NBR | - |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Gripping Methods | Operation Method | Finger Opening Angle A1 (deg) | Finger Closing Angle A2 (deg) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,778.40 | AIR GRIPPER | 1 Piece(s) | Same day | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | None | None | None | None | - | ||
฿ 4,033.60 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9B | 2 pcs. | 0.5 m | None | - | ||
฿ 7,717.02 | SMC HAND/CHUCK | 1 Piece(s) | 35 Day(s) | Pinch, Swing Type | Double Acting Type | - | -10 | 10 | M9B | 2 pcs. | - | Fluoroelastomer seal | None | ||
฿ 5,194.40 | SMC MHC TYPE | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9B | 2 pcs. | 0.5 m | Axial ported | - | ||
฿ 8,100.61 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BA | 2 pcs. | 0.5 m | None | - | ||
฿ 4,186.40 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9B | 2 pcs. | 3 m | None | - | ||
฿ 7,985.98 | SMC HAND/CHUCK | 1 Piece(s) | 35 Day(s) | Pinch, Swing Type | Double Acting Type | - | -10 | 10 | M9B | 2 pcs. | 3 m | Fluoroelastomer seal | None | ||
฿ 4,357.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9B | 2 pcs. | 3 m | Fluorine grease | - | ||
฿ 7,817.73 | SMC HAND/CHUCK | 1 Piece(s) | 35 Day(s) | Pinch, Swing Type | Double Acting Type | - | -10 | 10 | M9B | 2 pcs. | 3 m | - | None | ||
฿ 3,482.40 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9B | 1 pc. | 3 m | None | - | ||
฿ 4,110.40 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9B | 2 pcs. | 1 m | None | - | ||
฿ 5,270.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9B | 2 pcs. | 1 m | Axial ported | - | ||
฿ 3,444.00 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9B | 1 pc. | 1 m | None | - | ||
฿ 3,406.40 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9B | 1 pc. | 0.5 m | None | - | ||
฿ 4,224.00 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BV | 2 pcs. | 0.5 m | None | - | ||
฿ 7,797.88 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BV | 2 pcs. | 0.5 m | Grease for food processing machines | - | ||
฿ 4,376.80 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BV | 2 pcs. | 3 m | None | - | ||
฿ 4,548.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BV | 2 pcs. | 3 m | Fluorine grease | - | ||
฿ 3,577.60 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BV | 1 pc. | 3 m | None | - | ||
฿ 6,673.15 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BV | 1 pc. | 3 m | Grease for food processing machines | - | ||
฿ 4,300.00 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BV | 2 pcs. | 1 m | None | - | ||
฿ 6,370.42 | SMC HAND/CHUCK | 1 Piece(s) | 35 Day(s) | Pinch, Swing Type | Double Acting Type | - | -10 | 10 | M9BV | 1 pc. | 1 m | None | None | ||
฿ 3,500.80 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BV | 1 pc. | 0.5 m | None | - | ||
฿ 5,213.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | - | - | - | - | - | - | - | - | ||
฿ 3,653.60 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BV | 1 pc. | 5 m | None | - | ||
฿ 4,148.00 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BW | 2 pcs. | 0.5 m | None | - | ||
฿ 4,414.40 | SMC MHC TYPE | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BW | 2 pcs. | 0.5 m | Fluoroelastomer seal | - | ||
฿ 4,300.00 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BW | 2 pcs. | 3 m | None | - | ||
฿ 9,760.49 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BW | 2 pcs. | 3 m | Axial ported | - | ||
฿ 3,539.20 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BW | 1 pc. | 3 m | None | - | ||
฿ 7,564.10 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BW | 2 pcs. | 1 m | None | - | ||
฿ 7,867.43 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BW | 2 pcs. | 1 m | Fluorine grease | - | ||
฿ 3,463.20 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BW | 1 pc. | 0.5 m | None | - | ||
฿ 5,137.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | - | - | - | - | - | - | - | - | ||
฿ 9,482.07 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | - | - | - | - | - | - | - | - | ||
฿ 9,181.54 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | - | - | - | - | - | - | - | - | ||
฿ 4,300.00 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BWV | 2 pcs. | 0.5 m | None | - | ||
฿ 4,452.80 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BWV | 2 pcs. | 3 m | None | - | ||
฿ 3,615.20 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BWV | 1 pc. | 3 m | None | - | ||
฿ 3,577.60 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BWV | 1 pc. | 1 m | None | - | ||
฿ 3,539.20 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BWV | 1 pc. | 0.5 m | None | - | ||
฿ 9,451.10 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | - | - | - | - | - | - | - | - | ||
฿ 4,604.80 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9BWV | 2 pcs. | 5 m | None | - | ||
฿ 4,338.40 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9B | 2 pcs. | 5 m | None | - | ||
฿ 4,072.00 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9N | 2 pcs. | 0.5 m | None | - | ||
฿ 8,658.99 | SMC HAND/CHUCK | 1 Piece(s) | 35 Day(s) | Pinch, Swing Type | Double Acting Type | - | -10 | 10 | M9NA | 2 pcs. | 5 m | None | None | ||
฿ 9,130.57 | SMC HAND/CHUCK | 1 Piece(s) | 35 Day(s) | Pinch, Swing Type | Double Acting Type | - | -10 | 10 | M9NA | 2 pcs. | 5 m | Fluoroelastomer seal | None | ||
฿ 4,224.00 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9N | 2 pcs. | 3 m | None | - | ||
฿ 3,500.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9N | 1 pc. | 3 m | None | - | ||
฿ 4,148.00 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9N | 2 pcs. | 1 m | None | - | ||
฿ 3,424.80 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9N | 1 pc. | 0.5 m | None | - | ||
฿ 4,224.00 | SMC MHC TYPE | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9NV | 2 pcs. | 0.5 m | None | - | ||
฿ 4,376.80 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9NV | 2 pcs. | 3 m | None | - | ||
฿ 3,577.60 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9NV | 1 pc. | 3 m | None | - | ||
฿ 3,539.20 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9NV | 1 pc. | 1 m | None | - | ||
฿ 6,282.34 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9NV | 1 pc. | 0.5 m | None | - | ||
฿ 4,148.00 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9NW | 2 pcs. | 0.5 m | None | - | ||
฿ 4,300.00 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9NW | 2 pcs. | 3 m | None | - | ||
฿ 7,564.43 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9NW | 2 pcs. | 1 m | None | - | ||
฿ 4,300.00 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9NWV | 2 pcs. | 0.5 m | None | - | ||
฿ 4,452.80 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9NWV | 2 pcs. | 3 m | None | - | ||
฿ 4,452.80 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9NW | 2 pcs. | 5 m | None | - | ||
฿ 7,852.07 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9N | 2 pcs. | 5 m | None | - | ||
฿ 7,312.98 | SMC HAND/CHUCK | 1 Piece(s) | 35 Day(s) | Pinch, Swing Type | Double Acting Type | - | -10 | 10 | M9P | 2 pcs. | - | None | None | ||
฿ 4,224.00 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9P | 2 pcs. | 3 m | None | - | ||
฿ 7,438.99 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9P | 2 pcs. | 1 m | None | - | ||
฿ 5,061.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | - | - | - | - | - | - | - | - | ||
฿ 3,920.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | - | - | - | - | - | - | - | - | ||
฿ 4,224.00 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9PV | 2 pcs. | 0.5 m | None | - | ||
฿ 4,376.80 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9PV | 2 pcs. | 3 m | None | - | ||
฿ 3,500.80 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9PV | 1 pc. | 0.5 m | None | - | ||
฿ 5,213.60 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | - | - | - | - | - | - | - | - | ||
฿ 7,697.51 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | M9PWV | 2 pcs. | 0.5 m | None | - | ||
฿ 3,082.40 | SMC MHC TYPE | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | None | None | None | Heat resistance (100°C) | - | ||
฿ 3,044.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | None | None | None | Fluoroelastomer seal | - | ||
฿ 7,054.59 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | None | None | None | Axial ported | - | ||
฿ 2,913.60 | SMC MHC TYPE | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | None | None | None | Fluorine grease | - | ||
฿ 5,327.14 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | None | None | None | Grease for food processing machines / fluorine grease | - | ||
฿ 5,259.60 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | Pinch, Swing Type / Open, Swing Type | Double Acting Type | 30 | 10 | 10 | None | None | None | Grease for food processing machines | - | ||
฿ 2,778.40 | AIR GRIPPER | 1 Piece(s) | Same day | Pinch, Swing Type / Open, Swing Type | Single Acting Type (Normally Open) | 30 | 10 | 10 | None | None | None | None | - | ||
฿ 4,033.60 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Single Acting Type (Normally Open) | 30 | 10 | 10 | M9B | 2 pcs. | 0.5 m | None | - | ||
฿ 4,186.40 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Single Acting Type (Normally Open) | 30 | 10 | 10 | M9B | 2 pcs. | 3 m | None | - | ||
฿ 3,482.40 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Single Acting Type (Normally Open) | 30 | 10 | 10 | M9B | 1 pc. | 3 m | None | - | ||
฿ 7,364.40 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | Pinch, Swing Type / Open, Swing Type | Single Acting Type (Normally Open) | 30 | 10 | 10 | M9B | 2 pcs. | 1 m | None | - | ||
฿ 8,912.43 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | Pinch, Swing Type / Open, Swing Type | Single Acting Type (Normally Open) | 30 | 10 | 10 | M9B | 2 pcs. | 1 m | Axial ported | - | ||
฿ 3,444.00 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Single Acting Type (Normally Open) | 30 | 10 | 10 | M9B | 1 pc. | 1 m | None | - | ||
฿ 4,319.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Pinch, Swing Type / Open, Swing Type | Single Acting Type (Normally Open) | 30 | 10 | 10 | M9B | 1 pc. | 1 m | Axial ported | - | ||
฿ 3,406.40 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Single Acting Type (Normally Open) | 30 | 10 | 10 | M9B | 1 pc. | 0.5 m | None | - | ||
฿ 4,224.00 | SMC AIR CYLINDER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Single Acting Type (Normally Open) | 30 | 10 | 10 | M9BV | 2 pcs. | 0.5 m | None | - | ||
฿ 4,376.80 | AIR GRIPPER | 1 Piece(s) | 3 Day(s) | Pinch, Swing Type / Open, Swing Type | Single Acting Type (Normally Open) | 30 | 10 | 10 | M9BV | 2 pcs. | 3 m | None | - |
Loading...
Type | Main body | Number of Fingers | 2 pcs. | Main Body Shape | Square Shape |
---|---|---|---|---|---|
Environment, Applications | Standard | Additional Functions | Not Provided | Stroke Adjustment Mechanism | Not Provided |
How can we improve?
How can we improve?