1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Air Gripper, Parallel Type / Standard Type MHZ2 Series (Part Number)

SMC HAND/CHUCK

Air Gripper, Parallel Type / Standard Type MHZ2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,644.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

SMC Parallel Type Air Gripper.
[Features]
· Uses a linear guide for high rigidity and high precision.

MHZ2 Series Parallel Type Air Gripper / Standard Type Specifications

MHZ2 Series ø6 (diameter 6 mm) external appearance

MHZ2 Series ø6 (diameter 6 mm) external appearance

MHZ2 Series ø10 to 25 (diameter 10 to 25 mm) external appearance

MHZ2 Series ø10 to 25 (diameter 10 to 25 mm) external appearance

MHZ2 Series ø32 (diameter 32 mm), ø40 (diameter 40 mm) external appearance

MHZ2 Series ø32 (diameter 32 mm), ø40 (diameter 40 mm) external appearance

JIS symbol / double acting / inner-diameter gripping

JIS symbol / double acting / inner-diameter gripping

JIS symbol / double acting / outer-diameter gripping

JIS symbol / double acting / outer-diameter gripping

JIS symbol / single acting normally closed / inner-diameter gripping

JIS symbol / single acting normally closed / inner-diameter gripping

JIS symbol / single acting normally open / outer-diameter gripping

JIS symbol / single acting normally open / outer-diameter gripping

Specifications

FluidAir
Operating pressureDouble actingø6 (diameter 6 mm): 0.15 to 0.7 MPa
ø10 (diameter 10 mm): 0.2 to 0.7 MPa
ø16 to 40 (diameter 16 to 40 mm): 0.1 to 0.7 MPa
Single actingNormally openø6 (diameter 6 mm): 0.3 to 0.7 MPa
ø10 (diameter 10 mm): 0.35 to 0.7 MPa
ø16 to 40 (diameter 16 to 40 mm): 0.25 to 0.7 MPa
Normally closed
Ambient and fluid temperature-10 to 60°C
Repeatabilityø6 to 25 (diameter 6 to 25 mm): ±0.01 mm
ø32 (diameter 32 mm), ø40 (diameter 40 mm): ±0.02 mm
Maximum operating frequencyø6 to 25 (diameter 6 to 25 mm): 180 c.p.m.
ø32 (diameter 32 mm), ø40 (diameter 40 mm): 60 c.p.m.
LubricationNon-lube
ActionDouble acting / single acting
Auto switch (option)*Solid state auto switch (3-wire, 2-wire)

*See the manufacturer's catalog for details about auto switches.
*Use with a dust cover in dusty environments, etc.

Model

ActionModelBore size
(mm)
Gripping force *1Opening/closing stroke
(both sides)
mm
Weight*2
g
Gripping force per finger
Effective value N
Outer-diameter gripping forceInner-diameter gripping force
Double actingMHZ2-6D63.36.1427
MHZ2-10D(N)101117455
MHZ2-16D(N)1634456115
MHZ2-20D(N)20426610230
MHZ2-25D(N)256510414420
MHZ2-32D3215819322715
MHZ2-40D40254318301,275
Single actingNormally openMHZ2-6S61.9-427
MHZ2-10S(N)107.1455
MHZ2-16S(N)16276115
MHZ2-20S(N)203310235
MHZ2-25S(N)254514425
MHZ2-32S3213122760
MHZ2-40S40217301,370
Normally closedMHZ2-6C6-3.7427
MHZ2-10C(N)1013455
MHZ2-16C(N)16386115
MHZ2-20C(N)205710235
MHZ2-25C(N)258314425
MHZ2-32C3216122760
MHZ2-40C40267301,370

*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
*2 Values above do not include auto switch weight.

External dimensional drawing

 

(Unit: mm)

 

Auto switch mounting groove dimensional drawing

Auto switch mounting groove dimensional drawing

 
MHZ2-6□ / double acting / single acting basic type dimensional drawing

MHZ2-6□ / double acting / single acting basic type dimensional drawing

*In the case of single action, one side port is a breathing hole.

*Under dusty conditions, use the MHZJ2 Series with dust cover.

Precautions

  • *Note the risk of corrosion on the linear guide.
  • *The finger guide uses martensitic stainless steel, whose corrosion resistance is inferior to austenitic stainless steel. In particular, rust may occur in environments where water droplets adhere to the unit due to condensation.
  • *See the manufacturer's catalog for product information other than the above.
  • *Product images are representative images.
Part Number
MHZ2-20D3-M9PWL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGripping Methods Main Body Shape Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Additional Functions Cylinder internal diameter
(mm)
Finger position / Options Body options Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing

฿ 7,002.40

SMC HAND/CHUCK 1 Piece(s) 55 Day(s) Pinch, Chuck Type / Open, Chuck TypeSquare Shape (Flat Shape)Double Acting Type11.61.66642With Linear Guide / High Accuracy20Flat type fingersBasic typeM9PW2 pcs.3 mNoneNone

Loading...

  1. 1

Basic Information

Type Main body Number of Fingers 2 pcs. Environment, Applications Standard
Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part MHZ2-20D3-M9PWL in the Air Gripper, Parallel Type / Standard Type MHZ2 Series series.

Products with similar specification

Part Number
MHZ2-10C-M9BL-X63
MHZ2-10C-M9BLS
MHZ2-10C-M9BS
MHZ2-20D3-M9PWZ
MHZ2-20D3-M9PZ
MHZ2-20D3-X4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGripping Methods Main Body Shape Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Additional Functions Cylinder internal diameter
(mm)
Finger position / Options Body options Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing

฿ 11,109.61

1 Piece(s) 25 Day(s) Open, Parallel Type / Pinch, Parallel TypeSquare ShapeSingle Acting Type (Normally Closed)15.211.213-With Linear Guide10Standard basic typeBasic typeM9B2 pcs.3 mFluorine grease-

฿ 5,423.20

1 Piece(s) 3 Day(s) Open, Parallel Type / Pinch, Parallel TypeSquare ShapeSingle Acting Type (Normally Closed)15.211.213-With Linear Guide10Standard basic typeBasic typeM9B1 pc.3 mNone-

฿ 5,347.20

1 Piece(s) 3 Day(s) Open, Parallel Type / Pinch, Parallel TypeSquare ShapeSingle Acting Type (Normally Closed)15.211.213-With Linear Guide10Standard basic typeBasic typeM9B1 pc.0.5 mNone-

฿ 12,838.40

1 Piece(s) 35 Day(s) Open, Chuck Type / Pinch, Chuck TypeSquare Shape (Flat Shape)Double Acting Type11.61.66642High Accuracy / With Linear Guide20Flat type fingersBasic typeM9PW2 pcs.5 mNoneNone

฿ 12,703.31

1 Piece(s) 35 Day(s) Open, Chuck Type / Pinch, Chuck TypeSquare Shape (Flat Shape)Double Acting Type11.61.66642High Accuracy / With Linear Guide20Flat type fingersBasic typeM9P2 pcs.5 mNoneNone

฿ 6,051.20

1 Piece(s) 55 Day(s) Open, Parallel Type / Pinch, Parallel TypeSquare ShapeDouble Acting Type11.61.66642With Linear Guide20Flat type fingersBasic typeNoneNoneNoneHeat resistance (100°C)-