(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Parallel Type Air Gripper.
[Features]
· Uses a linear guide for high rigidity and high precision.
MHZ2 Series ø6 (diameter 6 mm) external appearance
MHZ2 Series ø10 to 25 (diameter 10 to 25 mm) external appearance
MHZ2 Series ø32 (diameter 32 mm), ø40 (diameter 40 mm) external appearance
JIS symbol / double acting / inner-diameter gripping
JIS symbol / double acting / outer-diameter gripping
JIS symbol / single acting normally closed / inner-diameter gripping
JIS symbol / single acting normally open / outer-diameter gripping
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | ø6 (diameter 6 mm): 0.15 to 0.7 MPa ø10 (diameter 10 mm): 0.2 to 0.7 MPa ø16 to 40 (diameter 16 to 40 mm): 0.1 to 0.7 MPa | |
Single acting | Normally open | ø6 (diameter 6 mm): 0.3 to 0.7 MPa ø10 (diameter 10 mm): 0.35 to 0.7 MPa ø16 to 40 (diameter 16 to 40 mm): 0.25 to 0.7 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to 60°C | ||
Repeatability | ø6 to 25 (diameter 6 to 25 mm): ±0.01 mm ø32 (diameter 32 mm), ø40 (diameter 40 mm): ±0.02 mm | ||
Maximum operating frequency | ø6 to 25 (diameter 6 to 25 mm): 180 c.p.m. ø32 (diameter 32 mm), ø40 (diameter 40 mm): 60 c.p.m. | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting | ||
Auto switch (option)* | Solid state auto switch (3-wire, 2-wire) |
*See the manufacturer's catalog for details about auto switches.
*Use with a dust cover in dusty environments, etc.
Action | Model | Bore size (mm) | Gripping force *1 | Opening/closing stroke (both sides) mm | Weight*2 g | ||
---|---|---|---|---|---|---|---|
Gripping force per finger Effective value N | |||||||
Outer-diameter gripping force | Inner-diameter gripping force | ||||||
Double acting | MHZ2-6D | 6 | 3.3 | 6.1 | 4 | 27 | |
MHZ2-10D(N) | 10 | 11 | 17 | 4 | 55 | ||
MHZ2-16D(N) | 16 | 34 | 45 | 6 | 115 | ||
MHZ2-20D(N) | 20 | 42 | 66 | 10 | 230 | ||
MHZ2-25D(N) | 25 | 65 | 104 | 14 | 420 | ||
MHZ2-32D | 32 | 158 | 193 | 22 | 715 | ||
MHZ2-40D | 40 | 254 | 318 | 30 | 1,275 | ||
Single acting | Normally open | MHZ2-6S | 6 | 1.9 | - | 4 | 27 |
MHZ2-10S(N) | 10 | 7.1 | 4 | 55 | |||
MHZ2-16S(N) | 16 | 27 | 6 | 115 | |||
MHZ2-20S(N) | 20 | 33 | 10 | 235 | |||
MHZ2-25S(N) | 25 | 45 | 14 | 425 | |||
MHZ2-32S | 32 | 131 | 22 | 760 | |||
MHZ2-40S | 40 | 217 | 30 | 1,370 | |||
Normally closed | MHZ2-6C | 6 | - | 3.7 | 4 | 27 | |
MHZ2-10C(N) | 10 | 13 | 4 | 55 | |||
MHZ2-16C(N) | 16 | 38 | 6 | 115 | |||
MHZ2-20C(N) | 20 | 57 | 10 | 235 | |||
MHZ2-25C(N) | 25 | 83 | 14 | 425 | |||
MHZ2-32C | 32 | 161 | 22 | 760 | |||
MHZ2-40C | 40 | 267 | 30 | 1,370 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
*2 Values above do not include auto switch weight.
(Unit: mm)
Auto switch mounting groove dimensional drawing
MHZ2-6□ / double acting / single acting basic type dimensional drawing
*In the case of single action, one side port is a breathing hole.
*Under dusty conditions, use the MHZJ2 Series with dust cover.
Part Number |
---|
MHZ2-16SN-M9BV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Gripping Methods | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Additional Functions | Cylinder internal diameter (mm) | Finger position / Options | Body options | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,203.20 | AIR GRIPPER | 1 Piece(s) | 29 Day(s) | Pinch, Parallel Type / Open, Parallel Type | Square Shape | Single Acting Type (Normally Open) | 20.9 | 14.9 | - | 27 | With Linear Guide | 16 | Narrow type basic type | Basic type | M9BV | 2 pcs. | 0.5 m | None | - |
Loading...
Type | Main body | Number of Fingers | 2 pcs. | Environment, Applications | Standard |
---|---|---|---|---|---|
Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part MHZ2-16SN-M9BV in the Air Gripper, Parallel Type / Standard Type MHZ2 Series series.
Part Number |
---|
MHZ2-10C-M9BL-X63 |
MHZ2-10C-M9BLS |
MHZ2-10C-M9BS |
MHZ2-16SN-M9BVL |
MHZ2-16SN-M9BVLS |
MHZ2-16SN-M9BVS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Gripping Methods | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Additional Functions | Cylinder internal diameter (mm) | Finger position / Options | Body options | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,109.61 | 1 Piece(s) | 25 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Square Shape | Single Acting Type (Normally Closed) | 15.2 | 11.2 | 13 | - | With Linear Guide | 10 | Standard basic type | Basic type | M9B | 2 pcs. | 3 m | Fluorine grease | - | ||
฿ 5,423.20 | 1 Piece(s) | 3 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Square Shape | Single Acting Type (Normally Closed) | 15.2 | 11.2 | 13 | - | With Linear Guide | 10 | Standard basic type | Basic type | M9B | 1 pc. | 3 m | None | - | ||
฿ 5,347.20 | 1 Piece(s) | 3 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Square Shape | Single Acting Type (Normally Closed) | 15.2 | 11.2 | 13 | - | With Linear Guide | 10 | Standard basic type | Basic type | M9B | 1 pc. | 0.5 m | None | - | ||
฿ 6,355.20 | 1 Piece(s) | 29 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Square Shape | Single Acting Type (Normally Open) | 20.9 | 14.9 | - | 27 | With Linear Guide | 16 | Narrow type basic type | Basic type | M9BV | 2 pcs. | 3 m | None | - | ||
฿ 5,556.00 | 1 Piece(s) | 29 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Square Shape | Single Acting Type (Normally Open) | 20.9 | 14.9 | - | 27 | With Linear Guide | 16 | Narrow type basic type | Basic type | M9BV | 1 pc. | 3 m | None | - | ||
฿ 5,480.00 | 1 Piece(s) | 29 Day(s) | Open, Parallel Type / Pinch, Parallel Type | Square Shape | Single Acting Type (Normally Open) | 20.9 | 14.9 | - | 27 | With Linear Guide | 16 | Narrow type basic type | Basic type | M9BV | 1 pc. | 0.5 m | None | - |
How can we improve?
How can we improve?