1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Mist Separator AME Series (Part Number)

AIR FILTER

Super Mist Separator AME Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 761.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

Super Mist Separator AME Series; separates and adsorbs oil particles in an aerosol state.
[Features]
· Changes oil-lubricating compressed air to oil-free equivalent air.
[Applications]
· Use for filtering compressed air for use on coating lines that require a high degree of cleanliness.
· Use for filtering compressed air for use in clean rooms and for compressed air for use in equipment with which oil must be avoided.

Super Mist Separator AME Series Details

AME150C to AME350C: product images

AME150C to AME350C: product images

AME450C/AME550C: product images

AME450C/AME550C: product images

AME650/AME850: product images

AME650/AME850: product images

Super Mist Separator AME Series Specifications

Applicable fluidsCompressed Air
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Proof pressure1.5 MPa
Ambient temperature and working fluid temperature5 to 60°C
Filtration0.01 μm (filtration efficiency 99.9%)
Cleanliness at outlet side Note 2)No more than 100 particles of 0.3 µm or larger per ft3
(35 particles or less per 10 L [ANR])
Oil mist density at outlet sideMax 0.01 mg/m3 (ANR)
(≒0.008 ppm)
Element replacement interval(1) If red spots appear on the element surface, replace it immediately. Note 1)
(2) Even if red spots do not appear on the element surface, be sure to replace the element if the pressure drops to 0.1 MPa, or after 2 years of operation, whichever comes first.

Note 1) Failure to replace the element when red spots start to appear in the surface will result in red-pigmented oil content leaking into the secondary side. If immediate element replacement is for some reason not an option, install an AMF on the secondary side and seek to replace the element as soon as possible. In such cases, the AMF element should be replaced at the same time.
Note 2) Depending on the operating conditions, a minuscule amount of red pigment may flow out, but this should not affect filtration performance. As such, prolonged use under such conditions may result in minimal red-pigmented residue on the interior of the piping on the secondary side.

Model

ModelAME150CAME250CAME350CAME450CAME550CAME650AME850
Rated flow L/min (ANR) Note)2005001,0002,0003,7006,00012,000
Piping connection port diameter1/8, 1/41/4, 3/83/8, 1/21/2, 3/43/4, 11, 1 1/21 1/2, 2
Weight (kg)0.30.480.81.32.04.210.5

Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

Accessories Part Nos.

Applicable modelsAME150CAME250CAME350CAME450CAME550CAME650AME850
Bracket assembly
(with mounting screws [2 pcs.])
AM-BM101AM-BM102AM-BM103AM-BM104AM-BM105BM56BM57

AME150C to AME550C: Model Number Notation

AME150C to AME550C: model number example

AME150C to AME550C: model number example

AME650/AME850: Model Number Notation

AME650/AME850: model number example

AME650/AME850: model number example

Structural Drawings

AME150C to AME550C: structural drawings

AME150C to AME550C: structural drawings

AME650/AME850: structural drawings

AME650/AME850: structural drawings

Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

NumberNameMaterialsAdditional notes
1BodyAluminum alloyInner/outer surface coatings
2Housing (bowl)Aluminum alloy
3Sight glassReinforced glass-

Replacement Parts

NumberNameMaterialsApplicable modelsModel
AME150CAME250CAME350CAME450CAME550CAME650AME850
4Element assemblyGlass fiber,
others
Except option FAME-EL150AME-EL250AME-EL350AME-EL450AME-EL550AME-EL650AME-EL850
For option FAME-EL150-FAME-EL250-FAME-EL350-FAME-EL450-FAME-EL550-F--

Note) Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Super Mist Separator AME Series Dimensions

AME150C to AME350C

 

(Unit: mm)

 

AME150C to AME350C: dimensional drawing

AME150C to AME350C: dimensional drawing

ModelPiping connection port diameterABCDEFGBracket related dimensions
INJKUVLMWOPQRST
AME150C1/8, 1/4831054637.5631099562056612610357026544.51.6
AME250C1/4, 3/8103147376576101216624866126104080286652
AME350C3/8, 1/2132189890590101508028877147125095348052.3

AME450C/AME550C

 

(Unit: mm)

 

AME450C/AME550C dimensional drawings

AME450C/AME550C dimensional drawings

ModelPiping connection port diameterABCDEFGHBracket related dimensions
INJKUVLMWOPQRT
AME450C1/2, 3/4151201051063106103617290311099189155511150883.2
AME550C3/4, 118724130122312215442061003310991891565126601023.2

AME650/AME850

 

(Unit: mm)

 

AME650/AME850 dimensional drawings

AME650/AME850 dimensional drawings

ModelPiping connection port diameterABCDEFGHBracket related dimensions
IJKLMNOPQRS
AME6501, 1 1/229132167160-16010663144015201115085180761364.5
AME8501 1/2, 240342235220-2201096406301524131801202201101846
Part Number
AME250C-F02-V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

฿ 1,789.25

AIR FILTER 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.01μm-[G] G1/4StandardNo-No[(Right)] From Left to Right-250NoneNBR1CompatibleNone-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AME250C-F02-V in the Super Mist Separator AME Series series.

Products with similar specification

Part Number
AME-EL250-F
AME-EL350
AME-EL350-F
AME250C-F02B
AME250C-F02B-H
AME250C-F02B-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

฿ 1,446.70

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)----------For option F------AME250C

฿ 1,713.60

1 Piece(s) Same day [Related Components (Element for Replacement)] Related components (element assembly)------------------

฿ 2,227.00

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)----------For option F------AME350C

฿ 1,751.00

1 Piece(s) 55 Day(s) StandardGeneral Dry Air0.01μm-[G] G1/4StandardNo[Metal] Aluminum AlloyNo[(Right)] From Left to Right-250BracketNBR1Non-compatibleNone-

฿ 2,303.50

1 Piece(s) 55 Day(s) StandardGeneral Dry Air0.01μm-[G] G1/4StandardNo[Metal] Aluminum AlloyNo[(Right)] From Left to Right-250BracketNBR1.6Non-compatibleNone-

฿ 1,751.00

1 Piece(s) 55 Day(s) StandardGeneral Dry Air0.01μm-[G] G1/4StandardNo[Metal] Aluminum AlloyNo[(Left)] Right→Left-250BracketNBR1Non-compatibleNone-