1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Mist Separator with Pre-Filter AMH Series (Part Number)

SMC FILTER

Micro Mist Separator with Pre-Filter AMH Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 970.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

Micro Mist Separator with Pre-Filter AMH Series; separates and removes oil particles in an aerosol state.
[Features]
· A micro mist separator that can remove any fine contaminants of 0.01 μm or more such as carbon and dust.
[Applications]
· Use as a pre-filter for compressed air for use in clean rooms or precision instruments that require air with a high degree of cleanliness.

Micro Mist Separator with Pre-Filter AMH Series Details

AMH150C to AMH550C: product images

AMH150C to AMH550C: product images

AMH650/AMH850: product images

AMH650/AMH850: product images

Micro Mist Separator with Pre-Filter AMH Series Specifications

Applicable fluidsCompressed Air
Maximum operating pressure1.0 MPa
Minimum operating pressure *1:0.05 MPa
Proof pressure1.5 MPa
Ambient temperature and working fluid temperature5 to 60°C
Filtration0.01 μm (filtration efficiency 99.9%)
Oil mist density at outlet sideMax. 0.1 mg/m3 (ANR) *2:
(before saturated with oil, 0.01 mg/m3 (ANR) or less (≒0.008 ppm)
Element replacement interval2 years or when pressure has dropped as far as 0.1 MPa
  1. *1 With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)
  2. *2 When the oil mist density on the inlet side is 30 mg/m3 (ANR)

Model

ModelAMH150CAMH250CAMH350CAMH450CAMH550CAMH650AMH850
Rated flow (L/min[ANR]) Note)2005001,0002,0003,7006,00012,000
Piping connection port diameter1/8, 1/41/4, 3/83/8, 1/21/2, 3/43/4, 11, 1 1/21 1/2, 2
Weight (kg)0.380.550.91.42.14.210.5

Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

Accessories Part Nos.

Applicable modelsAMH150CAMH250CAMH350CAMH450CAMH550CAMH650AMH850
Bracket assembly
(with mounting screws [2 pcs.])
AM-BM101AM-BM102AM-BM103AM-BM104AM-BM105BM56BM57

AMH150C to AMH550C: Model Number Notation

AMH150C to AMH550C: model number example

AMH150C to AMH550C: model number example

AMH650/AMH850: Model Number Notation

AMH650/AMH850: model number example

AMH650/AMH850: model number example

Structural Drawings

AMH150C to AMH550C/AMH650: structural drawings

AMH150C to AMH550C/AMH650: structural drawings

AMH850 structural drawing

AMH850 structural drawing

Note) The figure shows the drain cock specification.
Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

NumberNameMaterialsAdditional notes
1BodyAluminum alloyInner/outer surface coatings
2Housing (bowl)Aluminum alloy
3Sight glassReinforced glass-

Replacement Parts

NumberNameMaterialsApplicable modelsModel
AMH150CAMH250CAMH350CAMH450CAMH550CAMH650AMH850
4Element
assembly
Glass fiber,
others
Except option FAMH-EL150AMH-EL250AMH-EL350AMH-EL450AMH-EL550AMH-EL650AMH-EL850
For option FAMH-EL150-FAMH-EL250-FAMH-EL350-FAMH-EL450-FAMH-EL550-F--
  • *Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Micro Mist Separator with Pre-Filter AMH Series: Dimensions Examples

AMH150C to AMH550C

 

(Unit: mm)

 

AMH150C to AMH550C: dimensional drawing

AMH150C to AMH550C: dimensional drawing

ModelPiping connection port diameterABCDEFG
AMH150C1/8, 1/4161109963236310
AMH250C1/4, 3/81751411376237610
AMH350C3/8, 1/22071814590239010
AMH450C1/2, 3/4228201661062310610
AMH550C3/4, 1262242001222312215
ModelBracket related dimensionsClogging
checker
related dimensions
Differential pressure
switch
related dimensions
HIJKTULMVNOPQRSWXYZ
AMH150C176562056612610355470264.51.624373241
AMH250C193662486612610406680285227373641
AMH350C2258028877147125080953452.332374241
AMH450C249903110991891555881115093.237374341
AMH550C281100331099189156510212660103.239375141

AMH650

 

(Unit: mm)

 

AMH650 dimensional drawing

AMH650 dimensional drawing

AMH850

 

(Unit: mm)

 

AMH850 dimensional drawing

AMH850 dimensional drawing

Part Number
AMH250C-03-J-X6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

฿ 8,810.34

SMC FILTER 1 Piece(s) 33 Day(s) [Standard] StandardGeneral Dry Air0.01μm-[Rc (R)] Rc3/8StandardNo-No[(Right)] From Left to Right-250NoneNBR1Drain guide 1/4 female thread threadedNoneNoneNon-compatibleWith differential pressure gauge-

Loading...

  1. 1