1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mist Separator AM Series (Part Number)

SMC FILTER

Mist Separator AM Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 95.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

The Mist Separator AM Series separates and removes oil mist.
[Features]
· A mist separator for removing particles such as rust and carbon with a particle size of 0.3 μm or more.

Mist Separator AM Series Details

AM150C to AM550C: product images

AM150C to AM550C: product images

AM650/AM850: product images

AM650/AM850: product images

Mist Separator AM Series Specifications

Applicable fluidsCompressed Air
Maximum operating pressure1.0 MPa
Minimum operating pressure *10.05 MPa
Proof pressure1.5 MPa
Ambient temperature and working fluid temperature5 to 60°C
Filtration0.3 μm (filtration efficiency 99.9%)
Oil mist density at outlet sideMax. 1 mg/m3 (ANR) (≒0.8 ppm) *2
Element replacement interval2 years or when pressure has dropped as far as 0.1 MPa
  • *1 With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)
  • *2 When the oil mist density on the inlet side is 30 mg/m3 (ANR)

Model

ModelAM150CAM250CAM350CAM450CAM550CAM650AM850
Rated flow L/min (ANR) Note)3007501,5002,2003,7006,00012,000
Piping connection port diameter1/8, 1/41/4, 3/83/8, 1/21/2, 3/43/4, 11, 1 1/21 1/2, 2
Weight (kg)0.380.550.91.42.14.210.5

Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

Accessories Part Nos.

Applicable modelsAM150CAM250CAM350CAM450CAM550CAM650AM850
Bracket assembly
(with mounting screws [2 pcs.])
AM-BM101AM-BM102AM-BM103AM-BM104AM-BM105BM56BM57

AM150C to AM550C: Model Number Notation

AM150C to AM550C: model number example

AM150C to AM550C: model number example

AM650/AM850: Model Number Notation

AM650/AM850: model number example

AM650/AM850: model number example

Structural Drawings

AM150C to AM550C/AM650: structural drawings

AM150C to AM550C/AM650: structural drawings

AM850 structural drawing

AM850 structural drawing

Note) The figure shows the drain cock specification.
Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

NumberNameMaterialsAdditional notes
1BodyAluminum alloyInner/outer surface coatings
2Housing (bowl)Aluminum alloy
3Sight glassReinforced glass-

Replacement Parts

NumberNameMaterialsApplicable modelsModel
AM150CAM250CAM350CAM450CAM550CAM650AM850
4Element
assembly
Glass fiber,
others
Except option FAM-EL150AM-EL250AM-EL350AM-EL450AM-EL550AM-EL650AM-EL850
For option FAM-EL150-FAM-EL250-FAM-EL350-FAM-EL450-FAM-EL550-F--
  • *Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Mist Separator AM Series: Dimensions Examples

AM150C to AM550C

 

(Unit: mm)

 

AM150C to AM550C: dimensional drawing

AM150C to AM550C: dimensional drawing

ModelPiping connection port diameterABCDEFG
AM150C1/8, 1/4161109963236310
AM250C1/4, 3/81751411376237610
AM350C3/8, 1/22071814590239010
AM450C1/2, 3/4228201661062310610
AM550C3/4, 1262242001222312215
ModelBracket related dimensionsClogging
checker
related dimensions
Differential pressure
switch
related dimensions
HIJKTULMVNOPQRSWXYZ
AM150C176562056612610355470264.51.624373241
AM250C193662486612610406680285227373641
AM350C2258028877147125080953452.332374241
AM450C249903110991891555881115093.237374341
AM550C281100331099189156510212660103.239375141

AM650

 

(Unit: mm)

 

AM650 dimensional drawing

AM650 dimensional drawing

AM850

 

(Unit: mm)

 

AM850 dimensional drawing

AM850 dimensional drawing

Part Number
AM150C-01-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

฿ 8,430.79

SMC FILTER 1 Piece(s) 33 Day(s) [Standard] StandardGeneral Dry Air0.3μm-[Rc (R)] Rc1/8Standard[Manual Type] Manual-No[(Right)] From Left to Right-150NoneNBR1With drain cock30 V DCNoneNon-compatibleNone-

Loading...

  1. 1