(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The Mist Separator AM Series separates and removes oil mist.
[Features]
· A mist separator for removing particles such as rust and carbon with a particle size of 0.3 μm or more.
AM150C to AM550C: product images
AM650/AM850: product images
Applicable fluids | Compressed Air |
---|---|
Maximum operating pressure | 1.0 MPa |
Minimum operating pressure *1 | 0.05 MPa |
Proof pressure | 1.5 MPa |
Ambient temperature and working fluid temperature | 5 to 60°C |
Filtration | 0.3 μm (filtration efficiency 99.9%) |
Oil mist density at outlet side | Max. 1 mg/m3 (ANR) (≒0.8 ppm) *2 |
Element replacement interval | 2 years or when pressure has dropped as far as 0.1 MPa |
Model | AM150C | AM250C | AM350C | AM450C | AM550C | AM650 | AM850 |
---|---|---|---|---|---|---|---|
Rated flow L/min (ANR) Note) | 300 | 750 | 1,500 | 2,200 | 3,700 | 6,000 | 12,000 |
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 | 1, 1 1/2 | 1 1/2, 2 |
Weight (kg) | 0.38 | 0.55 | 0.9 | 1.4 | 2.1 | 4.2 | 10.5 |
Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.
Applicable models | AM150C | AM250C | AM350C | AM450C | AM550C | AM650 | AM850 |
---|---|---|---|---|---|---|---|
Bracket assembly (with mounting screws [2 pcs.]) | AM-BM101 | AM-BM102 | AM-BM103 | AM-BM104 | AM-BM105 | BM56 | BM57 |
AM150C to AM550C: model number example
AM650/AM850: model number example
AM150C to AM550C/AM650: structural drawings
AM850 structural drawing
Note) The figure shows the drain cock specification.
Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.
Number | Name | Materials | Additional notes |
---|---|---|---|
1 | Body | Aluminum alloy | Inner/outer surface coatings |
2 | Housing (bowl) | Aluminum alloy | |
3 | Sight glass | Reinforced glass | - |
Number | Name | Materials | Applicable models | Model | ||||||
---|---|---|---|---|---|---|---|---|---|---|
AM150C | AM250C | AM350C | AM450C | AM550C | AM650 | AM850 | ||||
4 | Element assembly | Glass fiber, others | Except option F | AM-EL150 | AM-EL250 | AM-EL350 | AM-EL450 | AM-EL550 | AM-EL650 | AM-EL850 |
For option F | AM-EL150-F | AM-EL250-F | AM-EL350-F | AM-EL450-F | AM-EL550-F | - | - |
(Unit: mm)
AM150C to AM550C: dimensional drawing
Model | Piping connection port diameter | A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|---|
AM150C | 1/8, 1/4 | 161 | 10 | 99 | 63 | 23 | 63 | 10 |
AM250C | 1/4, 3/8 | 175 | 14 | 113 | 76 | 23 | 76 | 10 |
AM350C | 3/8, 1/2 | 207 | 18 | 145 | 90 | 23 | 90 | 10 |
AM450C | 1/2, 3/4 | 228 | 20 | 166 | 106 | 23 | 106 | 10 |
AM550C | 3/4, 1 | 262 | 24 | 200 | 122 | 23 | 122 | 15 |
Model | Bracket related dimensions | Clogging checker related dimensions | Differential pressure switch related dimensions | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H | I | J | K | T | U | L | M | V | N | O | P | Q | R | S | W | X | Y | Z | |
AM150C | 176 | 56 | 20 | 5 | 6 | 6 | 12 | 6 | 10 | 35 | 54 | 70 | 26 | 4.5 | 1.6 | 24 | 37 | 32 | 41 |
AM250C | 193 | 66 | 24 | 8 | 6 | 6 | 12 | 6 | 10 | 40 | 66 | 80 | 28 | 5 | 2 | 27 | 37 | 36 | 41 |
AM350C | 225 | 80 | 28 | 8 | 7 | 7 | 14 | 7 | 12 | 50 | 80 | 95 | 34 | 5 | 2.3 | 32 | 37 | 42 | 41 |
AM450C | 249 | 90 | 31 | 10 | 9 | 9 | 18 | 9 | 15 | 55 | 88 | 111 | 50 | 9 | 3.2 | 37 | 37 | 43 | 41 |
AM550C | 281 | 100 | 33 | 10 | 9 | 9 | 18 | 9 | 15 | 65 | 102 | 126 | 60 | 10 | 3.2 | 39 | 37 | 51 | 41 |
(Unit: mm)
AM650 dimensional drawing
(Unit: mm)
AM850 dimensional drawing
Part Number |
---|
AM150C-02D-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max. Operating Pressure (MPa) | Drain Outlet | Differential Pressure Switch | Clogging Checker | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,046.36 | SMC FILTER | 1 Piece(s) | 33 Day(s) | [Standard] Standard | General Dry Air | 0.3μm | - | [Rc (R)] Rc | 1/4 | Standard | [Auto Float Type] N.O. Automatic Drain | - | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | With drain cock | 125 V AC / 30 V DC | None | Non-compatible | None | - |
Loading...
How can we improve?
How can we improve?