1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series (Part Number)

SMC FILTER

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 287.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

The Filter For Cleaning Liquid / Quick Change Filter FQ1 Series makes element replacement quick and easy, with no tools required.
[Features]
· Easy V band fastening.
· Easy element centering.
· Connects the upper and lower elements securely.
· Prevents the element from tilting.
· Smooth drainage of liquid.

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series Details

FQ1010□: product images

FQ1010□: product images

FQ1011□: product images

FQ1011□: product images

FQ1012□: product images

FQ1012□: product images

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series Specifications

ModelFQ1010FQ1011FQ1012
Number of built-in elements (L: element length, in mm)1 (L125)1 (L250)2 (L250 × 2)
Operating pressureMax. 1 MPa
Operating temperatureMax. 80°C (not exceeding boiling point).
Applicable fluidIndustrial water, weak alkaline cleaning liquids, etc.
*Cannot be used for gases.
Port size Rc1/2, 3/41/2, 3/4, 13/4, 1
MaterialsHousingSUS304
SealNBR or FKM
Weight (kg)≒1.5≒1.9≒2.7
Internal capacity L≒1≒1.7≒3.1
  • *Note) For the FQ1010, only micro-mesh elements and PP depth elements can be used.

Model Number Notation

Model number example

Model number example

Structural Drawings

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series: structural drawing

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series: structural drawing

Replacement Parts

NamePart numberMaterialsApplicable modelsPart no. (set contents)Additional notes
Case assemblyFQ1-CA001NSUS304
Note) O-ring materials
N: NBR
V: FKM
FQ1010NSet of (1), (8), (9), (10), (12), (13) - 1 pc. each
Note) Only the FQ1-CA003□ includes the intermediate holder (14) in the set.
Element size: for L125
FQ1-CA001VFQ1010V
FQ1-CA002NFQ1011NElement size: for L250
FQ1-CA002VFQ1011V
FQ1-CA003NFQ1012NElement size: for L500
(L250 × 2)
FQ1-CA003VFQ1012V
Replacement V bandFQ-BA001SUS304FQ1 Series(3)-
O-ring setFQ-KT005NNBRFQ101□NSet of (4), (7), (13) - 1 pc. each(4): OR NBR-70-1 P85
(7), (13): OR NBR-70-1 P11
FQ-KT005VFKMFQ101□V(4) OR FKM-70 P85
(7), (13): OR FKM-70 P11
Quick plugAG-9SSUS304FQ1 Series(6), (12)-
Upper element holderL-131SSUS304FQ1 Series(8)-
Lower element holderL-135SSUS304FQ1 Series(9), (10)-
Intermediate holderFQ-OP001SUS304FQ1 Series(14)-
BracketBP-15SSPCFQ101□□-04-For port size Rc 1/2
BP-14SFQ101□□-06-For port size Rc 3/4
BP-13SFQ101□□-10-For port size Rc 1

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series Dimensions

 

(Unit: mm)

 

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series: dimensional drawing

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series: dimensional drawing

Part numberAApplicable connection port size
BP-13S34.5Rc1
BP-14S27.5Rc3/4
BP-15S22Rc1/2
ModelABPNumber of elements
FQ10102042671/2, 3/4L 125 mm - 1 pc.
FQ10113323951/2, 3/4, 1L 250 mm - 1 pc.
FQ10125936563/4, 1L 250 mm - 2 pc.
Part Number
FQ1011V-06-X61
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compressed Air Quality Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Specifications Accessory O-Ring, Gasket Material Custom-made Specifications Case Material Element length Element type Element materials Element seal materials Nominal filtration accuracy Compatible Models

฿ 15,343.95

SMC FILTER 1 Piece(s) 33 Day(s) [Related Components (Auxiliary Devices)] Container single itemFluid[Rc (R)] Rc3/4Standard-[Metal] Stainless Steel-NoneFKMWith bracket seat on coverSUS304250-----

Loading...

  1. 1