Filter for Cleaning Liquid / Quick Change Filter FQ1 Series

Caution
- The products shown in the image are representative. CAD data is not supported for some model numbers.
Product Description
The Filter For Cleaning Liquid / Quick Change Filter FQ1 Series makes element replacement quick and easy, with no tools required.
[Features]
· Easy V band fastening.
· Easy element centering.
· Connects the upper and lower elements securely.
· Prevents the element from tilting.
· Smooth drainage of liquid.
Filter For Cleaning Liquid / Quick Change Filter FQ1 Series Details

FQ1010□: product images

FQ1011□: product images

FQ1012□: product images
Filter For Cleaning Liquid / Quick Change Filter FQ1 Series Specifications
| Model | FQ1010 | FQ1011 | FQ1012 | |
|---|---|---|---|---|
| Number of built-in elements (L: element length, in mm) | 1 (L125) | 1 (L250) | 2 (L250 × 2) | |
| Operating pressure | Max. 1 MPa | |||
| Operating temperature | Max. 80°C (not exceeding boiling point). | |||
| Applicable fluid | Industrial water, weak alkaline cleaning liquids, etc. *Cannot be used for gases. | |||
| Port size Rc | 1/2, 3/4 | 1/2, 3/4, 1 | 3/4, 1 | |
| Materials | Housing | SUS304 | ||
| Seal | NBR or FKM | |||
| Weight (kg) | ≒1.5 | ≒1.9 | ≒2.7 | |
| Internal capacity L | ≒1 | ≒1.7 | ≒3.1 | |
- *Note) For the FQ1010, only micro-mesh elements and PP depth elements can be used.
Model Number Notation

Model number example
Structural Drawings

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series: structural drawing
Replacement Parts
| Name | Part number | Materials | Applicable models | Part no. (set contents) | Additional notes |
|---|---|---|---|---|---|
| Case assembly | FQ1-CA001N | SUS304 Note) O-ring materials N: NBR V: FKM | FQ1010N | Set of (1), (8), (9), (10), (12), (13) - 1 pc. each Note) Only the FQ1-CA003□ includes the intermediate holder (14) in the set. | Element size: for L125 |
| FQ1-CA001V | FQ1010V | ||||
| FQ1-CA002N | FQ1011N | Element size: for L250 | |||
| FQ1-CA002V | FQ1011V | ||||
| FQ1-CA003N | FQ1012N | Element size: for L500 (L250 × 2) | |||
| FQ1-CA003V | FQ1012V | ||||
| Replacement V band | FQ-BA001 | SUS304 | FQ1 Series | (3) | - |
| O-ring set | FQ-KT005N | NBR | FQ101□N | Set of (4), (7), (13) - 1 pc. each | (4): OR NBR-70-1 P85 (7), (13): OR NBR-70-1 P11 |
| FQ-KT005V | FKM | FQ101□V | (4) OR FKM-70 P85 (7), (13): OR FKM-70 P11 | ||
| Quick plug | AG-9S | SUS304 | FQ1 Series | (6), (12) | - |
| Upper element holder | L-131S | SUS304 | FQ1 Series | (8) | - |
| Lower element holder | L-135S | SUS304 | FQ1 Series | (9), (10) | - |
| Intermediate holder | FQ-OP001 | SUS304 | FQ1 Series | (14) | - |
| Bracket | BP-15S | SPC | FQ101□□-04 | - | For port size Rc 1/2 |
| BP-14S | FQ101□□-06 | - | For port size Rc 3/4 | ||
| BP-13S | FQ101□□-10 | - | For port size Rc 1 |
Filter for Cleaning Liquid / Quick Change Filter FQ1 Series Dimensions
(Unit: mm)

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series: dimensional drawing
| Part number | A | Applicable connection port size |
|---|---|---|
| BP-13S | 34.5 | Rc1 |
| BP-14S | 27.5 | Rc3/4 |
| BP-15S | 22 | Rc1/2 |
| Model | A | B | P | Number of elements |
|---|---|---|---|---|
| FQ1010 | 204 | 267 | 1/2, 3/4 | L 125 mm - 1 pc. |
| FQ1011 | 332 | 395 | 1/2, 3/4, 1 | L 250 mm - 1 pc. |
| FQ1012 | 593 | 656 | 3/4, 1 | L 250 mm - 2 pc. |