(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
HYG Series Hygienic Design Cylinder with an easy-to-clean format.
[Features]
· Air cylinder with improved water resistance.
· To keep the product flat, grooves for auto switches and holes for cushion needles, etc. have been eliminated.
· Approximately 5 times increase in lifespan (compared to manufacturer's current models).
· Able to handle food grease (NSF-H1 certified).
· NBR or FKM can be selected as the external sealant material.
· Mounting part: ISO standard (VDMA) compliant (HYC).
HYG Series Hygienic Design Cylinder product image
Model number examples
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|
Action | Double acting | |||||
Fluid | Air | |||||
Minimum operating pressure | 0.2 MPa | 0.15 MPa | ||||
Maximum operating pressure | 1.0 MPa | |||||
Proof Pressure | 1.5 MPa | |||||
Ambient and Working Fluid Temperature | 0°C to 60°C | |||||
Lubrication | Not required | |||||
Piston Speed | 50 to 500 mm/s (with pressure at 1.0 MPa)* | |||||
Cushioning | Rubber cushion | |||||
Stroke length tolerance | (0 to +1.5) mm |
*Use the product below the allowable kinetic energy.
Diagram: HYG Series Hygienic Design Cylinder
Number | Part Name | Material | Quantity | Notes |
---|---|---|---|---|
1 | Body | Aluminum alloy | 1 | Anodic oxide film |
2 | Plate | Aluminum alloy | 1 | Anodic oxide film |
3 | Piston rod | Stainless steel | 1 | Hard chrome plating |
4 | Guide rod | Stainless steel | 2 | Special coating |
5 | Rod cover | Aluminum alloy | 1 | Anodic oxide film |
6 | Head cover | Aluminum alloy | 1 | Chromate |
7 | Piston | Aluminum alloy | 1 | - |
8 | Bushing | Stainless steel | 4 | Special coating |
9 | Magnetic holder | Aluminum alloy | 1 | Chromate |
10 | Bumper A | Resin | 1 | - |
11 | Damper B | Resin | 1 | - |
12 | Scraper (piston rod) | Stainless steel + NBR | 1 | (FKM can be selected) |
13 | Scraper (guide rod) | Stainless steel + NBR | 2 | (FKM can be selected) |
14 | Port plug | Stainless steel | 3 | - |
15 | Rod packing | NBR | 1 | (FKM can be selected) |
16 | Piston packing | NBR | 1 | - |
17 | O-ring (rod end) | NBR | 1 | (FKM can be selected) |
18 | O-ring (head end) | NBR | 1 | - |
19 | Seal washer | Stainless steel + NBR | 3 | (FKM can be selected) |
20 | Magnet | - | 1 | (Only built-in magnet) (Over ø32 [32‑mm diameter]: 2 magnets) |
21 | Switch rail base | Stainless steel | 2 | (Only built-in magnet) |
22 | Switch rail | Stainless steel | 1 | (Only built-in magnet) |
23 | Hexagon bolt | Stainless steel | 2 | (Only built-in magnet) |
Tube inner diameter | Part No. | Set contents |
---|---|---|
20 | HYG20□-PS | Set of (15), (16), (17), (19) listed above |
25 | HYG25□-PS | |
32 | HYG32□-PS |
Symbol | Material |
---|---|
R | NBR |
H | External FKM* |
Dimensional drawings: without auto switch HYG20, 25
(Units: mm)
Tube inner diameter | Standard Stroke | A | B | ||||||
---|---|---|---|---|---|---|---|---|---|
30 st or less | 31 to 50 st | 51 to 100 st | 101 st or more | 30 st or less | 31 to 50 st | 51 to 100 st | 101 st or more | ||
20 | 20, 30, 50, 100, 150, 200 | 78.5 | 88.5 | 108.5 | 128.5 | 52 | 62 | 82 | 102 |
25 | 86 | 96 | 116 | 136 | 56.5 | 66.5 | 86.5 | 106.5 |
(Units: mm)
Tube inner diameter | C | D | E | F | G | H | J | K | L | MA | MB | N | P | PA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 36 | 83 | 14 | 30 | 81 | 18 | 54 | 12 | 10 | 4 | 27 | 12.5 | M5 × 0.8 | 16 |
25 | 42 | 93 | 16 | 38 | 91 | 21 | 64 | 16 | 12 | 4.5 | 32 | 13.5 | M5 × 0.8 | 18 |
(Units: mm)
Tube inner diameter | PB | PC | PD | QA | QB | RA | RB | RC | RD | RE | RF | TA | TB | TC | TD | UA | UB | UC | UD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 32.5 | 14 | 28.5 | 7 | 68.5 | 39 | 9.5 | 32 | 5.4 | M6 × 1 | 12 | 24 | 72 | M5 × 0.8 | 13 | 18 | 70 | M5 × 0.8 | 10 |
25 | 34.5 | 15 | 34 | 8.5 | 78.5 | 41.5 | 9.5 | 38 | 5.4 | M6 × 1 | 12 | 29 | 80 | M6 × 1 | 14.5 | 26 | 78 | M6 × 1 | 12 |
Part Number |
---|
HYDG20H-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Sealing materials | Grease |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,719.84 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 20 | 5 | 0.2 to 1.0 | With built-in magnet and switch rail | M Screw | Without switch | - | - | External FKM | Standard grease (for non-food) |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Rubber cushion |
How can we improve?
How can we improve?