Dual-Rod Cylinder Double-Rod Type CXSW Series

Caution
- See catalog for specification details.
- Product pictures are representations. CAD data is not supported for some model numbers.
Product Description
Dual-Rod Cylinder Double Rod Type CXSW Series that can be mounted from 3 directions.
[Features]
· Dual-rod cylinder with guide function that is suitable for pick and place applications, etc.
· Auto switch can be installed from 3 directions.
· Unique air cushion mechanism with no cushion ring.
Dual-Rod Cylinder Double-Rod Type CXSW Series Specifications
Model Number Notation

Model number notation: images
Applicable Auto Switches
| Type | Special functions | Wire Exit | Indicator light | Wiring (output) | Load Voltage | Auto switch model number | *Lead wire length (m) | Pre-Wired Connector | Applicable load | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DC | AC | Vertical Outlet | Lateral Outlet | 0.5 (Nil) | 3 (L) | 5 (Z) | |||||||||
| Solid state auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | Y69A | Y59A | ● | ● | ○ | ○ | IC circuit | Relay, PLC |
| 3-wire (PNP) | Y7PV | Y7P | ● | ● | ○ | ○ | |||||||||
| 2-Wire | 12 V | Y69B | Y59B | ● | ● | ○ | ○ | - | |||||||
| Diagnostic indication (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | Y7NWV | Y7NW | ● | ● | ○ | ○ | IC circuit | ||||||
| 3-wire (PNP) | Y7PWV | Y7PW | ● | ● | ○ | ○ | |||||||||
| 2-Wire | 12 V | Y7BWV | Y7BW | ● | ● | ○ | ○ | - | |||||||
| Improved water resistance product (2-color indicator) | - | **Y7BA | - | ● | ○ | ○ | |||||||||
| Reed auto switch | - | Grommet | Yes | 3-wire (NPN equivalent) | - | 5 V | - | - | Z76 | ● | ● | - | - | IC circuit | - |
| 2-Wire | 24 V | 12 V | 100 V | - | Z73 | ● | ● | ● | - | - | Relay, PLC | ||||
| NA | 100 V or less | - | Z80 | ● | ● | - | - | IC circuit | |||||||
- *Water resistant type auto switches can be mounted to the above models, but the water resistance cannot be guaranteed.
Check with the manufacturer regarding water-resistant types for the above model numbers. - *Lead wire length symbol
0.5 m……………No symbol (Example) Y59A
3 m…………… L (Example) Y59AL
5 m…………… Z (Example) Y59AZ
Made to order specifications
| Indicator symbol | Specifications/contents |
|---|---|
| -XB11 | Long stroke type |
Specifications Table
| Tube Internal Diameter (mm) | 6 | 10 | 15 | 20 | 25 | 32 |
|---|---|---|---|---|---|---|
| Applicable fluids | Air (non-lube) | |||||
| Proof pressure | 1.05 MPa | |||||
| Maximum operating pressure | 0.7 MPa | |||||
| Minimum operating pressure | 0.15 MPa | 0.1 MPa | ||||
| Ambient temperature and working fluid temperature | -10°C to 60°C (no freezing) | |||||
| Operating piston speed | 50 to 500 mm/s | |||||
| Cushioning | Bumper is standard on both ends | |||||
| Stroke adjustable range | 0 to 10 mm compared to the standard stroke (extended end 5 mm, retracted end 5 mm) | |||||
| Port size | M5 × 0.8 | Rc 1/8 | ||||
| Bearing type | Slide bearing, ball bushing bearing (same dimensions for both) | |||||
Standard Strokes
(Unit: mm)
| Model | Standard stroke | Long stroke |
|---|---|---|
| CXSW□6 | 10, 20, 30, 40, 50 | - |
| CXSW□10 | 10, 20, 30, 40, 50 | 75, 100, 125, 150 |
| CXSW□15 | ||
| CXSW□20 | 10, 20, 30, 40, 50, 75, 100 | 125, 150, 175, 200 |
| CXSW□25 | ||
| CXWS□32 |
- *Long strokes will be made-to-order. (-XB11)
Structural drawing

CXSWM / Slide bearing structural drawing

CXSWL / Ball bushing bearing structural drawing

Piston structural drawing
Component Parts
| Number | Description | Material | Note |
|---|---|---|---|
| 1 | Housing | Aluminum Alloy | Hard Anodize |
| 2 | Piston rod A | Carbon steel | Hard chrome plated |
| 3 | Piston rod B | Carbon steel | Hard chrome plated |
| 4 | Rod Cover | Aluminum bearing alloy | - |
| 5 | Plate | Aluminum Alloy | Hard Anodize |
| 6 | Piston A | Aluminum Alloy | Chromate treatment |
| 7 | Piston B | Aluminum Alloy | Chromate treatment |
| 8 | Magnet | - | - |
| 9 | Bumper bolt | Carbon steel | Nickel plating |
| 10 | Hex nut | Carbon steel | Zinc chromate |
| 11 | Hexagon socket head bolt | Chromium steel | Zinc chromate |
| 12 | Hex Socket Set Screw | Chromium steel | Zinc chromate |
Component Parts
| Number | Description | Material | Note |
|---|---|---|---|
| 13 | Retaining Ring | Special steel | Phosphate coated |
| 14 | Bumper holder | Synthetic resin | - |
| 15 | Ball bushing | - | - |
| 16 | Bearing spacer | Synthetic resin | - |
| 17 | Dampers | Urethane | - |
| 18 | Plug | Chromium steel | Nickel plating |
| 19 | Seal retainer | Aluminum Alloy | - |
| *20 | Piston Gasket | NBR | - |
| *21 | Rod Gasket | NBR | - |
| *22 | O-ring | NBR | - |
| 23 | O-ring | NBR | - |
- *For CXSWL6, aluminum bearing alloy is used for (16).
Replacement Parts / Seal Kit
| Tube Internal Diameter (mm) | Order number | Content |
|---|---|---|
| 6 | CXSWM6-PS | A set of (20), (21), (22) listed above |
| CXSWL6-PS | ||
| 10 | CXSWM10-PS | |
| CXSWL10APS | ||
| 15 | CXSWM15-PS | |
| CXSWL15APS | ||
| 20 | CXSWM20-PS | |
| CXSWL20APS | ||
| 25 | CXSWM25-PS | |
| CXSWL25APS | ||
| 32 | CXSWM32-PS | |
| CXSWL32APS |
- *Seal kit includes (20) to (22). To order them, use the order number in the table above.
- *The seal kit does not include a grease pack, so please order a grease pack separately.