(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dual-Rod Cylinder With Air Cushion CXS Series that can be mounted from 3 directions.
[Features]
· Dual-rod cylinder with guide function that is suitable for pick and place applications, etc.
· Ball bushing bearings and slide bearings are standard for all series.
· Workpieces can be mounted on 3 surfaces.
· Twice the thrust, non-rotating accuracy of ±0.1°.
· Adjustable stroke range of 0 to -5 mm.
Model Number Notation
Tube Internal Diameter (mm) | 20 | 25 | 32 |
---|---|---|---|
Applicable fluids | Air (non-lube) | ||
Proof pressure | 1.05 MPa | ||
Maximum operating pressure | 0.7 MPa | ||
Minimum operating pressure | 0.1 MPa | ||
Ambient temperature and working fluid temperature | -10°C to 60°C (no freezing) | ||
Operating piston speed | 50 to 1,000 mm/s | ||
Port size | M5 × 0.8 | Rc 1/8 (NPT 1/8, G 1/8) | |
Bearing type | Slide bearing, ball bushing bearing (same dimensions for both) | ||
Cushioning | Air cushion (both ends) |
CXSM / With air cushion structural drawing
CXSL / With air cushion structural drawing
CXSM
Number | Part name | Material | Note |
---|---|---|---|
1 | Housing | Aluminum Alloy | Hard Anodize |
2 | Piston rod A | Carbon steel | Hard chrome plated |
3 | Piston rod B | Carbon steel | Hard chrome plated |
4 | Rod Cover | Aluminum bearing alloy | - |
5 | Plate | Aluminum Alloy | Anodized |
6 | Piston A | Aluminum Alloy | Chromate treatment |
7 | Piston B | Aluminum Alloy | Chromate treatment |
8 | Damper B | Urethane | - |
9 | Magnet | - | - |
10 | Bumper bolt | Carbon steel | Nickel plating |
11 | Hex nut | Carbon steel | Zinc chromate |
12 | Dampers | Urethane | - |
13 | Hexagon socket head bolt | Chromium steel | Zinc chromate |
14 | Hex Socket Set Screw | Chromium steel | Zinc chromate |
15 | Retaining Ring | Special steel | Phosphate coated |
16 | Steel ball | Special steel | Nickel plating |
17 | Piston Gasket | NBR | - |
18 | Rod Gasket | NBR | - |
19 | O-ring | NBR | - |
20 | O-ring | NBR | - |
21 | Cushion needle | Stainless steel | - |
22 | Check seal retainer | Copper Alloy | - |
23 | Check seal | NBR | - |
24 | Needle gasket | NBR | - |
25 | Check gasket | NBR | - |
CXSL
Number | Part name | Material | Note |
---|---|---|---|
1 | Housing | Aluminum Alloy | Hard Anodize |
2 | Piston rod A | Special steel | Hard chrome plated |
3 | Piston rod B | Special steel | Hard chrome plated |
4 | Bearing spacer | Aluminum Alloy | - |
5 | Ball bushing | - | - |
6 | Bumper holder | Aluminum Alloy | - |
7 | Plate | Aluminum Alloy | Anodized |
8 | Piston A | Aluminum Alloy | Chromate treatment |
9 | Piston B | Aluminum Alloy | Chromate treatment |
10 | Damper B | Urethane | - |
11 | Magnet | - | - |
12 | Bumper bolt | Carbon steel | Nickel plating |
13 | Hex nut | Carbon steel | Zinc chromate |
14 | Dampers | Urethane | - |
15 | Hexagon socket head bolt | Chromium steel | Zinc chromate |
16 | Hex Socket Set Screw | Chromium steel | Zinc chromate |
17 | Retaining Ring | Special steel | Phosphate coated |
18 | Steel ball | Special steel | Nickel plating |
19 | Piston Gasket | NBR | - |
20 | Rod Gasket | NBR | - |
21 | O-ring | NBR | - |
22 | O-ring | NBR | - |
23 | Cushion needle | Stainless steel | - |
24 | Check seal retainer | Copper Alloy | - |
25 | Check seal | NBR | - |
26 | Needle gasket | NBR | - |
27 | Check gasket | NBR | - |
ø20 (20‑mm bore size) dimensional drawing
(Unit: mm)
Model Number | S | SS | ZZ | Z |
---|---|---|---|---|
CXS□20-20A | 20 | 92 | 116 | 30 |
CXS□20-25A | 25 | 97 | 121 | |
CXS□20-30A | 30 | 102 | 126 | 40 |
CXS□20-35A | 35 | 107 | 131 | |
CXS□20-40A | 40 | 112 | 136 | |
CXS□20-45A | 45 | 117 | 141 | |
CXS□20-50A | 50 | 122 | 146 | |
CXS□20-60A | 60 | 132 | 156 | 60 |
CXS□20-70A | 70 | 142 | 166 | |
CXS□20-75A | 75 | 147 | 171 | |
CXS□20-80A | 80 | 152 | 176 | |
CXS□20-90A | 90 | 162 | 186 | |
CXS□20-100A | 100 | 172 | 196 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,739.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Without switch | - | - | Ball bushing bearing type | ||
฿ 7,424.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y7BA | 3 | 2 | Ball bushing bearing type | ||
฿ 12,763.70 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 20 | 20 | M Screw | Y7BA | 5 | 2 | Ball bushing bearing type | ||
฿ 6,732.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y7BW | 0.5 | 2 | Ball bushing bearing type | ||
฿ 10,719.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y7BW | 0.5 | 6 | Ball bushing bearing type | ||
฿ 6,895.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y7BW | 3 | 2 | Ball bushing bearing type | ||
฿ 5,817.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y7BW | 3 | 1 | Ball bushing bearing type | ||
฿ 6,732.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y7BWV | 0.5 | 2 | Ball bushing bearing type | ||
฿ 11,607.73 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 20 | 20 | M Screw | Y7BWV | 3 | 2 | Ball bushing bearing type | ||
฿ 11,888.68 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 20 | 20 | M Screw | Y7BWV | 5 | 2 | Ball bushing bearing type | ||
฿ 6,732.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y7NW | 0.5 | 2 | Ball bushing bearing type | ||
฿ 5,736.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y7NW | 0.5 | 1 | Ball bushing bearing type | ||
฿ 7,790.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y7NW | 0.5 (M8 3-pin plug connector) | 2 | Ball bushing bearing type | ||
฿ 6,732.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y7NWV | 0.5 | 2 | Ball bushing bearing type | ||
฿ 11,215.34 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 20 | 20 | M Screw | Y7PV | 5 | 2 | Ball bushing bearing type | ||
฿ 11,324.38 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 20 | 20 | M Screw | Y7PWV | 0.5 | 2 | Ball bushing bearing type | ||
฿ 6,325.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y59A | 0.5 | 2 | Ball bushing bearing type | ||
฿ 6,488.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y59A | 3 | 2 | Ball bushing bearing type | ||
฿ 5,613.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y59A | 3 | 1 | Ball bushing bearing type | ||
฿ 6,284.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y59B | 0.5 | 2 | Ball bushing bearing type | ||
฿ 6,448.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y59B | 3 | 2 | Ball bushing bearing type | ||
฿ 9,302.59 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 20 | 20 | M Screw | Y59B | 0.5 | 1 | Ball bushing bearing type | ||
฿ 6,325.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y69A | 0.5 | 2 | Ball bushing bearing type | ||
฿ 6,488.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y69A | 3 | 2 | Ball bushing bearing type | ||
฿ 5,613.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y69A | 3 | 1 | Ball bushing bearing type | ||
฿ 5,532.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y69A | 0.5 | 1 | Ball bushing bearing type | ||
฿ 6,284.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y69B | 0.5 | 2 | Ball bushing bearing type | ||
฿ 6,448.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y69B | 3 | 2 | Ball bushing bearing type | ||
฿ 5,593.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Y69B | 3 | 1 | Ball bushing bearing type | ||
฿ 5,756.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Z73 | 0.5 | 2 | Ball bushing bearing type | ||
฿ 5,919.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Z73 | 3 | 2 | Ball bushing bearing type | ||
฿ 5,248.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Z73 | 0.5 | 1 | Ball bushing bearing type | ||
฿ 5,919.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Z76 | 3 | 2 | Ball bushing bearing type | ||
฿ 5,878.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | M Screw | Z80 | 3 | 2 | Ball bushing bearing type | ||
฿ 4,901.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Without switch | - | - | Ball bushing bearing type | ||
฿ 7,587.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y7BA | 3 | 2 | Ball bushing bearing type | ||
฿ 7,749.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y7BA | 5 | 2 | Ball bushing bearing type | ||
฿ 6,895.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y7BW | 0.5 | 2 | Ball bushing bearing type | ||
฿ 7,057.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y7BW | 3 | 2 | Ball bushing bearing type | ||
฿ 7,220.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y7BW | 5 | 2 | Ball bushing bearing type | ||
฿ 6,895.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y7NW | 0.5 | 2 | Ball bushing bearing type | ||
฿ 6,651.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y7P | 3 | 2 | Ball bushing bearing type | ||
฿ 7,220.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y7PW | 5 | 2 | Ball bushing bearing type | ||
฿ 6,488.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y59A | 0.5 | 2 | Ball bushing bearing type | ||
฿ 6,651.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y59A | 3 | 2 | Ball bushing bearing type | ||
฿ 5,776.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y59A | 3 | 1 | Ball bushing bearing type | ||
฿ 6,448.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y59B | 0.5 | 2 | Ball bushing bearing type | ||
฿ 6,610.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y59B | 3 | 2 | Ball bushing bearing type | ||
฿ 6,651.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y69A | 3 | 2 | Ball bushing bearing type | ||
฿ 5,776.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y69A | 3 | 1 | Ball bushing bearing type | ||
฿ 6,610.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Y69B | 3 | 2 | Ball bushing bearing type | ||
฿ 5,919.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Z73 | 0.5 | 2 | Ball bushing bearing type | ||
฿ 6,081.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Z73 | 3 | 2 | Ball bushing bearing type | ||
฿ 5,410.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Z73 | 0.5 | 1 | Ball bushing bearing type | ||
฿ 6,244.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | M Screw | Z73 | 5 | 2 | Ball bushing bearing type | ||
฿ 4,901.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Without switch | - | - | Ball bushing bearing type | ||
฿ 7,587.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y7BA | 3 | 2 | Ball bushing bearing type | ||
฿ 6,895.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y7BW | 0.5 | 2 | Ball bushing bearing type | ||
฿ 7,057.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y7BW | 3 | 2 | Ball bushing bearing type | ||
฿ 5,980.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y7BW | 3 | 1 | Ball bushing bearing type | ||
฿ 5,898.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y7BW | 0.5 | 1 | Ball bushing bearing type | ||
฿ 7,057.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y7BWV | 3 | 2 | Ball bushing bearing type | ||
฿ 12,195.30 | SMC CXSL TYPE | 1 Piece(s) | 45 Day(s) | 20 | 30 | M Screw | Y7BW | 5 | 2 | Ball bushing bearing type | ||
฿ 5,898.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y7NW | 0.5 | 1 | Ball bushing bearing type | ||
฿ 6,895.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y7NWV | 0.5 | 2 | Ball bushing bearing type | ||
฿ 10,926.69 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 20 | 30 | M Screw | Y7P | 0.5 | 2 | Ball bushing bearing type | ||
฿ 6,488.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y59A | 0.5 | 2 | Ball bushing bearing type | ||
฿ 6,651.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y59A | 3 | 2 | Ball bushing bearing type | ||
฿ 10,149.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y59A | 3 | 6 | Ball bushing bearing type | ||
฿ 5,776.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y59A | 3 | 1 | Ball bushing bearing type | ||
฿ 6,448.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y59B | 0.5 | 2 | Ball bushing bearing type | ||
฿ 6,610.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y59B | 3 | 2 | Ball bushing bearing type | ||
฿ 5,756.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y59B | 3 | 1 | Ball bushing bearing type | ||
฿ 5,675.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y59B | 0.5 | 1 | Ball bushing bearing type | ||
฿ 6,488.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y69A | 0.5 | 2 | Ball bushing bearing type | ||
฿ 6,651.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y69A | 3 | 2 | Ball bushing bearing type | ||
฿ 5,776.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y69A | 3 | 1 | Ball bushing bearing type | ||
฿ 6,448.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y69B | 0.5 | 2 | Ball bushing bearing type | ||
฿ 6,610.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Y69B | 3 | 2 | Ball bushing bearing type | ||
฿ 5,919.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Z73 | 0.5 | 2 | Ball bushing bearing type | ||
฿ 6,081.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Z73 | 3 | 2 | Ball bushing bearing type | ||
฿ 5,492.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Z73 | 3 | 1 | Ball bushing bearing type | ||
฿ 5,410.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Z73 | 0.5 | 1 | Ball bushing bearing type | ||
฿ 6,244.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | M Screw | Z73 | 5 | 2 | Ball bushing bearing type | ||
฿ 5,064.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 35 | M Screw | Without switch | - | - | Ball bushing bearing type | ||
฿ 7,057.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 35 | M Screw | Y7BW | 0.5 | 2 | Ball bushing bearing type | ||
฿ 12,950.73 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 20 | 35 | M Screw | Y7P | 0.5 (M8 3-pin plug connector) | 2 | Ball bushing bearing type | ||
฿ 6,813.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 35 | M Screw | Y59A | 3 | 2 | Ball bushing bearing type | ||
฿ 10,312.00 | SMC CXSL TYPE | 1 Piece(s) | 55 Day(s) | 20 | 35 | M Screw | Y59A | 3 | 6 | Ball bushing bearing type | ||
฿ 5,939.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 35 | M Screw | Y59A | 3 | 1 | Ball bushing bearing type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide / Cylinder with functions of thrusting and boosting | Environment, Applications | Standard | Cushion | Air cushion |
Operating Pressure(MPa) | 0.1 to 0.7 | Specifications | Built-in magnet |
How can we improve?
How can we improve?